DIN 69871 BLANK FOR SPECIAL HOLDERS_69871-BLANKS

Caution
Product Description
Blank for special holders from Dormer Pramet with a DIN 69871 steep taper shank, available in sizes SK 30, SK 40 and SK 50. The body is intended to be machined by the user into a special toolholder. Body diameter 40.5 mm to 97 mm and protruding length 160 mm to 315 mm, depending on size.
Standard
Machine-side steep taper according to DIN 69871, sizes SK 30, SK 40 and SK 50. Metric dimensions.
Condition as supplied
Supplied as a blank. The body is intended to be machined by the user into the final special holder.
Usage notes
- Before ordering, check that the machine spindle accepts DIN 69871 toolholders of the selected size (SK 30, SK 40 or SK 50).
- While machining the body, protect the taper and flange from knocks and chips, because damage to these surfaces reduces clamping accuracy.
- After machining, check the balance and runout of the finished holder to suit the spindle speed you intend to use.
DIN 69871 Blank for Special Holders (69871-BLANKS)
The 69871-BLANKS series from Dormer Pramet is a blank for special holders with a DIN 69871 steep taper shank. It is used to make special holders: the user machines the body into the required special holder.
The series is offered in sizes SK 30, SK 40 and SK 50, with body diameters from 40.5 mm to 97 mm and protruding lengths from 160 mm to 315 mm.
Key features
- DIN 69871 steep taper, sizes SK 30, SK 40 and SK 50
- Body intended for machining into a special holder
- Body diameter 40.5 mm, 63 mm or 97 mm
- Protruding length 160 mm, 250 mm or 315 mm
Typical uses
- Making special toolholders and adapters in-house for machining centres with an SK 30, SK 40 or SK 50 spindle
- Producing dedicated holders for special cutting tools
| Brand | Dormer Pramet |
|---|---|
| Series | 69871-BLANKS |
| Standard | DIN 69871 |
| Taper size | SK 30, SK 40, SK 50 |
| Body diameter (BD) | 40.5 mm, 63 mm, 97 mm |
| Protruding length (LPR) | 160 mm, 250 mm, 315 mm |
| Measurement standard | Metric |
| Application | Manufacturing of special holders |
| Order no. | Taper | Body diameter BD (mm) | Protruding length LPR (mm) |
|---|---|---|---|
| 69871.30A-BLA.40.160 | SK 30 | 40.5 | 160 |
| 69871.40A-BLA.63.250 | SK 40 | 63 | 250 |
| 69871.50A-BLA.97.315 | SK 50 | 97 | 315 |
Shape and main dimensions (described in words, based on the manufacturer's data):
- Machine side: steep taper shank to DIN 69871 with flange, size SK 30, SK 40 or SK 50.
- Body: cylindrical section for machining, body diameter BD = 40.5 mm (SK 30), 63 mm (SK 40) or 97 mm (SK 50).
- Protruding length LPR = 160 mm (SK 30), 250 mm (SK 40) or 315 mm (SK 50).
How to choose a blank for special holders
- Machine interface: choose the size whose DIN 69871 taper matches your machine spindle: SK 30, SK 40 or SK 50.
- Size: the finished holder must fit inside the blank, so its largest diameter cannot exceed the body diameter BD and its protruding length cannot exceed LPR of the selected blank.
- Machining plan: shape only the body and leave the taper and flange untouched.
Reading the order code
Example 69871.30A-BLA.40.160: 69871 = DIN 69871 taper standard, 30 = taper size SK 30, BLA = blank for special holders, 40.160 = size reference (BD 40.5 mm, LPR 160 mm).