DIN 2080 WELDON END MILL HOLDER_2080-W

Caution
Product Description
Pramet DIN 2080 Weldon end mill holder from Dormer Pramet, series 2080-W, for clamping straight-shank tools with a flat according to DIN 1835 form B (Weldon). Available with SK 40 and SK 50 steep taper, bore diameter 6 to 40 mm (H4), supplied with clamping screw.
Standards
- Machine-side taper: DIN 2080
- Tool shank: DIN 1835 form B (Weldon flat)
Delivery
Supplied with clamping screw. Pramet tooling systems are sold by Dormer Pramet.
Usage notes
- Use with tools whose shank diameter equals the bore diameter d of the holder and which have a flat according to DIN 1835 form B.
- Tighten the clamping screw onto the flat of the tool shank; on sizes from d = 25 mm, which have two clamping screws, tighten both screws.
- Check that the taper size (SK 40 or SK 50) matches the machine spindle before ordering.
Overview
The Pramet DIN 2080 Weldon End Mill Holder (series 2080-W) is a tool holder from Dormer Pramet with a DIN 2080 steep taper on the machine side. On the tool side it clamps straight-shank cutting tools that have a lateral flat according to DIN 1835 form B (Weldon), such as end mills. The tool is secured by a clamping screw that bears on the flat of the shank.
Key features
- Machine-side connection: DIN 2080 steep taper, SK 40 or SK 50
- Bore diameter d from 6 to 40 mm with H4 tolerance
- Protruding length A from 50 to 90 mm and body diameter D from 25 to 80 mm, depending on size
- Balancing quality G6.3 at 15,000 rpm
- Supplied with clamping screw; sizes with d = 25 mm and larger use two clamping screws
Applications
For holding end mills and other Weldon-shank tools on machine tools with a DIN 2080 spindle taper. Example: 2080.40-W.06.050 has an SK 40 taper, a 6 mm bore and a 50 mm protruding length.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Series | 2080-W |
| Product type | Weldon end mill holder |
| Machine-side connection | DIN 2080 steep taper, SK 40 / SK 50 |
| Tool shank | Straight shank with flat to DIN 1835 form B (Weldon) |
| Bore diameter d | 6 to 40 mm |
| Bore tolerance | H4 |
| Protruding length A | 50 to 90 mm (SK 40), 63 to 90 mm (SK 50) |
| Body diameter D | 25 to 80 mm |
| Balancing | G6.3 at 15,000 rpm |
| Clamping | Clamping screw (two screws from d = 25 mm) |
| Order no. | Taper | Bore d H4 (mm) | Protruding length A (mm) | Body diameter D (mm) |
|---|---|---|---|---|
| 2080.40-W.06.050 | SK 40 | 6 | 50 | 25 |
| 2080.40-W.08.050 | SK 40 | 8 | 50 | 28 |
| 2080.40-W.10.050 | SK 40 | 10 | 50 | 35 |
| 2080.40-W.12.050 | SK 40 | 12 | 50 | 42 |
| 2080.40-W.14.050 | SK 40 | 14 | 50 | 44 |
| 2080.40-W.16.063 | SK 40 | 16 | 63 | 48 |
| 2080.40-W.18.063 | SK 40 | 18 | 63 | 50 |
| 2080.40-W.20.063 | SK 40 | 20 | 63 | 52 |
| 2080.40-W.25.080 | SK 40 | 25 | 80 | 65 |
| 2080.40-W.32.080 | SK 40 | 32 | 80 | 72 |
| 2080.40-W.40.090 | SK 40 | 40 | 90 | 80 |
| 2080.50-W.06.063 | SK 50 | 6 | 63 | 25 |
| 2080.50-W.08.063 | SK 50 | 8 | 63 | 28 |
| 2080.50-W.10.063 | SK 50 | 10 | 63 | 35 |
| 2080.50-W.12.063 | SK 50 | 12 | 63 | 42 |
| 2080.50-W.14.063 | SK 50 | 14 | 63 | 44 |
| 2080.50-W.16.063 | SK 50 | 16 | 63 | 48 |
| 2080.50-W.18.063 | SK 50 | 18 | 63 | 50 |
| 2080.50-W.20.063 | SK 50 | 20 | 63 | 52 |
| 2080.50-W.25.080 | SK 50 | 25 | 80 | 65 |
| 2080.50-W.32.080 | SK 50 | 32 | 80 | 72 |
| 2080.50-W.40.090 | SK 50 | 40 | 90 | 80 |
Machine side: steep taper shank to DIN 2080 (SK 40 or SK 50). Tool side: cylindrical body with a bore for the tool shank and clamping screw(s) that act on the Weldon flat.
- d: bore diameter for the tool shank, tolerance H4
- A: protruding length
- D: body diameter
Holders with d = 25 mm and larger have two clamping screws. Dimension values for each size are listed in the Specification Table.
How to choose the right holder
- Taper size: select SK 40 or SK 50 to match the DIN 2080 spindle of your machine.
- Bore diameter d: select the bore equal to the tool shank diameter (6, 8, 10, 12, 14, 16, 18, 20, 25, 32 or 40 mm).
- Reach and clearance: compare protruding length A and body diameter D in the Specification Table; a shorter A gives a more compact set-up, while a longer A gives more clearance from the workpiece or fixture.
- Tool shank: make sure the tool has a Weldon flat to DIN 1835 form B; for shanks without a flat, choose a different type of holder.