DIN 2080 - ISO REDUCTION ADAPTOR_2080-RED-ISO

Caution
Product Description
Dormer Pramet DIN 2080 reduction adaptor for ISO cone. It fits an SK 40 or SK 50 DIN 2080 machine spindle and provides an ISO 30, ISO 40 or ISO 50 internal taper depending on the model, so ISO taper toolholders can be used on the DIN 2080 spindle. Supplied with a built-in screw for DIN 2080 tools and an additional screw for DIN 69871 tools.
Standards
- Shank: DIN 2080, size SK 40 or SK 50
- Holds tool tapers according to DIN 69871, JIS B 6339 and DIN 2080
- Taper quality better than AT 3 according to DIN 7187 and DIN 2080
Scope of delivery
- Built-in screw for DIN 2080 tools
- Additional screw for DIN 69871 tools
Usage notes
- Use the screw that matches the standard of the tool being clamped: the built-in screw for DIN 2080 tools, or the additional screw for DIN 69871 tools.
- This adaptor fits DIN 2080 spindles only. For DIN 69871 or MAS 403 BT spindles, Dormer Pramet offers separate reduction series (69871-RED-ISO and BT-RED-ISO).
- Balancing to G 6.3 is specified at 15,000 rpm; observe the speed limits of the machine and of the cutting tool.
The 2080-RED-ISO series from Dormer Pramet are reductions for ISO cone, designed for machines with a DIN 2080 steep-taper (7:24) spindle. The adaptor is mounted in the spindle by its DIN 2080 shank (SK 40 or SK 50) and offers an ISO internal taper (ISO 30, ISO 40 or ISO 50) at the front, so ISO taper toolholders can be held without changing the spindle. Models in the series: 2080.40-RED.ISO30.050 (SK 40 / ISO 30), 2080.40-RED.ISO40.100 (SK 40 / ISO 40), 2080.50-RED.ISO40.050 (SK 50 / ISO 40) and 2080.50-RED.ISO50.125 (SK 50 / ISO 50).
Key features
- For holding tapers according to DIN 69871, JIS B 6339 and DIN 2080
- Delivered with a built-in screw for DIN 2080 tools; an additional screw for DIN 69871 tools is included
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2, black-finished and precision ground
- Taper quality better than AT 3 according to DIN 7187 and DIN 2080
- Pre-balanced to G 6.3 at 15,000 rpm, runout ≤ 0.005 mm
Typical use
Holding ISO 30, ISO 40 or ISO 50 taper toolholders on machines fitted with an SK 40 or SK 50 spindle to DIN 2080.
| Brand | Dormer Pramet |
|---|---|
| Series | 2080-RED-ISO |
| Product type | Reduction for ISO cone (reduction adaptor) |
| Shank (ISO 1) | SK 40 or SK 50 to DIN 2080 |
| Internal taper (ISO 2) | ISO 30, ISO 40 or ISO 50 (depending on model) |
| Compatible tool tapers | DIN 69871, JIS B 6339, DIN 2080 |
| Length A | 50 mm, 100 mm or 125 mm (depending on model) |
| Diameter D | 50 mm, 63 mm, 70 mm or 97 mm (depending on model) |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Finish | Black-finished, precision ground |
| Taper accuracy | Better than AT 3 (DIN 7187, DIN 2080) |
| Runout | ≤ 0.005 mm |
| Balancing | Pre-balanced, G 6.3 at 15,000 rpm |
| Delivery | Built-in screw for DIN 2080 tools, additional screw for DIN 69871 tools |
| Order no. | Shank (ISO 1) | Internal taper (ISO 2) | A (mm) | D (mm) |
|---|---|---|---|---|
| 2080.40-RED.ISO30.050 | SK 40 | ISO 30 | 50 | 50 |
| 2080.40-RED.ISO40.100 | SK 40 | ISO 40 | 100 | 63 |
| 2080.50-RED.ISO40.050 | SK 50 | ISO 40 | 50 | 70 |
| 2080.50-RED.ISO50.125 | SK 50 | ISO 50 | 125 | 97 |
The adaptor consists of a DIN 2080 steep-taper (7:24) shank at the rear and a cylindrical body at the front that contains an ISO 30, ISO 40 or ISO 50 internal taper (7:24) for the tool, depending on the model. The tool taper is secured with the screw supplied with the adaptor.
- A (projection length): 50 mm, 100 mm or 125 mm, depending on the model
- D (body diameter): 50 mm, 63 mm, 70 mm or 97 mm, depending on the model
- Shank SK 40 to DIN 2080 (models 2080.40-RED.ISO30.050 and 2080.40-RED.ISO40.100): taper diameter d1 44.45 mm, flange diameter d2 63.0 mm, drawbar thread G M16, drive slot width b 16.1 mm
- Shank SK 50 to DIN 2080: models 2080.50-RED.ISO40.050 and 2080.50-RED.ISO50.125
How to choose the right reduction adaptor
- Check the spindle standard and size of the machine. The 2080-RED-ISO series is for DIN 2080 spindles in size SK 40 or SK 50; use 69871-RED-ISO for DIN 69871 spindles or BT-RED-ISO for MAS 403 BT spindles.
- Match the internal taper to the toolholders you want to use. 2080.40-RED.ISO30.050 accepts ISO 30 tools and 2080.40-RED.ISO40.100 accepts ISO 40 tools in an SK 40 spindle; 2080.50-RED.ISO40.050 accepts ISO 40 tools and 2080.50-RED.ISO50.125 accepts ISO 50 tools in an SK 50 spindle.
- Check that the length A (50 mm, 100 mm or 125 mm) and diameter D (50 mm, 63 mm, 70 mm or 97 mm) of the chosen model leave enough clearance to the workpiece and fixtures.
- Confirm which screw your tool needs: DIN 2080 tools use the built-in screw, DIN 69871 tools use the additional screw supplied.