DIN 2080 QUICK-CHANGE TAPPING CHUCK WITH COMPENSATION_2080-QTCC

Caution
Product Description
Quick-change tapping chuck with axial length compensation (compression and tension) for DIN 2080 SK 40 spindles. It holds size 3 quick-change tap adaptors for taps M14 to M36 and is made of alloyed case-hardened steel.
Standards and accuracy
- Machine-side interface: DIN 2080, SK 40.
- Taper quality < AT 3 according to DIN 7187 and DIN 2080.
Material and heat treatment
- Alloyed case-hardened steel, core tensile strength min. 1200 N/mm².
- Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm.
- Black-finished and precisely ground.
Usage notes
- Application: for chucking quick-change adaptors for taps.
- Use size 3 quick-change tap adaptors (tap range M14 to M36). Dormer Pramet offers quick-change adaptors with clutch and without clutch, which are separate items.
- Dormer Pramet notes that its QTCC tapping chucks with compensation are intended for machining centres without a synchronous spindle.
The Dormer Pramet 2080-QTCC series is a quick-change tapping chuck with compensation for machine spindles with a DIN 2080 taper. Model 2080.40-QTCC.M14.M36 has an SK 40 taper and a size 3 adaptor seat, so it accepts quick-change tap adaptors for thread sizes M14 to M36.
Key features
- Holds quick-change tap adaptors, so taps are exchanged by changing the adaptor in the chuck.
- Axial length compensation in compression and in tension: C 17.5 mm / T 17.5 mm.
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm², case hardened to HRC 60 ± 2, black-finished and precisely ground.
- Taper quality < AT 3 according to DIN 7187 and DIN 2080.
Applications
- Tapping threads from M14 to M36 on machines with a DIN 2080 SK 40 spindle.
- Dormer Pramet lists its QTCC chucks with compensation for machining centres without a synchronous spindle.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Product type | Quick-change tapping chuck with compensation |
| Machine-side connection | DIN 2080, SK 40 |
| Tap range | M14 – M36 |
| Adaptor size | Size 3 |
| Length compensation | Compression C 17.5 mm / Tension T 17.5 mm |
| Body diameter (D) | 78 mm |
| Connection diameter, workpiece side (d) | 48 mm |
| Length (A) | 132 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface | Black-finished, precisely ground |
| Taper accuracy | < AT 3 according to DIN 7187 and DIN 2080 |
| Order no. | Taper | Tap range | Adaptor size | A (mm) | D (mm) | d (mm) | C (mm) | T (mm) |
|---|---|---|---|---|---|---|---|---|
| 2080.40-QTCC.M14.M36 | SK 40 | M14 – M36 | 3 | 132 | 78 | 48 | 17.5 | 17.5 |
C = length compensation in compression, T = length compensation in tension.
Shape and main dimensions of model 2080.40-QTCC.M14.M36:
- Machine side: SK 40 taper according to DIN 2080, taper diameter d1 44.45 mm, with drawbar thread M16.
- Cylindrical chuck body, diameter D 78 mm.
- Front end: seat for size 3 quick-change tap adaptors, connection diameter d 48 mm.
- Length A: 132 mm.
- Built-in axial float: C 17.5 mm (compression) and T 17.5 mm (tension).
How to choose
- Spindle interface: this chuck fits machines with a DIN 2080 SK 40 spindle taper. Check the spindle taper before ordering.
- Tap size: the adaptor size sets the tap range. Size 1 covers M3 – M14, size 2 covers M5 – M22 and size 3 covers M14 – M36. This model uses size 3.
- With or without compensation: Dormer Pramet lists chucks with compensation (QTCC) for machining centres without a synchronous spindle, and chucks without compensation (QTCW) for machines with a synchronous spindle.
- Adaptors: quick-change adaptors are available with clutch or without clutch.