DIN 2080 HOLDER FOR MORSE TAPER WITH DRAWBAR THREAD_2080-MTS

Caution
Product Description
Dormer Pramet DIN 2080 holder for Morse taper with drawbar thread, available in SK 40 and SK 50. It clamps tools with a Morse taper shank and thread according to DIN 228-1 form A, covers Morse taper sizes MK 1 to MK 5 and is delivered with a built-in tightening bolt.
- Shank: DIN 2080 taper, sizes SK 40 and SK 50.
- Tool clamping: Morse taper shank with thread according to DIN 228-1 form A.
- Material: alloyed case-hardened steel with a tensile core strength of min. 1200 N/mm², case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm, black-finished and precision ground.
- Accuracy: taper quality < AT 3 according to DIN 7187 and DIN 2080; concentricity ≤ 0.005 mm.
- Balancing: pre-balanced to G6.3 at 15,000 rpm; G2.5 fine balancing available as an option.
- Delivery: with built-in tightening bolt. DIN 2080 holders in SK 40 and SK 50 are supplied with a plastic protection ring.
- Note: this series is for Morse taper tools with drawbar thread (DIN 228-1 form A) only. For Morse taper tools with tang (DIN 228-1 form B), use the DIN 2080 holder for Morse taper (2080-MT series).
The 2080-MTS series from Dormer Pramet is a DIN 2080 holder for Morse taper with drawbar thread. It has a DIN 2080 taper shank and clamps tools that have a Morse taper shank with thread according to DIN 228-1 form A. The holder is delivered with a built-in tightening bolt that engages the thread of the tool shank to secure the tool in the Morse taper bore.
Key features
- DIN 2080 taper shank in sizes SK 40 and SK 50
- Morse taper bore from MK 1 to MK 5, with drawbar threads from M6 to M20
- Built-in tightening bolt included
- Concentricity ≤ 0.005 mm
- Pre-balanced to G6.3 at 15,000 rpm
- Alloyed case-hardened steel, hardened to HRC 60 ± 2
- Taper quality < AT 3 according to DIN 7187 and DIN 2080
Applications
Used on machines with a DIN 2080 spindle interface to hold tools that have a Morse taper shank with drawbar thread (DIN 228-1 form A). Pramet tooling systems are compatible with a wide range of machines, from conventional machines to the latest CNC machining centres.
| Shank standard | DIN 2080 |
|---|---|
| Taper size | SK 40, SK 50 |
| Tool interface | Morse taper MK 1 to MK 5 with drawbar thread (DIN 228-1 form A) |
| Drawbar thread M | M6, M10, M12, M16, M20 |
| Protruding length A | 50 to 120 mm |
| Body diameter D | 25 to 63 mm |
| Concentricity | ≤ 0.005 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm (G2.5 fine balancing available as an option) |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished and precision ground |
| Taper accuracy | < AT 3 according to DIN 7187 and DIN 2080 |
| Delivery | With built-in tightening bolt |
Dimensions in mm. A = protruding length, D = body diameter, M = drawbar thread of the tool shank.
| Order no. | Taper | Morse taper | M | A | D |
|---|---|---|---|---|---|
| 2080.40-MTS.1.050 | SK 40 | MK 1 | M6 | 50 | 25 |
| 2080.40-MTS.2.050 | SK 40 | MK 2 | M10 | 50 | 32 |
| 2080.40-MTS.3.065 | SK 40 | MK 3 | M12 | 65 | 40 |
| 2080.40-MTS.4.095 | SK 40 | MK 4 | M16 | 95 | 48 |
| 2080.50-MTS.1.060 | SK 50 | MK 1 | M6 | 60 | 25 |
| 2080.50-MTS.2.060 | SK 50 | MK 2 | M10 | 60 | 32 |
| 2080.50-MTS.3.065 | SK 50 | MK 3 | M12 | 65 | 40 |
| 2080.50-MTS.4.065 | SK 50 | MK 4 | M16 | 65 | 48 |
| 2080.50-MTS.5.120 | SK 50 | MK 5 | M20 | 120 | 63 |
The holder consists of a DIN 2080 taper shank (SK 40 or SK 50) with a flange on the machine side and a body of diameter D on the tool side. The front end has a Morse taper bore (MK 1 to MK 5) for the tool, and a built-in tightening bolt is fitted to clamp the tool through its drawbar thread (M6 to M20). Dimension A is the protruding length of the holder.
Main DIN 2080 shank dimensions:
| Taper | d1 (mm) | d2 (mm) | Shank thread G |
|---|---|---|---|
| SK 40 | 44.45 | 63.0 | M16 |
| SK 50 | 69.85 | 97.5 | M24 |
d1 = taper gauge diameter, d2 = flange diameter, G = thread in the end of the taper shank.
How to choose
- Taper size: choose SK 40 or SK 50 to match the DIN 2080 spindle of the machine.
- Morse taper size: match the tool shank – MK 1 (M6), MK 2 (M10), MK 3 (M12), MK 4 (M16) or MK 5 (M20). MK 5 is available with SK 50 only.
- Shank type: check that the tool shank has a drawbar thread (DIN 228-1 form A). For tang-type shanks (form B), choose the 2080-MT series instead.
- Length: select protruding length A to give the reach and clearance needed for the job.