DIN 2080 HOLDER FOR MORSE TAPER_2080-MT

Caution
Product Description
DIN 2080 tool holder from Dormer Pramet for tools with a Morse taper shank and tang (DIN 228-1 form B). Available with SK 40 and SK 50 shanks for Morse taper sizes MT 1 to MT 6.
- Standards: machine side DIN 2080; tool side for Morse taper shanks with tang according to DIN 228-1 form B
- Material: alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²; case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm; black-finished and precisely ground
- Accuracy: taper quality < AT 3 according to DIN 7187 and DIN 2080; concentricity ≤ 0.005 mm
- Balancing: pre-balanced G6.3 at 15,000 rpm; fine balancing to G2.5 is available on request
- SK 40 and SK 50 shanks are supplied with a plastic protection ring
- This holder is for tools with a tang only. For Morse taper tools with a drawbar thread (DIN 228-1 form A), use the 2080-MTS series.
The Dormer Pramet 2080-MT series is a DIN 2080 tool holder for mounting tools that have a Morse taper shank with tang according to DIN 228-1 form B, such as taper shank drills and reamers. The machine side is an SK 40 or SK 50 taper shank to DIN 2080, and the tool side is an internal Morse taper from MT 1 to MT 6.
Key features
- DIN 2080 shank in SK 40 and SK 50 sizes for machines with a DIN 2080 spindle taper
- Holds Morse taper tools with tang (DIN 228-1 form B) in sizes MT 1 to MT 6
- Made of alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precisely ground
- Taper quality < AT 3 according to DIN 7187 and DIN 2080
- Concentricity ≤ 0.005 mm and pre-balanced to G6.3 at 15,000 rpm
Pramet tooling systems are designed to suit a wide variety of machines, from conventional machine tools to the latest CNC machining centres.
| Brand | Dormer Pramet |
|---|---|
| Series | 2080-MT |
| Machine-side connection | DIN 2080 taper shank, SK 40 / SK 50 |
| Tool-side connection | Internal Morse taper for tools with tang (DIN 228-1 form B) |
| Morse taper size | MT 1 – MT 6 |
| Protruding length A | 45 – 295 mm |
| Body diameter D | 25 – 97 mm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface | Black-finished, precisely ground |
| Taper accuracy | < AT 3 according to DIN 7187 and DIN 2080 |
| Concentricity | ≤ 0.005 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Order No. | Taper | Morse taper | A (mm) | D (mm) |
|---|---|---|---|---|
| 2080.40-MT.1.050 | SK 40 | MT 1 | 50 | 25 |
| 2080.40-MT.2.050 | SK 40 | MT 2 | 50 | 32 |
| 2080.40-MT.3.065 | SK 40 | MT 3 | 65 | 40 |
| 2080.40-MT.4.095 | SK 40 | MT 4 | 95 | 48 |
| 2080.50-MT.1.045 | SK 50 | MT 1 | 45 | 25 |
| 2080.50-MT.2.060 | SK 50 | MT 2 | 60 | 32 |
| 2080.50-MT.3.065 | SK 50 | MT 3 | 65 | 40 |
| 2080.50-MT.4.070 | SK 50 | MT 4 | 70 | 48 |
| 2080.50-MT.5.105 | SK 50 | MT 5 | 105 | 63 |
| 2080.50-MT.6.250 | SK 50 | MT 6 | 250 | 90 |
| 2080.50-MT.6.295 | SK 50 | MT 6 | 295 | 97 |
A = protruding length, D = body diameter
The holder has a DIN 2080 taper shank with flange on the machine side and a cylindrical body with an internal Morse taper on the tool side.
- Machine side: DIN 2080 taper shank (SK 40 or SK 50) with flange and a drawbar thread at the rear end
- Tool side: internal Morse taper MT 1 – MT 6 for tools with tang (DIN 228-1 form B)
- A = protruding length, D = body diameter; values for each size are given in the Specification Table
- Example 2080.40-MT.1.050: SK 40, MT 1, A = 50 mm, D = 25 mm
| Shank size | Taper gauge diameter d1 (mm) | Drawbar thread G | Flange diameter d2 (mm) |
|---|---|---|---|
| SK 40 | 44.45 | M16 | 63.0 |
| SK 50 | 69.85 | M24 | 97.5 |
How to choose the right holder
- Machine spindle: select SK 40 (2080.40 codes) or SK 50 (2080.50 codes) to match your DIN 2080 spindle.
- Tool shank: select the Morse taper size (MT 1 – MT 6) that matches the taper shank of your drill or other tool.
- Shank end: tools with a tang (DIN 228-1 form B) use 2080-MT; tools with a drawbar thread (DIN 228-1 form A) use 2080-MTS.
- Reach: choose the protruding length A that gives the reach you need; for best rigidity, use the shortest length that does the job.