HOLDERS FOR DISC MILLING CUTTERS_2080-FMH4

Brand :
DORMER

Caution

    Product Description

    Pramet 2080-FMH4 holders from Dormer Pramet are DIN 2080 steep-taper tool holders for mounting disc milling cutters. The series is part of the Pramet tooling systems range.

    Standard

    Machine-side taper according to DIN 2080.

    FMH4 holders for other spindle interfaces

    Dormer Pramet also offers FMH4 holders for disc milling cutters with other machine-side connections: DIN 69871 (69871-FMH4), MAS 403 BT (BT-FMH4) and HSK-A (HSK-A-FMH4).

    Usage notes

    • Use the holder only on spindles made for the DIN 2080 taper, in the matching taper size.
    • Check that the cutter-side connection of the holder matches the bore of the disc milling cutter.
    • Confirm the matching drive shaft (DS.xx.FMH4) and drive-shaft screw (S.DS.xx.FMH4) before ordering.
    • Clean the taper and the spindle contact surfaces before mounting the holder.

     

    2080-FMH4 Holders for Disc Milling Cutters

    The 2080-FMH4 series is the FMH4-type holder for disc milling cutters in Dormer Pramet's DIN 2080 tool holder group. It belongs to the Pramet tooling systems program, which covers milling, turning, drilling and tapping holders for spindle interfaces including DIN 69871, MAS 403 BT, HSK-A and DIN 2080.

    Key features

    • DIN 2080 steep taper on the machine side
    • FMH4 holder type, designed for mounting disc milling cutters
    • Drive shafts for FMH4 disc milling cutter arbors (DS.xx.FMH4) and screws for these drive shafts (S.DS.xx.FMH4) are listed by the manufacturer as separate items
    • Supplied under the Pramet brand of Dormer Pramet

    Applications

    Holds disc milling cutters on milling machines with a DIN 2080 spindle taper. Dormer Pramet lists disc mills within its slot milling range.

     

    Series2080-FMH4
    Product typeHolder for disc milling cutters (FMH4 type)
    Machine-side connectionDIN 2080 steep taper
    Taper sizeShown in the ordering code; codes starting 2080.40- are size 40 (SK 40)
    Related accessoriesDrive shafts for FMH4 disc milling cutter arbors (DS.xx.FMH4); screws for drive shafts (S.DS.xx.FMH4)
    BrandPramet (Dormer Pramet)

     

    How to choose a 2080-FMH4 holder

    1. Machine spindle: confirm the spindle uses a DIN 2080 taper and choose the matching taper size. Dormer Pramet divides its DIN 2080 holders into ISO 40 and ISO 50 sizes; the size is the number after 2080. in the ordering code.
    2. Disc milling cutter: match the cutter-side connection of the holder to the bore of the cutter.
    3. Accessories: select the FMH4 drive shaft (DS.xx.FMH4) and its screw (S.DS.xx.FMH4) for the connection size used.
    4. Other machines: for spindles with DIN 69871, MAS 403 BT or HSK-A interfaces, choose the corresponding FMH4 holder families instead (69871-FMH4, BT-FMH4, HSK-A-FMH4).