DIN 2080 COMBI SHELL MILL HOLDER_2080-FMH2

Caution
Product Description
Pramet combi shell mill holder from Dormer Pramet with a DIN 2080 steep taper shank, for mounting milling cutters that have a transverse drive slot or a longitudinal keyway. Supplied ready to use with tightening bolt, driving ring and feather key.
Standards
- Machine-side taper: DIN 2080 (SK 40 / SK 50)
- Taper accuracy: finer than AT 3 according to DIN 7187 and DIN 2080
- Tool-side interface: combi shell mill holder type; Dormer Pramet specifies its FMH2 drive rings for combi shell mill holders to DIN 6358
Material and finish
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
Accuracy and balance
- Concentricity: ≤ 0.005 mm
- Pre-balanced to G6.3 at 15,000 rpm
Delivery
Supplied with tightening bolt, driving ring and feather key.
Usage notes
- Designed for machine spindles with a DIN 2080 taper; confirm the taper size (SK 40 or SK 50) before ordering.
- For DIN 69871 or MAS 403 BT spindles, Dormer Pramet offers separate combi shell mill holder series (69871-FMH2 and BT-FMH2).
- Select the cutter mounting diameter d that matches the bore of the milling cutter.
The 2080-FMH2 series are combi shell mill holders from the Pramet tooling systems range by Dormer Pramet. The machine side is a DIN 2080 steep taper shank (SK 40 or SK 50), and the tool side is a ground pilot that locates and clamps shell-type milling cutters.
The combi design lets one holder drive cutters in both ways: cutters with a transverse drive slot are driven by the driving ring, and cutters with a longitudinal keyway are driven by the feather key. The central tightening bolt clamps the cutter axially.
- DIN 2080 steep taper shank in SK 40 and SK 50
- Cutter mounting diameters of 16, 22, 27, 32 and 40 mm, tolerance h6
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Taper quality finer than AT 3 according to DIN 7187 and DIN 2080
- Concentricity ≤ 0.005 mm, pre-balanced to G6.3 at 15,000 rpm
- Supplied with tightening bolt, driving ring and feather key
Used to mount shell mills, face mills and other bore-type milling cutters on milling machines with a DIN 2080 taper spindle.
| Brand | Dormer Pramet (Pramet brand) |
|---|---|
| Product type | Combi shell mill holder |
| Machine-side connection | DIN 2080 steep taper: SK 40 / SK 50 |
| Cutter mounting diameter d (h6) | 16 / 22 / 27 / 32 / 40 mm |
| Functional length A | 52 mm (SK 40) / 55 mm (SK 50) |
| Body diameter D | 32 – 70 mm |
| Cutter drive | Driving ring (transverse slot) and feather key (longitudinal keyway) |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Taper accuracy | Finer than AT 3 according to DIN 7187 and DIN 2080 |
| Concentricity | ≤ 0.005 mm |
| Balance | Pre-balanced G6.3 at 15,000 rpm |
| Supplied with | Tightening bolt, driving ring, feather key |
| Order No. | Taper | Cutter mounting dia. d (h6) (mm) | Functional length A (mm) | Pilot length l1 (mm) | Body dia. D (mm) |
|---|---|---|---|---|---|
| 2080.40-FMH2.16.052 | SK 40 | 16 | 52 | 17 | 32 |
| 2080.40-FMH2.22.052 | SK 40 | 22 | 52 | 19 | 40 |
| 2080.40-FMH2.27.052 | SK 40 | 27 | 52 | 21 | 48 |
| 2080.40-FMH2.32.052 | SK 40 | 32 | 52 | 24 | 58 |
| 2080.40-FMH2.40.052 | SK 40 | 40 | 52 | 27 | 70 |
| 2080.50-FMH2.16.055 | SK 50 | 16 | 55 | 17 | 32 |
| 2080.50-FMH2.22.055 | SK 50 | 22 | 55 | 19 | 40 |
| 2080.50-FMH2.27.055 | SK 50 | 27 | 55 | 21 | 48 |
| 2080.50-FMH2.32.055 | SK 50 | 32 | 55 | 24 | 58 |
| 2080.50-FMH2.40.055 | SK 50 | 40 | 55 | 27 | 70 |
Shape and dimensions in words (symbols follow the manufacturer's dimension table):
- Machine side: DIN 2080 steep taper shank with flange; drawbar thread M16 for SK 40 and M24 for SK 50; taper gauge diameter 44.45 mm (SK 40) and 69.85 mm (SK 50).
- Body: cylindrical section of diameter D.
- Tool side: ground pilot of diameter d (h6) and length l1 carrying the feather key, with the driving ring seated at the front face and the tightening bolt in the centre.
- A: functional length of the holder.
Values of d, A, l1 and D for each model are listed in the Specification Table.
How to choose
- Machine taper: choose SK 40 (functional length 52 mm) or SK 50 (functional length 55 mm) to suit the DIN 2080 spindle of the machine.
- Cutter bore: choose d = 16, 22, 27, 32 or 40 mm to match the bore of the shell mill or face mill.
- Cutter drive: the combi design accepts cutters driven by a transverse slot (through the driving ring) as well as cutters driven by a longitudinal keyway (through the feather key).
Spare parts
Dormer Pramet lists replacement drive rings (DR.FMH2 series) and feather keys (F.FMH2 series) in sizes matching d, for example DR.FMH2.16 and F.FMH2.16 for d = 16 mm.