DIN 2080 SHELL MILL HOLDER_2080-FMH1

Caution
Product Description
Pramet shell mill holder with a DIN 2080 steep taper shank (SK 40 or SK 50) for mounting shell mills and face mills that have a transverse drive slot. Made from case-hardened alloy steel (HRC 60 ± 2), with runout accuracy of ≤ 0.005 mm and balancing to G6.3 at 15,000 rpm.
Standards
- Shank: DIN 2080 steep taper
- Taper quality: better than AT 3 according to DIN 7187 and DIN 2080
Material and heat treatment
- Case-hardened alloy steel with a core tensile strength of at least 1200 N/mm²
- Surface hardness HRC 60 ± 2 (HV 700 ± 50)
- Case hardening depth 0.8 ± 0.2 mm
- Black oxide finish with precision-ground surfaces
Accuracy and balancing
- Runout accuracy: ≤ 0.005 mm
- Balanced to G6.3 at 15,000 rpm
- Fine balancing to G2.5 is available on request
Usage notes
- Choose the holder whose mounting diameter d matches the bore of the milling cutter.
- Replacement clamping screws (Screws FMH) and driving keys are listed in the Pramet tooling accessories range.
DIN 2080 Shell Mill Holder 2080-FMH1
The 2080-FMH1 series from the Pramet tooling systems range (Dormer Pramet) is a shell mill holder with a DIN 2080 steep taper shank. It is designed for mounting milling cutters with a transverse drive slot, such as shell mills and face mills, on machine spindles with an SK 40 or SK 50 taper.
Key features
- DIN 2080 steep taper shank in SK 40 and SK 50 sizes
- Cutter mounting diameter d (h6) from 16 mm to 60 mm
- Made from case-hardened alloy steel with surface hardness of HRC 60 ± 2
- Taper quality better than AT 3 according to DIN 7187 and DIN 2080
- Runout accuracy ≤ 0.005 mm
- Balanced to G6.3 at 15,000 rpm
- Black oxide finish with precision-ground surfaces
Applications
Face milling and other milling operations with shell-type cutters on machines that use a DIN 2080 spindle taper, from conventional milling machines to CNC machining centers.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product type | Shell mill holder (FMH1) |
| Shank standard | DIN 2080 |
| Taper size | SK 40, SK 50 |
| Mounting diameter d (h6) | 16 / 22 / 27 / 32 / 40 / 60 mm |
| Length A | 30 – 55 mm |
| Material | Case-hardened alloy steel |
| Surface hardness | HRC 60 ± 2 |
| Runout accuracy | ≤ 0.005 mm |
| Balancing | G6.3 at 15,000 rpm |
| Order code | Taper | d (h6) (mm) | l1 (mm) | A (mm) | D (mm) |
|---|---|---|---|---|---|
| 2080.40-FMH1.16.030 | SK 40 | 16 | 17 | 30 | 38 |
| 2080.40-FMH1.22.030 | SK 40 | 22 | 19 | 30 | 48 |
| 2080.40-FMH1.27.030 | SK 40 | 27 | 21 | 30 | 58 |
| 2080.40-FMH1.32.030 | SK 40 | 32 | 24 | 30 | 78 |
| 2080.40-FMH1.40.030 | SK 40 | 40 | 27 | 30 | 88 |
| 2080.50-FMH1.22.035 | SK 50 | 22 | 19 | 35 | 48 |
| 2080.50-FMH1.27.035 | SK 50 | 27 | 21 | 35 | 58 |
| 2080.50-FMH1.32.040 | SK 50 | 32 | 24 | 40 | 78 |
| 2080.50-FMH1.40.033 | SK 50 | 40 | 27 | 33 | 88 |
| 2080.50-FMH1.60.055 | SK 50 | 60 | 40 | 55 | 129 |
All models: runout accuracy ≤ 0.005 mm, balanced to G6.3 at 15,000 rpm.
The shell mill holder has a DIN 2080 steep taper shank at the rear and a cylindrical pilot at the front on which the milling cutter is seated. Drive keys on the front face engage the transverse slot of the cutter to transmit torque.
- d (h6): cutter mounting (pilot) diameter
- l1: pilot length
- A: projection length of the holder
- D: outside diameter of the holder body
See the Specification Table for the d, l1, A and D values of each model.
How to read the order code
Example: 2080.40-FMH1.16.030
- 2080: DIN 2080 shank
- 40: taper size SK 40
- FMH1: shell mill holder
- 16: mounting diameter d = 16 mm
- 030: length A = 30 mm
Choosing the right size
| Cutter bore (mm) | SK 40 | SK 50 |
|---|---|---|
| 16 | 2080.40-FMH1.16.030 | |
| 22 | 2080.40-FMH1.22.030 | 2080.50-FMH1.22.035 |
| 27 | 2080.40-FMH1.27.030 | 2080.50-FMH1.27.035 |
| 32 | 2080.40-FMH1.32.030 | 2080.50-FMH1.32.040 |
| 40 | 2080.40-FMH1.40.030 | 2080.50-FMH1.40.033 |
| 60 | 2080.50-FMH1.60.055 |
First select the taper size that matches the machine spindle, then choose the mounting diameter d that matches the bore of the shell mill or face mill.