DIN 2080 PRECISION DRILL CHUCK_2080-DC

Caution
Product Description
Precision drill chuck from Dormer Pramet with an integral DIN 2080 steep-taper shank, for clamping drills and other tools with straight shanks. A mechanically amplified clamping force grips the tool securely and does not slacken during clockwise or counter-clockwise rotation or at spindle stop, with concentricity of ≤ 0.03 mm.
Standards
- Taper shank according to DIN 2080.
- Taper quality < AT 3 according to DIN 7187 and DIN 2080.
Material and accuracy
- Alloyed case-hardened steel with a tensile core strength of min. 1200 N/mm².
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm, black-finished and precision ground.
- Concentricity ≤ 0.03 mm.
- Pre-balanced to G6.3 at 15,000 rpm.
Delivery
- Supplied with wrench.
- SK 40 and SK 50 holders come with a plastic protection ring.
Usage notes
- For tools with straight (cylindrical) shanks; select the holder whose clamping range covers the tool shank diameter.
- Clamp and release the tool with the Allen wrench supplied.
DIN 2080 Precision Drill Chuck 2080-DC
The 2080-DC series from the Dormer Pramet tooling systems range combines a drill chuck and a DIN 2080 steep-taper shank in a single body. It is used to mount drills and other tools with straight shanks on machines whose spindle accepts DIN 2080 tool holders, from conventional machines to CNC machining centres.
Key features
- High precision with concentricity of ≤ 0.03 mm.
- Secure gripping of the tool through mechanical amplification of the clamping force.
- The clamping force does not slacken by itself during clockwise or counter-clockwise rotation or when the spindle stops.
- Clamping and releasing with an Allen wrench, supplied with the holder.
- Alloyed case-hardened steel body, hardened to HRC 60 ± 2, black-finished and precision ground.
- Pre-balanced to G6.3 at 15,000 rpm.
| Brand | Dormer Pramet (Pramet) |
|---|---|
| Type | Drill chuck with integral taper shank |
| Shank standard | DIN 2080 |
| Taper size | SK 40, SK 50 |
| Clamping range | 0.5 – 8 mm / 1 – 13 mm / 2.5 – 16 mm |
| Concentricity | ≤ 0.03 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Material | Alloyed case-hardened steel, tensile core strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface finish | Black-finished, precision ground |
| Taper quality | < AT 3 (DIN 7187, DIN 2080) |
| Clamping method | Allen wrench |
| Delivery | With wrench |
| Order no. | Taper | Clamping range d (mm) | Length A (mm) | Diameter D (mm) |
|---|---|---|---|---|
| 2080.40-DC.08.063 | SK 40 | 0.5 – 8 | 63 | 36 |
| 2080.40-DC.13.083 | SK 40 | 1 – 13 | 83 | 50 |
| 2080.40-DC.16.088 | SK 40 | 2.5 – 16 | 88 | 50 |
| 2080.50-DC.13.085 | SK 50 | 1 – 13 | 85 | 50 |
| 2080.50-DC.16.090 | SK 50 | 2.5 – 16 | 90 | 50 |
One-piece design: a DIN 2080 steep-taper shank with flange, drive slots and drawbar thread at the rear, and a drill chuck head at the front that is clamped and released with an Allen wrench. Dimensions A and D for each order number are given in the specification table.
DIN 2080 taper shank dimensions (mm)
| Taper | d1 | G | d2 | b | l1 |
|---|---|---|---|---|---|
| SK 40 | 44.45 | M16 | 63.0 | 16.1 | 93.4 |
| SK 50 | 69.85 | M24 | 97.5 | 25.7 | 126.8 |
d1: taper reference diameter · G: drawbar thread · d2: flange diameter · b: drive slot width · l1: taper length
How to choose
- Match the taper size (SK 40 or SK 50) to the spindle of your machine with DIN 2080 interface.
- Choose a clamping range that covers the shank diameter of your tool: 0.5 – 8 mm for small drills, 1 – 13 mm or 2.5 – 16 mm for larger diameters.
- For SK 40 spindles and small work up to 8 mm, 2080.40-DC.08.063 is the smallest holder in the series (D 36 mm, A 63 mm).
Other DIN 2080 holders in the Pramet range
- 2080-W: Weldon end mill holders for straight shanks with flat according to DIN 1835 form B.
- 2080-CC-ER: collet chucks for mounting straight-shank tools in ER collets.
- 2080-MT: holders for tools with Morse taper shank and tang according to DIN 228-1 form B.
- 2080-QTCC: quick-change tapping chucks with compensation.