DIN 2080 COLLET CHUCK - OZ_2080-CC-OZ

Caution
Product Description
DIN 2080 collet chuck with SK 40 or SK 50 taper for OZ 16, OZ 25 and OZ 32 collets, clamping straight-shank tools from 2 to 32 mm. Runout ≤ 0.003 mm, pre-balanced to G6.3 at 15,000 rpm, supplied with a ball bearing clamping nut.
Standards and accuracy
- Taper shank according to DIN 2080, sizes SK 40 and SK 50
- Taper tolerance quality better than AT 3 according to DIN 7187 and DIN 2080
- Runout ≤ 0.003 mm
Material and heat treatment
- Alloyed case-hardened steel with a core tensile strength of min. 1200 N/mm²
- Case hardened to HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm
- Black-finished and precision ground
Balancing
- Pre-balanced to G6.3 at 15,000 rpm
- Fine balancing to G2.5 available on request
Scope of delivery
- Ball bearing clamping nut included
- SK 40 and SK 50 holders are fitted with a plastic protection ring
- OZ collets are not listed in the scope of delivery and are ordered separately to match the tool shank diameter
The Dormer Pramet 2080-CC-OZ series are collet chucks with a DIN 2080 steep-taper shank, designed for mounting straight-shank tools in OZ collets. The range covers SK 40 and SK 50 tapers with OZ 16, OZ 25 and OZ 32 collet seats, for a clamping range of 2 to 32 mm.
Key features
- DIN 2080 taper shank in SK 40 and SK 50 sizes
- Accepts OZ 16 (2 – 16 mm), OZ 25 (2 – 25 mm) and OZ 32 (3 – 32 mm) collets
- Runout ≤ 0.003 mm
- Pre-balanced to G6.3 at 15,000 rpm
- Alloyed case-hardened steel, case hardened to HRC 60 ± 2, black-finished and precision ground
- Supplied with a ball bearing clamping nut
Applications
For holding straight-shank cutting tools such as drills, end mills and reamers in OZ collets on machines with a DIN 2080 spindle taper.
| Product type | Collet chuck for OZ collets |
|---|---|
| Taper standard | DIN 2080 |
| Taper size | SK 40, SK 50 |
| Collet type | OZ 16, OZ 25, OZ 32 |
| Clamping range | 2 – 32 mm |
| Runout | ≤ 0.003 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Material | Alloyed case-hardened steel, core tensile strength min. 1200 N/mm² |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Surface | Black-finished, precision ground |
| Taper accuracy | Tolerance quality better than AT 3 per DIN 7187 and DIN 2080 |
| Drawbar thread | M16 (SK 40), M24 (SK 50) |
| Supplied with | Ball bearing clamping nut |
| Order No. | Taper | Collet | Clamping range (mm) | A (mm) | D (mm) |
|---|---|---|---|---|---|
| 2080.40-CC.OZ16.055 | SK 40 | OZ 16 | 2 – 16 | 55 | 43 |
| 2080.40-CC.OZ25.066 | SK 40 | OZ 25 | 2 – 25 | 66 | 60 |
| 2080.40-CC.OZ32.095 | SK 40 | OZ 32 | 3 – 32 | 95 | 72 |
| 2080.50-CC.OZ25.071 | SK 50 | OZ 25 | 2 – 25 | 71 | 60 |
| 2080.50-CC.OZ32.073 | SK 50 | OZ 32 | 3 – 32 | 73 | 72 |
A = projection length, D = nose diameter of the chuck.
The chuck consists of a DIN 2080 steep-taper shank with a flange at the machine side and a cylindrical body ending in the OZ collet seat, which is closed by the ball bearing clamping nut. An internal drawbar thread is located at the rear end of the taper.
- A: projection length of the chuck (mm), see the Specification Table
- D: nose diameter of the chuck (mm), see the Specification Table
| Taper | d1 (mm) | d2 (mm) | G |
|---|---|---|---|
| SK 40 | 44.45 | 63.0 | M16 |
| SK 50 | 69.85 | 97.5 | M24 |
d1 = taper gauge diameter, d2 = flange diameter, G = drawbar thread.
How to choose the right chuck
- Taper size: match the machine spindle — SK 40 or SK 50 (DIN 2080).
- Collet size: choose by tool shank diameter — OZ 16 for 2 – 16 mm, OZ 25 for 2 – 25 mm, OZ 32 for 3 – 32 mm.
- Projection length A: choose the shortest length that still gives enough reach, to keep the setup rigid. Available A values: 55, 66 and 95 mm (SK 40); 71 and 73 mm (SK 50).