DIN 2080 - COLLET CHUCK ER_2080-CC-ER

Caution
Product Description
Dormer Pramet ER collet chuck with a DIN 2080 SK 40 taper shank, for clamping straight-shank tools in ER 25 collets (DIN 6499). Clamping range 2 – 16 mm, protruding length 50 mm, body diameter 42 mm.
Standards
- Machine-side taper: DIN 2080, SK 40
- Collets: ER to DIN 6499 (ISO 15488)
Material and accuracy
- Alloyed case-hardening steel, core tensile strength min. 1200 N/mm²
- Surface hardness HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 ± 0.2 mm
- Blackened and precision ground
- Taper accuracy better than AT 3
Usage notes
- Delivered with clamping nut. Select the ER 25 collet to match the tool shank diameter (2 – 16 mm).
- Follow the Dormer Pramet mounting instructions for ER collets per DIN 6499 when fitting the collet and tightening the clamping nut.
The Dormer Pramet 2080-CC-ER series is a range of ER collet chucks with a DIN 2080 taper shank, part of the Pramet tooling systems programme. Model 2080.40-CC.ER25.050 has an SK 40 taper and takes ER 25 collets. It is used to mount straight-shank tools such as end mills, drills and reamers on milling machines and machining centres with a DIN 2080 SK 40 spindle.
Key features
- SK 40 taper shank to DIN 2080
- Collet seat for ER 25 collets to DIN 6499 (ISO 15488)
- Clamping range 2 – 16 mm
- Protruding length 50 mm, body diameter 42 mm
- Alloyed case-hardening steel, hardened to HRC 60 ± 2
- Delivered with clamping nut
| Brand | Dormer Pramet |
|---|---|
| Series | 2080-CC-ER |
| Machine-side connection | DIN 2080, SK 40 |
| Collet type | ER 25 (DIN 6499 / ISO 15488) |
| Clamping range | 2 – 16 mm |
| Protruding length | 50 mm |
| Body diameter | 42 mm |
| Material | Alloyed case-hardening steel |
| Hardness | HRC 60 ± 2 |
| Delivery | With clamping nut |
| Order code | Taper | Collet | Clamping range (mm) | Protruding length A (mm) | Body diameter D (mm) |
|---|---|---|---|---|---|
| 2080.40-CC.ER25.050 | SK 40 | ER 25 | 2 – 16 | 50 | 42 |
Shape and main dimensions of 2080.40-CC.ER25.050, from the machine side to the tool side:
- Machine side: taper shank to DIN 2080, size SK 40
- Tool side: collet seat for an ER 25 collet, closed by the clamping nut
- A (protruding length): 50 mm
- D (body diameter): 42 mm
- Clamping range with ER 25 collets: 2 – 16 mm
How to choose the right collet chuck
- Check the machine spindle: this chuck fits spindles with a DIN 2080 SK 40 taper. For DIN 69871 or MAS 403 BT spindles, choose a collet chuck with the matching taper instead.
- Check the tool shank: ER 25 collets cover shank diameters from 2 to 16 mm. Choose the collet that matches the shank diameter. For larger shanks, the 2080-CC-ER series also includes ER 32 and ER 40 versions.
- Check the reach: allow for the 50 mm protruding length of the chuck plus the tool stick-out when planning the set-up.