DIN 2080 BLANK FOR SPECIAL HOLDERS_2080-BLANKS

Caution
Product Description
Pramet blank with a DIN 2080 taper shank for manufacturing special tools, available in SK 40 (body D 63 mm × A 250 mm) and SK 50 (body D 97 mm × A 315 mm). The cone and flange are hardened and ground, while the body is left soft for later machining.
Delivery condition
Cone and flange hardened and ground. Soft body for later processing.
Pramet DIN 2080 toolholder range – material and accuracy
- Material: alloyed case-hardened steel, tensile core strength of min. 1200 N/mm²
- Case hardened HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm, black-finished and precision ground
- Taper quality < AT 3 according to DIN 7187 and DIN 2080
Usage notes
- Machine the soft body only, and protect the hardened, ground taper and flange from damage during clamping and machining.
- Before ordering, confirm that the machine spindle accepts DIN 2080 taper shanks of the selected size (SK 40 or SK 50).
The DIN 2080 Blank for Special Holders (2080-BLANKS) is part of the Pramet tooling systems range from Dormer Pramet. It is a semi-finished tool holder: the taper shank to DIN 2080 is already finished, while the cylindrical body is left unhardened so it can be machined into a special tool or holder that is not available as a standard catalogue item.
Key features
- Taper shank according to DIN 2080, size SK 40 or SK 50
- Cone and flange hardened and ground
- Soft body for later processing
- SK 40: body diameter D 63 mm, length A 250 mm
- SK 50: body diameter D 97 mm, length A 315 mm
- Alloyed case-hardened steel, as specified for the Pramet DIN 2080 toolholder range
Application
For the manufacturing of special tools on machine tools whose spindle accepts DIN 2080 SK 40 or SK 50 taper shanks.
| Standard | DIN 2080 |
|---|---|
| Taper size | SK 40 / SK 50 |
| Body diameter D | 63 mm (SK 40) / 97 mm (SK 50) |
| Length A | 250 mm (SK 40) / 315 mm (SK 50) |
| Version | Cone and flange hardened and ground, soft body for later processing |
| Material | Alloyed case-hardened steel (Pramet DIN 2080 toolholder range) |
| Taper quality | < AT 3 according to DIN 7187 and DIN 2080 |
| Application | Manufacturing of special tools |
| Order no. | Taper | D (mm) | A (mm) |
|---|---|---|---|
| 2080.40-BLA.63.250 | SK 40 | 63 | 250 |
| 2080.50-BLA.97.315 | SK 50 | 97 | 315 |
Shape, from the machine side to the tool side:
- Taper shank: 7/24 steep taper according to DIN 2080, size SK 40 or SK 50. For SK 40: internal thread G M16 at the small end of the taper, taper gauge diameter d1 44.45 mm, taper length l1 93.4 mm.
- Flange: hardened and ground together with the taper, with drive slots (width b 16.1 mm for SK 40).
- Body: plain cylindrical section with diameter D 63 mm (SK 40) or D 97 mm (SK 50), left soft for machining.
- Length A: 250 mm (SK 40) or 315 mm (SK 50).
How to choose the right blank
- Spindle standard: the Pramet tooling systems catalogue also lists blanks for special holders with DIN 69871, MAS 403 BT and HSK-A interfaces. Choose the DIN 2080 version only when your machine spindle takes DIN 2080 tools.
- Taper size: this series is available with an SK 40 or SK 50 taper; choose the size that matches your machine's spindle.
- Stock size: make sure the special tool you plan to make fits within the body of the selected blank: D 63 mm × A 250 mm (SK 40) or D 97 mm × A 315 mm (SK 50).