EXTRA LENGTH DRILL_1813

Caution
Product Description
Dormer Pramet 1813 general purpose extra length drill in HSS with a straight shank, 18 inch overall length and 13 inch flute length, made to ANSI standard. Its 118° point drills to 15xD with pecking in steel, cast iron and non-ferrous materials.
- Dimensions to ANSI standard.
- Usable depth up to 15xD. Drill with a pecking cycle, retracting the drill at intervals to clear chips from the flutes.
- Right hand cutting: use with right hand spindle rotation.
- Surface finish depends on size: bright up to 1/2 inch, steam tempered from 33/64 inch upward.
- Dormer Pramet groups the 1813 series with its 1511 and A125 general purpose extra length drills and publishes shared cutting data (surface speed and feed per revolution) for them by workpiece material.
The Dormer Pramet 1813 series is an extra length drill made from high speed steel (HSS) for drilling deep holes and for jobs that need more reach than a standard-length drill. Every size has a straight (cylindrical) shank, an overall length of 18 inch and a flute length of 13 inch, made to ANSI standard.
Key features
- Extra reach: usable depth up to 15xD when drilled with pecking
- 118° point angle for general purpose drilling
- Right hand cutting
- Bright finish on sizes up to 1/2 inch, which helps chip flow in soft and non-ferrous materials
- Steam tempered finish on sizes from 33/64 inch upward, for added wear resistance and lubricity
- Fractional inch sizes from 1/4 inch to 1 inch
Applications
General purpose drilling in steel, cast iron and non-ferrous materials, particularly deep holes and holes in locations that a standard-length drill cannot reach.
| Brand | Dormer Pramet |
|---|---|
| Series | 1813 |
| Type | Extra length drill, general purpose |
| Tool material | HSS |
| Surface finish | Bright: 1/4 - 1/2 inch Steam tempered: 33/64 - 1 inch |
| Point angle | 118° |
| Diameter range | 1/4 - 1 inch |
| Flute length | 13 inch |
| Overall length | 18 inch |
| Usable depth | 15xD (with pecking) |
| Shank | Straight (cylindrical) |
| Cutting direction | Right hand |
| Standard | ANSI |
| Order code | d1 (inch) | d1 decimal (inch) | l2 flute length (inch) | l1 overall length (inch) | EDP No. | Finish |
|---|---|---|---|---|---|---|
| 18131/4 | 1/4 | 0.2500 | 13 | 18 | 059716 | Bright |
| 181317/64 | 17/64 | 0.2656 | 13 | 18 | 059717 | Bright |
| 18139/32 | 9/32 | 0.2813 | 13 | 18 | 059718 | Bright |
| 181319/64 | 19/64 | 0.2969 | 13 | 18 | 059719 | Bright |
| 18135/16 | 5/16 | 0.3125 | 13 | 18 | 059720 | Bright |
| 181321/64 | 21/64 | 0.3281 | 13 | 18 | 059721 | Bright |
| 181311/32 | 11/32 | 0.3438 | 13 | 18 | 059722 | Bright |
| 181323/64 | 23/64 | 0.3594 | 13 | 18 | 059723 | Bright |
| 18133/8 | 3/8 | 0.3750 | 13 | 18 | 059724 | Bright |
| 181325/64 | 25/64 | 0.3906 | 13 | 18 | 059725 | Bright |
| 181313/32 | 13/32 | 0.4063 | 13 | 18 | 059726 | Bright |
| 181327/64 | 27/64 | 0.4219 | 13 | 18 | 059727 | Bright |
| 18137/16 | 7/16 | 0.4375 | 13 | 18 | 059728 | Bright |
| 181329/64 | 29/64 | 0.4531 | 13 | 18 | 059729 | Bright |
| 181315/32 | 15/32 | 0.4688 | 13 | 18 | 059730 | Bright |
| 181331/64 | 31/64 | 0.4844 | 13 | 18 | 059731 | Bright |
| 18131/2 | 1/2 | 0.5000 | 13 | 18 | 059732 | Bright |
| 181333/64 | 33/64 | 0.5156 | 13 | 18 | 059733 | Steam tempered |
| 181317/32 | 17/32 | 0.5313 | 13 | 18 | 059734 | Steam tempered |
| 181335/64 | 35/64 | 0.5469 | 13 | 18 | 059735 | Steam tempered |
| 18139/16 | 9/16 | 0.5625 | 13 | 18 | 059736 | Steam tempered |
| 181337/64 | 37/64 | 0.5781 | 13 | 18 | 059737 | Steam tempered |
| 181319/32 | 19/32 | 0.5938 | 13 | 18 | 059738 | Steam tempered |
| 181339/64 | 39/64 | 0.6094 | 13 | 18 | 059739 | Steam tempered |
| 18135/8 | 5/8 | 0.6250 | 13 | 18 | 059740 | Steam tempered |
| 181321/32 | 21/32 | 0.6563 | 13 | 18 | 059742 | Steam tempered |
| 181311/16 | 11/16 | 0.6875 | 13 | 18 | 059744 | Steam tempered |
| 181323/32 | 23/32 | 0.7188 | 13 | 18 | 059746 | Steam tempered |
| 18133/4 | 3/4 | 0.7500 | 13 | 18 | 059748 | Steam tempered |
| 181325/32 | 25/32 | 0.7813 | 13 | 18 | 059750 | Steam tempered |
| 181313/16 | 13/16 | 0.8125 | 13 | 18 | 059752 | Steam tempered |
| 18137/8 | 7/8 | 0.8750 | 13 | 18 | 059756 | Steam tempered |
| 181315/16 | 15/16 | 0.9375 | 13 | 18 | 059760 | Steam tempered |
| 18131 | 1 | 1.0000 | 13 | 18 | 059764 | Steam tempered |
Extra length drill with a straight shank, helical flutes along the body and a 118° point at the cutting end.
- d1: cutting diameter, 1/4 - 1 inch (see Specification Table)
- l2: flute length, 13 inch
- l1: overall length, 18 inch
- Point angle: 118°
- Shank: straight (cylindrical) shank
- Cutting direction: right hand
Choosing cutting conditions by workpiece material
Dormer Pramet cutting data for the 1813 series. Find the workpiece material to get the recommended surface speed (SFM) and feed code, then read the feed per revolution (IPR) for the closest drill diameter in the feed table. Feed values have a range of ± 25%.
Surface speed and feed code
| Workpiece material | Hardness | Surface speed (SFM) | Feed code |
|---|---|---|---|
| Magnetic soft steel | below 120 HB | 79 | E |
| Structural steel / case carburising steel | below 200 HB | 72 | E |
| Plain carbon steel | below 24 HRC | 52 | C |
| Alloy steel | below 24 HRC | 49 | C |
| Alloy steel, hardened and tempered | 24 - 38 HRC | 20 | A |
| Alloy steel, hardened and tempered | above 38 HRC | 16 | A |
| Free machining stainless steel | below 24 HRC | 30 | C |
| Austenitic stainless steel | below 24 HRC | 13 | E |
| Ferritic + austenitic / martensitic stainless steel | below 32 HRC | 26 | A |
| Grey cast iron (lamellar graphite) | below 150 HB | 72 | G |
| Grey cast iron (lamellar graphite) | above 150 HB, below 32 HRC | 59 | D |
| Nodular / malleable cast iron | below 200 HB | 43 | C |
| Nodular / malleable cast iron | above 200 HB, below 32 HRC | 30 | C |
| Titanium, unalloyed | below 200 HB | 36 | D |
| Titanium, alloyed | below 28 HRC | 30 | B |
| Titanium, alloyed | 28 - 38 HRC | 16 | A |
| Nickel, unalloyed | below 150 HB | 16 | E |
| Nickel, alloyed | below 28 HRC | 13 | C |
| Nickel, alloyed | 28 - 38 HRC | 10 | A |
| Copper, commercially pure | below 100 HB | 79 | D |
| β-brass, bronze | below 200 HB | 108 | G |
| α-brass | below 200 HB | 72 | F |
| High strength bronze | 52 | D | |
| Aluminium / magnesium, unalloyed | below 100 HB | 79 | H |
| Aluminium alloy, Si below 0.5% | below 150 HB | 72 | G |
| Aluminium alloy, Si 0.5 - 10% | below 120 HB | 72 | F |
| Aluminium alloy, Si above 10% / magnesium alloy | below 120 HB | 66 | E |
| Thermoplastics | 98 | H | |
| Thermosetting plastics | 85 | F | |
| Fibre reinforced plastics | 33 | D | |
| Cermets | below 54 HRC | 10 | A |
Feed per revolution (IPR) by feed code
| Feed code | 1/4 inch | 5/16 inch | 3/8 inch | 1/2 inch | 9/16 inch | 5/8 inch | 3/4 inch | 1 inch |
|---|---|---|---|---|---|---|---|---|
| A | 0.0017 | 0.0021 | 0.0024 | 0.0027 | 0.0032 | 0.0034 | 0.0043 | 0.0049 |
| B | 0.0021 | 0.0026 | 0.0031 | 0.0035 | 0.0041 | 0.0043 | 0.0053 | 0.0060 |
| C | 0.0025 | 0.0031 | 0.0039 | 0.0043 | 0.0049 | 0.0051 | 0.0063 | 0.0071 |
| D | 0.0031 | 0.0039 | 0.0047 | 0.0051 | 0.0059 | 0.0061 | 0.0074 | 0.0083 |
| E | 0.0037 | 0.0045 | 0.0055 | 0.0059 | 0.0068 | 0.0071 | 0.0085 | 0.0094 |
| F | 0.0043 | 0.0054 | 0.0065 | 0.0070 | 0.0080 | 0.0083 | 0.0098 | 0.0108 |
| G | 0.0050 | 0.0063 | 0.0075 | 0.0081 | 0.0091 | 0.0094 | 0.0110 | 0.0122 |
| H | 0.0059 | 0.0075 | 0.0090 | 0.0096 | 0.0107 | 0.0110 | 0.0126 | 0.0140 |