INDEXABLE DRILL 5 X D_805D

Caution
Product Description
Dormer Pramet 805D indexable drill for holes up to 5 x D deep. It carries an XPET insert in the central pocket and an SCET insert in the peripheral pocket on a monoblock body, with through-tool coolant and a cylindrical shank with flat according to ISO 9766.
Standards
- Shank: cylindrical shank with flat according to ISO 9766
- Dimension codes (DC, APMX, LU, LPR, OAL, DF, LS, DCON) follow ISO 13399
Usage guidance
- The 805D is designed with through-tool coolant for drilling up to 5 x D; supply coolant through the tool during use.
- When using the drill eccentrically to adjust the hole diameter, stay within the radial adjustment limits (ADJLN, ADJLX) of the selected size.
- Insert type and size change with the cutting diameter; always fit the XPET and SCET inserts specified for the drill size.
Downloads
Dormer Pramet provides 2D (DXF) and 3D (STP) models for sizes in this series.
Overview
The Dormer Pramet 805D series is a range of indexable drills (U-drills) for drilling holes up to a maximum depth of 5 x D. Each drill holds an XPET carbide insert in the central pocket and an SCET carbide insert in the peripheral pocket, both fixed with a clamping screw. The product code shows the cutting diameter, the maximum drilling depth and the shank diameter.
According to Dormer Pramet, indexable drilling is the most efficient and economical solution when larger holes above 15 mm in diameter are required.
Key features
- Usable tool depth to diameter ratio of 5 x D
- 1 effective tooth per revolution
- Universal cylindrical shank with flat according to ISO 9766
- Through-tool coolant
- Monoblock (one-piece) drill body
- Can be used for eccentric machining within the radial adjustment limits specified for each size
- Inserts held by screw clamping (S – screw clamp)
Applications
- Primary use: blind hole drilling and through hole drilling
- Possible use: boring, drilling across an existing hole, drilling onto curved or inclined surfaces, drill exit on an inclined surface and welded joint drilling
| Brand | Dormer Pramet |
|---|---|
| Series | 805D |
| Tool type | Indexable drill (U-drill) |
| Maximum drilling depth | 5 x D |
| Inserts | Central pocket: XPET Peripheral pocket: SCET |
| Insert material | Carbide |
| Insert clamping | Screw clamp (S) |
| Effective teeth | 1 per revolution |
| Body design | Monoblock |
| Shank type | Cylindrical shank with flat according to ISO 9766 |
| Shank tolerance | h6 |
| Shank diameter | Indicated by the S-code, e.g. S25 = 25 mm, S32 = 32 mm |
| Coolant | Through-tool coolant |
| Code structure | 805D-DC-APMX-S(shank diameter) e.g. 805D-19-95-S25: DC 19 mm, APMX 95 mm, shank diameter 25 mm |
The drill is made up of the following sections, from the machine side to the cutting end:
- Shank: cylindrical shank with a clamping flat according to ISO 9766; connection diameter DCON, shank length LS
- Flange: shoulder between the shank and the drill body; flange diameter DF
- Drill body: protruding length LPR, measured from the end of the shank to the drill tip; usable length LU, slightly longer than the maximum drilling depth APMX
- Cutting head: central insert pocket (XPET) and peripheral insert pocket (SCET); cutting diameter DC
- Coolant: internal channels through the body for through-tool coolant
Overall length OAL equals shank length LS plus protruding length LPR. The maximum drilling depth APMX is 5 times the cutting diameter DC, for example 805D-19-95-S25: DC 19 mm, APMX 95 mm.
How to choose the right 805D indexable drill
- Select the cutting diameter DC that matches the required hole diameter, or use eccentric adjustment within the radial adjustment limits of the size.
- Check that the hole depth does not exceed the maximum drilling depth APMX (5 x D). For shallower holes, Dormer Pramet also offers the 802D (2 x D), 803D (3 x D) and 804D (4 x D) series.
- Confirm that the shank diameter in the code (e.g. S25 = 25 mm, S32 = 32 mm) fits your holder for ISO 9766 shanks.
- Choose inserts that match the drill size. Peripheral SCET inserts are sized by drill diameter, for example:
| Peripheral insert | Drill diameter range |
|---|---|
| SCET 0502.. | 15 to 19 mm |
| SCET 0602.. | 19.5 to 22 mm |
Insert grade example
SCET inserts in grade D8330 with UD geometry are made of PVD-coated fine-grained WC-Co carbide within ISO grade ranges P20–P35 and K15–K35, for machining steel and cast iron. Starting values for primary use: SCET 050204-UD:D8330, vc 130–155 m/min, f 0.05–0.11 mm/rev; SCET 060204-UD:D8330, vc 130–155 m/min, f 0.06–0.15 mm/rev.