INDEXABLE DRILL 4 X D_804D

Caution
Product Description
Dormer Pramet 804D indexable insert drill for blind and through holes up to 4 x D. An XPET insert in the central pocket and an SCET insert in the peripheral pocket are screw-clamped to a monoblock body with through-tool coolant and a cylindrical shank with flat according to ISO 9766.
Standards
- Shank: cylindrical shank with flat according to ISO 9766, tolerance h6
Operations
Primary use: blind hole drilling and through hole drilling.
Possible use:
- Boring, blind hole boring, through hole boring and boring up to a shoulder
- Drilling across an existing hole and boring through cross holes
- Drilling onto a curved or inclined surface, and drill exit on an inclined surface
- Welded joint drilling and drilling of stacked materials
- Helical interpolation drilling and helical interpolation boring
- Chamfering (beveling)
- Interrupted cut
Usage notes
- Maximum drilling depth is 4 x D; for 804D-17-68-S25 the maximum depth of cut is 68 mm.
- The insert size changes with the drill diameter. 804D-17-68-S25 uses XPET 0502.. in the central pocket and SCET 0502.. in the peripheral pocket.
- The drill is designed for through-tool coolant supply.
The 804D is a Pramet indexable insert drill (U-drill) from Dormer Pramet, designed for a usable drilling depth of up to 4 x D. It carries two indexable inserts on one monoblock body: an XPET insert in the central pocket and an SCET insert in the peripheral pocket. Together they give 1 effective tooth per revolution, and both inserts are fixed by screw clamping.
Coolant is supplied through the tool, and the universal cylindrical shank with flat is made according to ISO 9766. The drill can also be used for eccentric machining.
Key features
- 4 x D usable tool depth to diameter ratio
- 1 effective tooth per revolution
- Monoblock design
- Through-tool coolant
- Universal shank: cylindrical with flat, ISO 9766
- Screw clamping of the inserts (S)
- Possibility of use for eccentric machining
Main applications
Primarily used for blind hole drilling and through hole drilling. Possible uses include boring, drilling across an existing hole, drilling onto curved or inclined surfaces, drilling of stacked materials, helical interpolation and chamfering.
| Brand / Series | Dormer Pramet / 804D |
|---|---|
| Tool type | Indexable insert drill, monoblock design |
| Maximum drilling depth | 4 x D |
| Inserts | XPET (central pocket) and SCET (peripheral pocket) |
| Effective teeth | 1 per revolution |
| Insert clamping | Screw clamp (S) |
| Coolant supply | Through-tool coolant |
| Shank | Cylindrical shank with flat according to ISO 9766, tolerance h6 |
| 804D-17-68-S25 | DC 17 mm / shank 25 mm / APMX 68 mm / XPET 0502.. and SCET 0502.. |
| Model | Cutting diameter DC (mm) | Shank diameter DCON MS (mm) | Max. depth of cut APMX (mm) | Overall length OAL (mm) | Protruding length LPR (mm) | Shank length LS (mm) | Central insert | Peripheral insert | Adjustment limit min. ADJLN (mm) | Adjustment limit max. ADJLX (mm) | Net weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 804D-17-68-S25 | 17 | 25 | 68 | 149 | 93 | 56 | XPET 0502.. | SCET 0502.. | 0.1 | 0.5 | 340 |
The 804D is a monoblock indexable drill body. At the cutting end there are two insert pockets: a central pocket for the XPET insert and a peripheral pocket for the SCET insert, each fixed with a clamping screw. Coolant is fed through the inside of the tool. Behind the drilling section is a flange, followed by a cylindrical shank with a flat for clamping according to ISO 9766.
Main dimensions (804D-17-68-S25)
- DC (cutting diameter): 17 mm
- APMX (maximum depth of cut): 68 mm
- LPR (protruding length): 93 mm
- LS (shank length): 56 mm
- OAL (overall length): 149 mm
- DCON MS (shank diameter): 25 mm
The protruding length (LPR) and the shank length (LS) together make up the overall length (OAL).
How to choose an 804D drill
- Hole diameter: the number after 804D is the cutting diameter, e.g. 17 means 17 mm in 804D-17-68-S25.
- Hole depth: the next number is the maximum depth of cut, e.g. 68 means 68 mm (4 x D).
- Shank: the S number gives the shank diameter, e.g. S25 means a 25 mm shank.
- Inserts: use the XPET central insert and SCET peripheral insert sizes specified for the chosen drill.
- Deeper holes: for drilling depths up to 5 x D, Dormer Pramet offers the 805D series.