INDEXABLE DRILL 3 X D_803D

Caution
Product Description
Dormer Pramet 803D indexable insert drill for holes up to 3 x D deep. It carries an XPET insert in the central pocket and an SCET insert in the peripheral pocket, has through-tool coolant, and fits holders for cylindrical shanks with flat to ISO 9766.
Application
- Primary use: blind hole drilling, through hole drilling
- Possible use: boring, blind hole boring, through hole boring, boring through cross holes, boring up to a shoulder, drilling across an existing hole, drilling onto curved surfaces, drilling onto inclined surfaces, drill exit on inclined surfaces, welded joint drilling, drilling of stacked materials, helical interpolation drilling and boring, chamfering, interrupted cut
Usage notes
- Typically used on CNC machines and in automated production.
- Clamp in a holder that accepts cylindrical shanks with flat to ISO 9766; the shank of this code is 25 mm.
- The tool is designed for through-tool coolant; supply coolant through the holder.
- Use the insert sizes matched to the drill body. For 803D-15,5-46,5-S25: XPET 0502.. in the central pocket and SCET 0502.. in the peripheral pocket.
- Used together with the EP253253 adjustment sleeve, the hole size can be adjusted radially from -0.3 to +0.35 mm.
- Related parts listed by the manufacturer: XPET and SCET indexable drill inserts.
- Dormer Pramet publishes 2D (DXF) and 3D (STEP) CAD models of 803D-15,5-46,5-S25 for download.
The 803D series from Dormer Pramet is a monoblock indexable insert drill (U-drill) for drilling holes up to 3 x D deep. Instead of fixed cutting edges, the drill body holds two indexable inserts: an XPET insert in the central pocket and an SCET insert in the peripheral pocket, both fixed with screws. When the inserts wear, only the inserts are replaced and the same drill body stays in use.
The manufacturer places this tool in its range for process security and productivity, typically used on CNC machines and in automated production.
Key features
- Usable length to diameter ratio of 3 x D
- 1 effective tooth per revolution
- Universal shank: cylindrical shank with flat according to ISO 9766
- Through-tool coolant
- Monoblock body design
- Can be used for eccentric machining, so the drilled diameter can be adjusted within set limits
- Inserts held by screw clamping (S)
Applications
- Primary use: blind hole drilling and through hole drilling
- Possible uses: boring, drilling across an existing hole, drilling onto curved or inclined surfaces, drill exit on an inclined surface, drilling welded joints and stacked materials, helical interpolation drilling and boring, chamfering, and drilling with interrupted cut
| Product type | Indexable insert drill (U-drill) |
|---|---|
| Series | 803D |
| Usable length | 3 x D |
| Central insert | XPET |
| Peripheral insert | SCET |
| Effective teeth | 1 per revolution |
| Insert clamping | Screw clamp (S) |
| Shank | Universal shank: cylindrical shank with flat, ISO 9766 |
| Coolant | Through-tool coolant |
| Body design | Monoblock |
| Eccentric machining | Possible (diameter adjustment) |
| Item | 803D-15,5-46,5-S25 |
|---|---|
| Material ID (EDP) | 6820790 |
| Cutting diameter DC (mm) | 15.5 |
| Maximum depth of cut APMX (mm) | 47 |
| Usable length | 3 x D |
| Shank diameter DCON MS (mm) | 25 |
| Shank type | Cylindrical shank with flat, ISO 9766 |
| Central insert | XPET 0502.. |
| Peripheral insert | SCET 0502.. |
| Adjustment sleeve | EP253253 |
| Radial adjustment range (mm) | -0.3 to +0.35 |
| Coolant | Through-tool |
| Net weight (g) | 310 |
One-piece (monoblock) drill body. Seen from the machine side, it has a cylindrical shank with a clamping flat to ISO 9766, a flange between the shank and the body, and a fluted drill body ending in two insert pockets at the tip. The central pocket holds an XPET insert and the peripheral pocket holds an SCET insert, each fixed with a screw. Coolant passes through the tool to the cutting edges.
Main dimensions of 803D-15,5-46,5-S25 (ISO 13399 symbols):
- DC (cutting diameter): 15.5 mm
- APMX (maximum depth of cut): 47 mm
- DCON MS (shank diameter): 25 mm
How to choose an indexable drill
- By hole depth: Dormer Pramet indexable drills come in the 802D, 803D, 804D and 805D families, covering usable lengths from 2 x D to 5 x D. Choose 803D for holes up to 3 x D deep.
- By hole diameter: each 803D drill body has a fixed cutting diameter (DC). Choose the code whose DC matches the required hole; small corrections are possible by eccentric adjustment within the limits of each code.
- By machine holder: the shank is a cylindrical shank with flat to ISO 9766, and the end of the code shows the shank diameter (S25 = 25 mm).
- By workpiece material: choose the XPET and SCET insert grade and geometry that Dormer Pramet recommends for the workpiece material group, while keeping the same drill body.
Reading the code 803D-15,5-46,5-S25
- 803D: indexable drill family, 3 x D
- 15,5: cutting diameter 15.5 mm
- 46,5: 3 times the cutting diameter (46.5 mm)
- S25: 25 mm cylindrical shank