INDEXABLE DRILL 2 X D_802D

Caution
Product Description
DORMER PRAMET 802D is a monoblock indexable insert drill (U-drill) for holes up to 2 x D deep. It carries an XPET insert in the central pocket and an SCET insert in the peripheral pocket, with through-tool coolant and a cylindrical shank with flat according to ISO 9766.
- Shank: cylindrical shank with flat according to ISO 9766, shank tolerance h6.
- Coolant: the tool is designed for through-tool coolant; make sure the machine and tool holder can supply coolant through the tool.
- Inserts: the manufacturer lists the XPET central insert and the SCET peripheral insert as related parts of each drill; select the insert size that matches the drill diameter.
- Diameter adjustment: on selected sizes the drilled diameter can be adjusted radially with an adjustment sleeve; check the adjustment limits ADJLN and ADJLX for the chosen size.
- Drill family: 802D is the 2 x D length; 803D (3 x D), 804D (4 x D) and 805D (5 x D) are available for deeper holes.
- CAD data: 2D (dxf) and 3D (stp) models are available from the manufacturer for each item.
The DORMER PRAMET 802D series is an indexable insert drill for drilling depths up to 2 x D. The one-piece (monoblock) body holds two inserts: an XPET insert in the central pocket and an SCET insert in the peripheral pocket, each fixed by a screw clamp. The tool works with 1 effective tooth per revolution, and coolant is delivered through the tool to the cutting edges.
Key features
- 2×D usable tool depth to diameter ratio
- Monoblock tool body
- XPET central insert and SCET peripheral insert, S – screw clamp
- 1 effective tooth per revolution
- Through-tool coolant
- Universal cylindrical shank with flat according to ISO 9766
- Can also be used for eccentric machining
Applications
- Primary use: blind hole drilling and through hole drilling
- Possible use: boring, drilling across an existing hole, drilling onto curved surfaces, drilling onto inclined surfaces, drill exit on inclined surfaces and welded joint drilling
| Brand | DORMER PRAMET |
|---|---|
| Series | 802D |
| Tool type | Indexable insert drill, monoblock design |
| Maximum drilling depth | Up to 2 x D |
| Central insert | XPET |
| Peripheral insert | SCET |
| Insert clamping | S – screw clamp |
| Effective teeth | 1 per revolution |
| Shank | Cylindrical shank with flat, ISO 9766 |
| Shank tolerance | h6 |
| Shank diameter (metric sizes) | 25 mm / 32 mm / 40 mm |
| Coolant supply | Through the tool |
| Adjustment sleeve (selected sizes) | EP253253 (25 mm shank), EP324058 (32 mm shank) |
The 802D is a one-piece (monoblock) drill body. At the cutting end, an XPET insert sits in the central pocket and an SCET insert in the peripheral pocket, each held by a clamping screw. The drill body with chip flutes runs back to a flange, followed by a cylindrical shank with a flat according to ISO 9766. Coolant channels pass through the tool to the cutting end.
Dimensions specified by the manufacturer for each size:
- DC – cutting diameter
- APMX – maximum depth of cut
- LU – usable length
- LPR – protruding length
- LS – shank length
- DCON MS – connection (shank) diameter
- DF – flange diameter
- OAL – overall length
Choosing the right drill
- Hole depth: choose 802D for holes up to 2 x D. For deeper holes, use 803D, 804D or 805D.
- Size: the ordering code shows the cutting diameter, maximum depth of cut and shank diameter. Example: 802D-38-76-S40 = cutting diameter 38 mm, maximum depth of cut 76 mm, 40 mm shank.
- Inserts: select the grade and chipbreaker of the XPET and SCET inserts to suit the workpiece material. For example, the manufacturer offers the PVD-coated D8330 grade (ISO P20-P35 and K15-K35) with UD geometry for steel and cast iron.