BORING SYSTEM SHANK - DIN 69871_69871-BS

Caution
Product Description
Dormer Pramet 69871-BS boring system shank for connecting modular boring heads to machine spindles with a DIN 69871 taper shank made according to ISO/DIS 7388-1. Model AS 330 022 100 R has an SK 30 taper, fits boring system size 22, supplies coolant through the tool and offers a usable length of 100 mm including the boring head.
Standards
- Taper shank: DIN 69871, made according to ISO/DIS 7388-1
- Dimensions given by the manufacturer as ISO 13399 parameters (BD, DCON WS, CZC MS, LF, LPR, LU)
System compatibility
Dormer Pramet lists this series under Holemaking, Boring tools, Tool shanks. The same boring system includes the D90, D90-C, F90 and F90-C boring heads, the MB-H micro boring head, the EXT-BS extension adaptor and boring system kits. Use heads and adaptors of the same system size as the boring system shank (size 22 for AS 330 022 100 R).
Usage notes
- Confirm that the machine spindle accepts DIN 69871 SK 30 tools before ordering.
- Clean the taper and the spindle contact surfaces before mounting to keep runout low.
- For through coolant operation, confirm that the machine can supply coolant to the tool.
- Keep the overall overhang as short as the bore depth allows for best rigidity.
The Dormer Pramet 69871-BS series is the DIN 69871 boring system shank of the Pramet modular boring system. It links the machine spindle to the boring head: the machine side is a DIN 69871 steep taper shank made according to ISO/DIS 7388-1, and the workpiece side carries the modular connection that accepts the boring heads and accessories of the system.
Model AS 330 022 100 R has an SK 30 taper shank for boring system size 22. Coolant is supplied through the tool, and the usable length of 100 mm is measured including the mounted boring head.
Key features
- DIN 69871 taper shank according to ISO/DIS 7388-1 for machining centres with this spindle interface
- Modular workpiece-side connection for boring heads, extensions and other components of the Pramet boring system
- Through coolant feed that delivers coolant toward the cutting zone
- Usable length stated including the boring head, making it easy to plan the reach of the set-up
Applications
Used to hold boring heads for roughing and finishing bores on CNC machining centres. Across its range, Dormer Pramet offers roughing and finishing boring heads for diameters from 8 mm to 500 mm, together with boring system shanks, extensions and complete boring kits.
| Series | 69871-BS |
|---|---|
| Product type | Boring system shank for modular boring heads |
| Brand | Dormer Pramet |
| Machine-side interface | DIN 69871 taper shank according to ISO/DIS 7388-1 |
| Taper size | SK 30 |
| Boring system size | 22 |
| Usable length (including boring head) | 100 mm |
| Coolant | Through coolant feed |
| Ordering code | Taper shank | Boring system size | Usable length LU (mm) | Coolant supply |
|---|---|---|---|---|
| AS 330 022 100 R | DIN 69871 SK 30 | 22 | 100 | Through the tool |
Shape overview (no drawing image is available yet):
- Machine side: DIN 69871 SK 30 steep taper shank for clamping in the machine spindle.
- Workpiece side: cylindrical body ending in the modular connection for size 22 boring heads and accessories.
- Through coolant feed: coolant is supplied through the shank to the boring head.
The manufacturer specifies this series with the ISO 13399 dimensions body diameter (BD), connection diameter workpiece side (DCON WS), functional length (LF), protruding length (LPR) and usable length (LU). For AS 330 022 100 R, LU is 100 mm including the boring head.
How to choose a Dormer Pramet boring system shank
- Spindle interface: 69871-BS is for DIN 69871 spindles. For other spindles, Dormer Pramet also offers BT-BS (MAS BT) and HSK-BS (HSK).
- Taper size: match the size of the machine spindle. AS 330 022 100 R has an SK 30 taper.
- System size: the boring head or adaptor must have the same system size as the boring system shank. This model is size 22.
- Reach: select the usable length to suit the bore depth. The 100 mm of this model already includes the boring head, and the EXT-BS extension adaptor can add reach when needed.