ROUGHING END MILL_C948

Caution
Product Description
Long series HSS-E-PM roughing end mill from Dormer Pramet with an NRA coarse-pitch, asymmetrical, rounded-profile chipbreaker, Alcrona (AlCrN) coating, 35° helix and 12° rake angle. It is made to DIN 844 L with a DIN 1835B Weldon shank and designed for deep shoulder milling and deep slot milling in steels, stainless steel, cast iron, copper and copper alloys.
Standards
- End mill standard: DIN 844 L (long series)
- Shank: Weldon shank to DIN 1835B
- Cutting diameter tolerance zone: k12 (industry-standard tolerance zone based on diameter range)
Usage guidance
- Primary operations are deep shoulder milling and deep slot milling. Shallow shoulder milling, shallow slot milling and ramping are also possible.
- Use a tool holder designed for Weldon flat shanks so the clamping screw locks against the flat.
- This is a roughing tool. Follow it with a finishing end mill where final size and surface finish matter.
- Select cutting speed and feed from Dormer Pramet's official cutting data for the workpiece material.
Caution
- The manufacturer's California warning states that this product can expose you to chemicals including cobalt, which is known to the State of California to cause cancer.
- Cutting edges are sharp. Handle the tool with care and wear suitable protective equipment during machining.
The Dormer Pramet C948 is a long series roughing end mill made from powder metallurgical high speed cobalt steel (HSS-E-PM) and coated with Alcrona, an aluminium chromium nitride (AlCrN) coating. Its NRA profile is a coarse-pitch, asymmetrical, rounded-profile chipbreaker that breaks chips during cutting, making the tool well suited to heavy stock removal along a long length of cut.
Key features
- Powder metallurgical high speed cobalt steel (HSS-E-PM) tool material
- Alcrona (AlCrN) coating
- NRA coarse-pitch, asymmetrical, rounded-profile chipbreaker
- Long cut length to DIN 844 L
- 35° flute helix angle and 12° rake angle
- DIN 1835B Weldon shank
- k12 cutting diameter tolerance zone
Applications
Primary use: deep shoulder milling and deep slot milling.
Possible use: shallow shoulder milling, shallow slot milling and ramping.
Workpiece materials: plain carbon steel, alloy steel, tool steel, stainless steel, cast iron, copper and copper alloys.
| Series | C948 |
|---|---|
| Type | Long series roughing end mill |
| Tool material | HSS-E-PM (powder metallurgical high speed cobalt steel) |
| Coating | Alcrona (AlCrN) |
| Profile | NRA – coarse pitch, asymmetrical, rounded profile chipbreaker |
| Helix angle | 35° |
| Rake angle | 12° |
| Cut length | Long |
| Standard | DIN 844 L |
| Shank | Weldon shank, DIN 1835B |
| Cutting diameter tolerance | k12 |
| Machining directions | Radial, diagonal, axial |
| Primary operations | Deep shoulder milling, deep slot milling |
| Possible operations | Shallow shoulder milling, shallow slot milling, ramping |
| Workpiece materials | Plain carbon steel, alloy steel, tool steel, stainless steel, cast iron, copper and copper alloys |
The tool has a straight cylindrical shank with a Weldon clamping flat to DIN 1835B, followed by a long-series fluted cutting section to DIN 844 L. The cutting edges carry the NRA coarse-pitch, asymmetrical, rounded-profile chipbreaker on a 35° helix.
Main dimensions specified for each product code: cutting diameter (DC), maximum depth of cut / length of cut (APMX), overall length (OAL) and shank diameter (DCON MS).
Choosing within the Dormer Pramet HSS-E-PM roughing end mill range
The series below all use HSS-E-PM material, Alcrona coating, a 35° helix and a 12° rake angle. They differ in length and chipbreaker profile.
| Series | Length | Standard | Profile |
|---|---|---|---|
| C948 | Long series | DIN 844 L | NRA – coarse pitch, asymmetrical, rounded |
| C908 | Short series | DIN 844 K | NRA – coarse pitch, asymmetrical, rounded |
| C492 | Long series | DIN 844 L | HRA – fine pitch, asymmetrical, rounded |
- Choose C948 when the job needs a long length of cut for deep shoulders and deep slots.
- When the depth of cut allows, a shorter tool such as C908 keeps tool overhang to a minimum.
- For a long series tool with a fine-pitch profile, see C492.
Workpiece material groups
- ISO P: plain carbon steel, alloy steel, tool steel
- ISO M: stainless steel
- ISO K: cast iron
- ISO N: copper and copper alloys