ROUGHING END MILL_C944

Caution
Product Description
Dormer Pramet C944 is a solid roughing end mill made from powder-metallurgical HSS-E (HSS-E-PM), intended for fast, heavy stock removal in roughing operations. The series covers cutter diameters from 6.00 mm to 40.00 mm.
- Manufacturer: Dormer Pramet. The C944 series is listed under Solid milling, in the Roughing and HFC group (HSS-E (PM) roughing endmills).
- Availability: Dormer Pramet lists C9446.0 (Material ID 5985171) as obsolete and no longer available. The manufacturer recommends selecting a similar or direct replacement, or contacting its team for assistance. Please confirm availability before ordering.
- Set-up: Dormer Pramet advises that HSS-E-PM tools require a rigid set-up and good tool holding. Excessive shock and vibration can cause the cutting edges to chip or fracture.
- Surface finish: a roughing end mill leaves a profiled surface on the workpiece, so a separate finishing pass is needed where a smooth surface or close tolerance is required.
- Cutting data: choose speeds and feeds from the manufacturer's recommendations for the relevant workpiece material group (WMG).
The Dormer Pramet C944 series is a solid roughing end mill made from HSS-E-PM, a cobalt high-speed steel produced by powder metallurgy. Dormer Pramet lists it in its Solid milling range, in the group of HSS-E (PM) roughing end mills.
Roughing end mills are used to remove large volumes of material quickly ahead of a finishing pass. Their profiled cutting edges break the chips into smaller pieces, which reduces cutting forces and helps keep the cut stable under heavy engagement.
Key features
- Tool material: HSS-E-PM. According to Dormer Pramet, the powder-metallurgy substrate has a finer grain structure, giving superior edge strength and toughness.
- Series diameter range: 6.00 mm to 40.00 mm.
- C9446.0: 4 flutes with a bright (uncoated) finish.
- Suited to roughing work where high metal removal matters more than surface finish, before a separate finishing operation.
| Brand | Dormer Pramet |
|---|---|
| Series | C944 |
| Product type | Solid roughing end mill |
| Tool material | HSS-E-PM (powder-metallurgical cobalt high-speed steel) |
| Diameter range (series) | 6.00 – 40.00 mm |
| Finish (C9446.0) | Bright (uncoated) |
| Number of flutes (C9446.0) | 4 |
| Product code | Material ID | Cutter diameter | Number of flutes | Finish |
|---|---|---|---|---|
| C9446.0 | 5985171 | 6.0 mm | 4 | Bright (uncoated) |
Choosing the right tool material
- HSS: flexes slightly under load and absorbs shock. This helps when machine rigidity or tool holding is limited and vibration is present.
- HSS-E (HSCo): harder and more wear resistant than HSS, but less able to absorb shock and vibration. Unstable conditions can lead to chipping or tool breakage.
- HSS-E-PM (used in C944): a powder-metallurgy substrate with a finer grain structure for superior edge strength and toughness. Like HSS-E, it performs best with a rigid set-up and good tool holding.
Matching the tool to the workpiece
Dormer Pramet sorts workpiece materials into six groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys) and H (hardened materials). Check the manufacturer's suitability rating and starting cutting values for your material group before machining.