ROUGHING END MILL_C922

Caution
Product Description
Dormer Pramet C922 is a short series roughing end mill made from powder metallurgical HSS-E (HSS-E-PM) with Alcrona (AlCrN) coating and an HRA asymmetrical fine pitch rounded profile that breaks the chips into short pieces. It is built to DIN 844 K with a DIN 1835B Weldon shank and is designed for shoulder milling, slot milling and ramping.
Standards
- End mill dimensions: DIN 844 K
- Shank: DIN 1835B (Weldon)
- Diameter tolerance zone: k12
Operations rated by Dormer Pramet
- Shallow shoulder milling: primary use
- Shallow slot milling: primary use
- Ramping: primary use
- Helical interpolation: possible use
Usage guidance
- HSS-E-PM is made by powder metallurgy and has a fine grain structure with high edge strength and toughness, but like other cobalt HSS it needs a rigid set-up and good tool holding; shock and vibration can chip or break the cutting edges.
- The flatted Weldon shank fits Weldon-type holders; higher-quality tool holding can give better results with HSS-E-PM cutters.
- Use the manufacturer cutting data for the exact workpiece material group and diameter as starting values, then adjust to the machine and set-up.
The Dormer Pramet C922 series is a range of short series roughing end mills for high metal removal in shoulder milling, slot milling and ramping. The tool body is powder metallurgical HSS-E (high speed cobalt powder metal), and the cutter is finished with an Alcrona aluminium chromium nitride coating.
Key features
- HRA roughing profile: an asymmetrical fine pitch rounded chipbreaker profile along the flutes that divides the chip into short segments
- 35° helix angle and 12° radial rake angle
- Short cut length in accordance with DIN 844 K
- Weldon shank to DIN 1835B for secure clamping in Weldon holders
- k12 diameter tolerance zone
- Neck relief behind the cutting part on sizes such as C92210.0 (10 mm), which gives 31.5 mm usable reach
- Can be fed in radial, diagonal and axial directions
Applications
Dormer Pramet rates shallow shoulder milling, shallow slot milling and ramping as primary operations, and helical interpolation as a possible use. Workpiece materials named by the manufacturer include alloy and tool steel, stainless steel, copper alloys and cobalt-based high-temperature alloys.
| Series | C922 |
|---|---|
| Type | Short series roughing end mill |
| Tool material | HSS-E-PM (powder metallurgical high speed cobalt steel) |
| Coating | Alcrona (AlCrN) |
| Roughing profile | HRA – asymmetrical fine pitch rounded profile chipbreaker |
| Helix angle | 35° |
| Radial rake angle | 12° |
| Cut length | Short |
| Shank | Weldon shank, DIN 1835B |
| Diameter tolerance | k12 |
| Standard | DIN 844 K |
| Number of flutes (C92210.0) | 3 |
| Feed directions | Radial, diagonal, axial |
| Product code | Cutting diameter DC (mm) | Shank diameter DCON (mm) | Length of cut APMX (mm) | Overall length OAL (mm) | Usable length LU (mm) | Neck diameter DN (mm) | Flutes | Helix angle | Rake angle | Tolerance |
|---|---|---|---|---|---|---|---|---|---|---|
| C92210.0 | 10 | 10 | 22 | 72 | 31.5 | 9.5 | 3 | 35° | 12° | k12 |
Manufacturer reference for C92210.0: Material ID 5985816, EAN 7320760076361, gross weight 42.4 g.
Tool shape for C92210.0 (all dimensions in mm):
- Shank: cylindrical Weldon shank to DIN 1835B, diameter 10, with a flat for the clamping screw
- Neck: relief behind the flutes with neck diameter 9.5; usable length from the tool tip 31.5
- Cutting part: diameter 10, length of cut 22, 3 helical flutes with 35° helix carrying the HRA fine pitch rounded roughing profile
- Overall length: 72
Selecting by workpiece material
Dormer Pramet classifies workpiece materials into ISO workpiece material groups (WMG): P steel and cast steel, M stainless steel, K cast iron, N non-ferrous metals, S high-temperature alloys and H hardened materials. Each group is divided into subgroups by structure, composition and hardness, and each subgroup has its own starting cutting speed and feed.
For the C922 series the manufacturer names alloy and tool steel and stainless steel as target materials. Examples of starting values published for C92210.0:
| WMG | Workpiece material | Suitability | vc (m/min) | f (mm/rev) |
|---|---|---|---|---|
| N3.1 | Free-cutting copper alloys with excellent machinability | Primary use | 93 | 0.028 |
| N3.2 | Short-chip copper alloys with good to moderate machinability | Primary use | 55 | 0.028 |
| S4.1 | Co-based high-temperature alloys, hardness below 240 HB | Primary use | 20 | 0.018 |
| S4.2 | Co-based high-temperature alloys, hardness 240 - 320 HB | Primary use | 8 | 0.018 |
Treat these figures as starting points and confirm the complete cutting data for your exact material subgroup and tool diameter with Dormer Pramet.