ROUGHING END MILL_C908

Caution
Product Description
Dormer C908 is a multi-flute HSS-E-PM roughing end mill with Alcrona (AlCrN) coating and an NRA coarse-pitch asymmetrical rounded chipbreaker profile, made to DIN 844 K with a DIN 1835B Weldon shank. Its short cut length, 35° helix and 12° radial rake suit shoulder milling, slot milling and ramping in steel, stainless steel, cast iron, copper alloys and high-temperature alloys, in diameters from 6.00 to 32.00 mm.
Standards and tolerances
- End mill standard: DIN 844 K
- Shank: DIN 1835B Weldon shank, diameter tolerance h6
- Cutting diameter tolerance class: k12
- Dimensions designated according to ISO 13399
Operating guidance
- Primary operations: shallow shoulder milling, shallow slot milling and ramping. Helical interpolation is a possible use.
- Feed directions: radial, diagonal and axial.
- Cutting speeds published by Dormer Pramet for this series are starting values per workpiece material group (WMG). Feed per tooth and correction factors are listed in the technical section of the manufacturer's Solid Milling catalogue.
- Keep the axial depth of cut within the tool's APMX; on sizes with a neck recess, LU indicates the usable reach.
Caution
- The tool material contains cobalt. The manufacturer's product information carries a warning that the product can expose users to chemicals including cobalt.
Dormer C908 Multi-Flute HSS-E-PM Roughing End Mill with Alcrona Coating
The Dormer Pramet C908 series is a short-cut-length roughing end mill made from powder-metallurgy high-speed cobalt steel (HSS-E-PM) and finished with Alcrona, an aluminium chromium nitride (AlCrN) coating. The cutting edges carry the NRA profile, a coarse-pitch, asymmetrical, rounded chipbreaker that breaks the chips into small segments for efficient material removal during roughing.
Diameters from 6.00 to 22.00 mm have 4 flutes and diameters from 25.00 to 32.00 mm have 6 flutes, with a neck recess on the larger sizes. The 35° helix reduces vibration and improves performance in roughing operations, while the Alcrona coating improves performance and extends tool life. The tools are made to DIN 844 K and have a DIN 1835B Weldon shank with a clamping flat for secure holding.
Key features
- HSS-E-PM tool material: high-speed cobalt steel produced by powder metallurgy
- Alcrona (AlCrN) coating for improved performance and longer tool life
- NRA coarse-pitch asymmetrical rounded chipbreaker profile for efficient chip breaking
- 35° helix angle to reduce vibration, 12° radial rake angle
- Short cut length with 4 or 6 flutes depending on diameter
- Neck recess on larger diameters for extra reach
- Cutting diameter tolerance k12, shank tolerance h6
Applications
- Primary use: shallow shoulder milling, shallow slot milling and ramping
- Possible use: helical interpolation
- Workpiece materials: plain carbon, alloy and tool steels, stainless steel, cast iron, copper and copper alloys, and high-temperature alloys (ISO P, M, K, N and S)
| Series | C908 |
|---|---|
| Tool type | Multi-flute roughing end mill, short cut length |
| Tool material | HSS-E-PM (high-speed cobalt powder metal) |
| Coating | Alcrona (AlCrN – aluminium chromium nitride) |
| Mill profile | NRA – coarse pitch asymmetrical rounded profile chipbreaker |
| Number of flutes | 4 flutes (Ø6.00 – 22.00 mm) / 6 flutes (Ø25.00 – 32.00 mm) |
| Helix angle | 35° |
| Radial rake angle | 12° |
| Cutting diameter range | 6.00 – 32.00 mm |
| Cutting diameter tolerance | k12 |
| Shank | DIN 1835B Weldon shank, Ø6.00 – 32.00 mm, tolerance h6 |
| Standard | DIN 844 K |
| Feed directions | Radial, diagonal, axial |
| Product code | DC – cutting diameter (mm) | DCON MS – shank diameter (mm) | APMX – max. depth of cut (mm) | OAL – overall length (mm) | NOF – number of flutes | LU – usable length (mm) | DN – neck diameter (mm) |
|---|---|---|---|---|---|---|---|
| C9086.0 | 6.00 | 6.00 | 13.00 | 57.0 | 4 | – | – |
| C9087.0 | 7.00 | 10.00 | 16.00 | 66.0 | 4 | – | – |
| C9088.0 | 8.00 | 10.00 | 19.00 | 69.0 | 4 | – | – |
| C9089.0 | 9.00 | 10.00 | 19.00 | 69.0 | 4 | – | – |
| C90810.0 | 10.00 | 10.00 | 22.00 | 72.0 | 4 | 31.50 | 9.50 |
| C90811.0 | 11.00 | 12.00 | 22.00 | 79.0 | 4 | – | – |
| C90812.0 | 12.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 | 11.50 |
| C90813.0 | 13.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 | 11.50 |
| C90814.0 | 14.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 | 11.50 |
| C90816.0 | 16.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C90818.0 | 18.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C90820.0 | 20.00 | 20.00 | 38.00 | 104.0 | 4 | 53.50 | 19.50 |
| C90822.0 | 22.00 | 20.00 | 38.00 | 104.0 | 4 | 53.50 | 19.50 |
| C90825.0 | 25.00 | 25.00 | 45.00 | 121.0 | 6 | 64.50 | 24.50 |
| C90830.0 | 30.00 | 25.00 | 45.00 | 121.0 | 6 | 64.50 | 24.50 |
| C90832.0 | 32.00 | 32.00 | 53.00 | 133.0 | 6 | 72.50 | 31.50 |
Shank (DCON MS) tolerance h6; cutting diameter tolerance k12. LU and DN apply only to sizes with a neck recess. A dash (–) means the size has no neck recess.
Straight-shank roughing end mill with a short cutting length. The cutting edges carry the NRA rounded, asymmetrical, coarse-pitch chipbreaker profile on a 35° helix, and the shank has a Weldon clamping flat to DIN 1835B. On sizes with a neck recess, a reduced-diameter neck lies between the cutting length and the shank.
Dimension designations used by the manufacturer (ISO 13399):
- DC – cutting diameter
- APMX – maximum depth of cut (cutting length)
- LU – usable length (reach), on sizes with a neck recess
- DN – neck diameter
- DCON MS – shank diameter, tolerance h6
- OAL – overall length
Example, C90810.0: DC 10.00 mm, APMX 22.00 mm, LU 31.50 mm, DN 9.50 mm, DCON MS 10.00 mm, OAL 72.0 mm, 4 flutes.
Starting cutting speed vc (m/min) by workpiece material group
Starting values published by Dormer Pramet for the C908 series. The codes are Dormer Pramet workpiece material groups (WMG) within ISO groups P, M, K, N and S.
| ISO group | WMG code: vc (m/min) |
|---|---|
| P – steel | P2.2: 93, P2.3: 82, P3.1: 80, P3.2: 64, P3.3: 54, P4.1: 48, P4.2: 40, P4.3: 33 |
| M – stainless steel | M1.1: 66, M1.2: 56, M2.1: 59, M2.2: 48, M3.1: 47, M3.2: 40, M3.3: 36, M4.1: 26 |
| K – cast iron | K1.1: 61, K1.2: 45, K1.3: 34, K2.1: 108, K2.2: 88, K2.3: 70, K3.1: 96, K3.2: 73, K3.3: 59, K4.1: 89, K4.2: 67, K4.3: 49, K4.4: 42, K4.5: 35, K5.1: 100, K5.2: 76, K5.3: 58 |
| N – copper and copper alloys | N3.1: 93, N3.2: 55 |
| S – high-temperature alloys | S1.1: 46, S1.2: 37, S1.3: 16, S2.1: 36, S2.2: 16, S3.1: 27, S3.2: 11, S4.1: 21, S4.2: 9 |
Examples of WMG definitions from the manufacturer: P2.2 is plain medium carbon steel with less than 0.55% C and a hardness below 240 HB; S3.1 is Ni-based high-temperature alloy below 280 HB; S3.2 is Ni-based high-temperature alloy of 280 – 360 HB.
Choosing within the Dormer HSS-E-PM roughing end mill range
| Series | Cut length | Mill profile | Coating | Diameter range (mm) |
|---|---|---|---|---|
| C908 | Short | NRA | Alcrona | 6.00 – 32.00 |
| C407 | Short | NRA | Bright (uncoated) | 6.00 – 20.00 |
| C428 | Short | HRA | Alcrona | 6.00 – 32.00 |
| C948 | Long | NRA | Alcrona | 6.00 – 32.00 |
Choose C948 when a longer cutting length is needed for roughing deep profiles, C407 when an uncoated bright-finish tool is preferred, and C908 for general short-length roughing with the longer tool life of the Alcrona coating.