ROUGHING END MILL_C613

Caution
Product Description
Dormer C613 is a long-length, 4-flute roughing end mill made from cobalt high speed steel (HSS-E). It has a bright finish, fine-profile roughing edges, a 30° helix and a Weldon shank. Sizes run from 1/4 to 3/4 inch, for heavy stock removal at greater depths.
- Series C613 is part of Dormer Pramet's HSS, HSS-E and HSS-E-PM end mill range, sold under the Dormer brand. It replaces the previous Dormer style 9008.
- Tool material: HSS-E (HSCo) is harder and more wear resistant than HSS, but it absorbs shock and vibration less well. Unstable conditions can cause chipping or tool breakage, so use a rigid set-up.
- Tool holding: Weldon-type holders are typically used for HSS cutters. With HSS-E cutters, higher-quality tool holding can give better results.
- Cutting data: Dormer Pramet gives a starting cutting speed (SFM) and a feed code letter for each workpiece material group (WMG). Read the feed per tooth (IPT) from Dormer Pramet's HSS milling feed table at the closest tool diameter.
- Feed and speed corrections: the catalogue gives correction factors for slot milling at different depths of cut, and for shoulder milling with less than 50% radial immersion.
- These figures are starting values for cutting speed and feed. Dormer Pramet's WMG system gives cutting conditions within a bandwidth of ±10%.
Dormer C613 is part of Dormer Pramet's range of HSS, HSS-E and HSS-E-PM end mills. It is a cobalt high speed steel (HSS-E / HSCo) roughing end mill with 4 flutes, a long length of cut, a square end, a 30° helix and a Weldon shank. It is supplied with a bright finish.
Key features
- Fine-profile roughing edge: the fine-pitch scalloped roughing profile gives a stronger cutting edge and longer running life than conventional coarse-profile roughers.
- Long length of cut: flute lengths from 1.1/4 to 3 inch are longer than standard cut lengths, for roughing deeper pockets.
- Cobalt high speed steel (HSS-E): a harder and more wear-resistant substrate than standard HSS.
- 30° helix: the general-purpose helix angle used on most end mills in Dormer's HSS range, suited to milling a wide variety of materials.
- Weldon shank: a standard Weldon shank for clamping in Weldon-type holders.
- Bright finish: uncoated tool surface.
Applications
Roughing with high metal removal in steels (free machining, plain carbon, alloy and annealed tool steels), ferritic and martensitic stainless steels, gray, malleable, ductile and compacted graphite irons, aluminium and copper alloys, thermoplastics, titanium alloys and high-temperature alloys, as listed in Dormer Pramet's workpiece material group chart for C613.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | C613 |
| Product type | Roughing end mill, fine profile, long length, square end |
| Tool material | Cobalt high speed steel (HSS-E / HSCo) |
| Coating / finish | Bright finish (uncoated) |
| Number of flutes | 4 |
| Helix angle | 30° |
| Shank type | Weldon shank |
| Measuring system | Inch |
| Cutting diameter range | 1/4 – 3/4 inch |
| Length of cut | 1.1/4 – 3 inch |
| Overall length | 3.1/8 – 5.1/4 inch |
| Shank diameter | 3/8 – 3/4 inch |
| Sizes available | 1/4, 3/8, 1/2, 3/4 inch |
| Order code | EDP No. | Cutting diameter d1 (inch) | d1 decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Shank diameter d2 (inch) | Flutes | Pack qty |
|---|---|---|---|---|---|---|---|---|
| C6131/4 | 7647961 | 1/4 | 0.2500 | 1.1/4 | 3.1/8 | 3/8 | 4 | 1 |
| C6133/8 | 7647962 | 3/8 | 0.3750 | 1.1/2 | 3.1/4 | 3/8 | 4 | 1 |
| C6131/2 | 7647963 | 1/2 | 0.5000 | 2 | 4 | 1/2 | 4 | 1 |
| C6133/4 | 7647964 | 3/4 | 0.7500 | 3 | 5.1/4 | 3/4 | 4 | 1 |
A solid cylindrical end mill. The rear is a Weldon shank, which has a flat for clamping. The front is a long fluted cutting section with a square end. The 4 helical flutes have a 30° helix, and their cutting edges carry a fine-pitch scalloped roughing profile.
Dimension designations used by Dormer Pramet:
- d1: cutting diameter
- d2: shank diameter
- l2: length of cut (flute length)
- l1: overall length
On the 1/4 inch size, the 3/8 inch shank is larger than the cutting diameter. On the 3/8, 1/2 and 3/4 inch sizes, the shank diameter equals the cutting diameter.
Material suitability and starting cutting data for C613
Dormer Pramet lists the following workpiece material groups (WMG) for C613, each with a starting cutting speed in SFM and a feed code letter. To get the feed per tooth (IPT) for your diameter, look up the feed code in Dormer Pramet's HSS milling feed table.
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | 135 | E |
| P1.2 | Free machining steel, sulfurized and phosphorized | 151 | E |
| P1.3 | Free machining steel, sulfurized/phosphorized and leaded | 157 | E |
| P2.1 | Plain carbon steel, below 0.25% C | 115 | E |
| P2.2 | Plain carbon steel, below 0.55% C | 102 | E |
| P3.1 | Alloy steel, annealed | 92 | E |
| P3.2 | Alloy steel, hardened and tempered, 180–260 HB | 75 | D |
| P4.1 | Tool steel, annealed | 56 | D |
| M1.1 | Ferritic stainless steel, below 160 HB | 89 | E |
| M1.2 | Ferritic stainless steel, 160–220 HB | 75 | E |
| M2.1 | Martensitic stainless steel, annealed | 79 | E |
| M2.2 | Martensitic stainless steel, quenched and tempered | 66 | D |
| K1.1 | Gray iron, ferritic or ferritic-pearlitic | 82 | E |
| K1.2 | Automotive gray iron, ferritic-pearlitic or pearlitic | 62 | E |
| K1.3 | Gray iron, pearlitic | 46 | E |
| K2.1 | Malleable iron, ferritic | 144 | E |
| K2.2 | Malleable iron, ferritic or pearlitic | 118 | E |
| K2.3 | Malleable iron, pearlitic | 95 | D |
| K3.1 | Ductile iron, ferritic | 128 | E |
| K3.2 | Ductile iron, ferritic or pearlitic | 98 | E |
| K3.3 | Ductile iron, pearlitic | 79 | D |
| K4.1 | Austenitic gray iron | 118 | D |
| K4.2 | Austenitic ductile iron | 89 | D |
| K4.3 | Austempered ductile iron, below 280 HB | 66 | D |
| K4.4 | Austempered ductile iron, 280–320 HB | 56 | C |
| K4.5 | Austempered ductile iron, 320–360 HB | 46 | C |
| K5.1 | Compacted graphite iron, ferritic | 135 | D |
| K5.2 | Compacted graphite iron, ferritic or pearlitic | 102 | D |
| K5.3 | Compacted graphite iron, pearlitic | 79 | D |
| N1.3 | Wrought aluminium alloys, full hard tempered | 125 | F |
| N2.1 | Cast aluminium alloys, below 75 HB | 125 | E |
| N2.2 | Cast aluminium alloys, 75–90 HB | 112 | E |
| N2.3 | Cast aluminium alloys, 90–140 HB | 82 | E |
| N3.1 | Free-cutting copper alloys | 131 | E |
| N3.2 | Short-chip copper alloys | 75 | E |
| N3.3 | Electrolytic copper and long-chip copper alloys | 39 | E |
| N4.1 | Thermoplastic polymers | 131 | E |
| S1.1 | Titanium or titanium alloys, below 200 HB | 82 | D |
| S1.2 | Titanium or titanium alloys, 200–280 HB | 66 | D |
| S2.1 | Fe-based high-temperature alloys | 49 | C |
| S3.1 | Ni-based high-temperature alloys | 36 | C |
| S4.1 | Co-based high-temperature alloys | 30 | C |
Choosing between Dormer HSS-E roughing end mills
- C613: long length, fine profile, bright finish, 1/4 – 3/4 inch. Choose it when you need a longer reach and a stronger edge with longer running life than a coarse-profile rougher.
- C612: long length, coarse profile, bright finish, 1/4 – 1 inch, for maximum metal removal in one pass.
- C608 / C609: regular length, fine profile. C608 has a bright finish; C609 has a TiCN coating, which lowers friction and improves wear resistance.
Dormer Pramet does not recommend C613 for material groups missing from the list above, such as austenitic and duplex stainless steels and hardened materials (H group).