ROUGHING END MILL_C612

Caution
Product Description
DORMER PRAMET C612 is a long-length, square-end roughing end mill made from cobalt high speed steel (HSS-E) with a coarse roughing profile, a 30° helix, a bright (uncoated) finish and a Weldon shank. Designed for maximum metal removal in one pass, it is available in 7 sizes from 1/4 inch to 1 inch.
Workpiece material suitability
Dormer Pramet classifies workpiece materials into ISO workpiece material groups (WMG): P steel and cast steel, M stainless steel, K cast iron, N non-ferrous metals, S high-temperature alloys and H hardened materials. For C612 the catalogue gives starting cutting values for P1.1 to P1.3, P2.1, P2.2, P3.1, P3.2, P4.1, M1.1 to M2.2, K1.1 to K5.3, N1.3, N2.1 to N3.3, N4.1, S1.1, S1.2, S2.1, S3.1 and S4.1. No values are given for austenitic, duplex or precipitation-hardening stainless steels (M3, M4) or for hardened materials (H).
Tool material notes
- HSS-E (HSCo) is harder and more wear resistant than conventional HSS, but it absorbs shock and vibration less well. Unstable conditions can cause chipping or tool breakage.
- Use a rigid machine set-up and good tool holding. Weldon-type holders are typically used for HSS cutters, while higher-quality tool holding can give better results with HSS-E cutters.
Cutting data
- Starting values are given per WMG as a cutting speed in SFM plus a feed letter code. You read the letter against the Dormer Pramet HSS milling feed table to get the feed per tooth (IPT) for the cutter diameter.
- The feed table applies to radial engagement of 50% or more. For lighter radial engagement, the catalogue applies correction factors to cutting speed and feed.
Ordering note
C612 replaces the previous style 9009 (for example, former Ecode 90091/4 is now C6121/4).
DORMER PRAMET C612 Long Length Roughing End Mill
The C612 is part of the Dormer Pramet range of HSS, HSS-E and HSS-E-PM end mills. It is a cobalt (HSS-E) roughing cutter with a square end, a long length of cut and a coarse scalloped roughing profile. It is designed for maximum metal removal in one pass. The long cut length suits roughing of deep walls and pockets that standard-length cutters cannot reach.
Key features
- Cobalt high speed steel (HSS-E / HSCo): harder and more wear resistant than conventional HSS.
- Coarse roughing profile: scalloped cutting edges for maximum metal removal in a single pass.
- 30° helix: the general-purpose helix angle used across the Dormer Pramet HSS end mill range for a wide variety of materials.
- Long length of cut: from 1-1/4 inch on the 1/4 inch size up to 4 inch on the 1 inch size.
- Bright finish: uncoated cutting surfaces.
- Weldon shank: for clamping in Weldon-type (side lock) holders.
- Flute count matched to size: 4 flutes for 1/4 to 3/4 inch, 6 flutes for 7/8 inch and 5 flutes for 1 inch.
Typical applications
The C612 handles heavy roughing and stock removal in steels (free machining, plain carbon, alloy and annealed tool steel), ferritic and martensitic stainless steels, cast irons, aluminium and copper alloys, and thermoplastics. The catalogue also gives reduced starting speeds for titanium and high-temperature alloys. Typical uses include roughing deep shoulders, walls and pockets ahead of a finishing pass.
| Brand | DORMER PRAMET |
|---|---|
| Series | C612 |
| Tool type | Roughing end mill, square end, long length |
| Tool material | Cobalt high speed steel (HSS-E / HSCo) |
| Coating / finish | Bright (uncoated) |
| Roughing profile | Coarse profile |
| Helix angle | 30° |
| Number of flutes | 4 (1/4 to 3/4 inch) · 6 (7/8 inch) · 5 (1 inch) |
| Cutting diameter range | 1/4 to 1 inch (7 sizes) |
| Length of cut | 1-1/4 to 4 inch |
| Overall length | 3-1/8 to 6-1/2 inch |
| Shank | Weldon shank, 3/8 to 1 inch diameter |
| Pack quantity | 1 piece |
| Order code | EDP No. | Cutting diameter d1 (inch) | d1 decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Shank diameter d2 (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| C6121/4 | 7647954 | 1/4 | 0.2500 | 1-1/4 | 3-1/8 | 3/8 | 4 |
| C6123/8 | 7647955 | 3/8 | 0.3750 | 1-1/2 | 3-1/4 | 3/8 | 4 |
| C6121/2 | 7647956 | 1/2 | 0.5000 | 2 | 4 | 1/2 | 4 |
| C6125/8 | 7647957 | 5/8 | 0.6250 | 2-1/2 | 4-5/8 | 5/8 | 4 |
| C6123/4 | 7647958 | 3/4 | 0.7500 | 3 | 5-1/4 | 3/4 | 4 |
| C6127/8 | 7647959 | 7/8 | 0.8750 | 3-1/2 | 5-3/4 | 3/4 | 6 |
| C6121 | 7647960 | 1 | 1.0000 | 4 | 6-1/2 | 1 | 5 |
The C612 is a one-piece solid HSS-E end mill. It has a cylindrical Weldon shank and a fluted cutting section with a square (flat) end. The helical flutes run at 30°, and their peripheral cutting edges carry a coarse scalloped roughing profile.
- d1 – cutting diameter: 1/4 to 1 inch
- l2 – length of cut (flute length): 1-1/4 to 4 inch
- l1 – overall length: 3-1/8 to 6-1/2 inch
- d2 – shank diameter (Weldon shank): 3/8 to 1 inch
On the 1/4 inch size the shank (3/8 inch) is larger than the cutting diameter. On the 7/8 inch size the shank (3/4 inch) is smaller than the cutting diameter. On all other sizes the shank diameter equals the cutting diameter.
Choosing within the Dormer Pramet HSS-E roughing end mill range
| Series | Length | Roughing profile | Finish |
|---|---|---|---|
| C608 | Regular | Fine | Bright |
| C609 | Regular | Fine | TiCN coated |
| C610 | Regular | Coarse | Bright |
| C611 | Regular | Coarse | TiCN coated |
| C612 | Long | Coarse | Bright |
| C613 | Long | Fine | Bright |
- Coarse profile (C610, C611, C612): for maximum metal removal in one pass.
- Fine profile (C608, C609, C613): a stronger cutting edge that runs longer than conventional coarse-profile roughers.
- Long length (C612, C613): for deep walls and pockets. Choose regular length (C608 to C611) when the extra reach is not needed.
- TiCN coating (C609, C611): lowers friction and improves wear resistance compared with the bright versions.
Starting cutting speeds for C612 by workpiece material group
| WMG | Workpiece material | Starting cutting speed in SFM (feed code) |
|---|---|---|
| P1 | Free machining steel | P1.1: 135 (F), P1.2: 151 (F), P1.3: 157 (F) |
| P2 | Plain carbon steel | P2.1: 115 (F), P2.2: 102 (F) |
| P3 | Alloy steel | P3.1: 92 (F), P3.2: 75 (E) |
| P4 | Tool steel, annealed | P4.1: 56 (E) |
| M1 | Ferritic stainless steel | M1.1: 89 (F), M1.2: 75 (F) |
| M2 | Martensitic stainless steel | M2.1: 79 (F), M2.2: 66 (E) |
| K1 | Gray iron | K1.1: 82 (F), K1.2: 62 (F), K1.3: 46 (F) |
| K2 | Malleable iron | K2.1: 144 (F), K2.2: 118 (F), K2.3: 95 (E) |
| K3 | Ductile iron | K3.1: 128 (F), K3.2: 98 (F), K3.3: 79 (E) |
| K4 | Austenitic gray and ductile iron, austempered ductile iron | K4.1: 118 (E), K4.2: 89 (E), K4.3: 66 (E), K4.4: 56 (D), K4.5: 46 (D) |
| K5 | Compacted graphite iron | K5.1: 135 (E), K5.2: 102 (E), K5.3: 79 (E) |
| N1 | Wrought aluminium alloys, full hard tempered | N1.3: 125 (G) |
| N2 | Cast aluminium alloys | N2.1: 125 (F), N2.2: 112 (F), N2.3: 82 (F) |
| N3 | Copper and copper alloys | N3.1: 131 (F), N3.2: 75 (F), N3.3: 39 (F) |
| N4 | Thermoplastic polymers | N4.1: 131 (F) |
| S1 | Titanium and titanium alloys | S1.1: 82 (E), S1.2: 66 (E) |
| S2 | Fe-based high-temperature alloys | S2.1: 49 (D) |
| S3 | Ni-based high-temperature alloys | S3.1: 36 (D) |
| S4 | Co-based high-temperature alloys | S4.1: 30 (D) |
Feed per tooth for the C612 feed codes
| C612 size (inch) | Nearest table diameter (inch, decimal) | Table diameter (mm) | D | E | F | G |
|---|---|---|---|---|---|---|
| 1/4 | 0.2362 | 6.00 | 0.0004 | 0.0005 | 0.0006 | 0.0007 |
| 3/8 | 0.3937 | 10.00 | 0.0007 | 0.0009 | 0.0011 | 0.0013 |
| 1/2 | 0.4724 | 12.00 | 0.0009 | 0.0011 | 0.0013 | 0.0015 |
| 5/8 | 0.6299 | 16.00 | 0.0011 | 0.0014 | 0.0017 | 0.0020 |
| 3/4 | 0.7874 | 20.00 | 0.0014 | 0.0018 | 0.0021 | 0.0026 |
| 7/8 | 0.8661 | 22.00 | 0.0016 | 0.0020 | 0.0024 | 0.0029 |
| 1 | 0.9843 | 25.00 | 0.0018 | 0.0022 | 0.0026 | 0.0032 |
Feed values are in inch per tooth (IPT) for radial engagement of 50% or more. For each C612 size, the table uses the nearest diameter in the Dormer Pramet HSS milling feed table. All values are starting points; adjust them to the actual machine and set-up.