ROUGHING END MILL_C611

Caution
Product Description
Dormer C611 is a regular-length roughing end mill made from cobalt high speed steel (HSS-E) with a coarse roughing profile and TiCN coating, designed for maximum metal removal in a single pass. It is offered in inch sizes from 1/4 to 1 inch with a 30° helix and a Weldon shank.
Tool material and set-up
- HSS-E (HSCo) is harder and more wear resistant than HSS, but it does not absorb shock and vibration as well. Unstable conditions can cause chipping or tool breakage, so use a rigid set-up and good tool holding.
- All cutters in this range are supplied with standard Weldon shanks. Weldon-type holders are commonly used, but higher-quality tool holding gives better results with HSS-E cutters.
- The TiCN coating lowers the coefficient of friction and improves wear resistance, which allows better chip flow and longer tool life.
Selecting cutting data
- Dormer Pramet sorts workpiece materials into workpiece material groups (WMG): P steel and cast steel, M stainless steel, K cast iron, N non-ferrous metals, S high-temperature alloys and H hardened materials.
- For each suitable WMG the catalogue gives a starting cutting speed in SFM and an alpha code for the feed rate (see the C611 cutting data table on this page).
- To find the feed, locate the alpha code in the catalogue HSS milling feed table at the closest cutting diameter; the value is the feed per tooth (IPT) for ≥ 50% radial immersion.
- The catalogue also provides correction factors for radial immersion below 50% and for different depths of cut in slot milling.
Overview
The C611 series belongs to Dormer's HSS, HSS-E and HSS-E-PM end mill range. It is a cobalt (HSS-E) multi-flute roughing end mill with a regular length of cut, a square end and a coarse scalloped roughing profile, intended for maximum metal removal in one pass. A TiCN coating is applied to reduce friction and increase wear resistance. The twin series C610 has the same geometry and dimensions with a bright (uncoated) finish.
Key features
- Coarse roughing profile: scalloped cutting edges designed for maximum metal removal in a single pass.
- Cobalt high speed steel (HSS-E / HSCo): a harder and more wear-resistant tool substrate than standard HSS.
- TiCN coating: lowers the coefficient of friction and improves wear resistance, giving better chip flow and longer tool life.
- 30° helix: the general-purpose helix angle used across Dormer's HSS end mill range for milling a wide variety of materials.
- Weldon shank: supplied as standard on every cutter in this range for secure clamping in Weldon-type holders.
- Inch sizes: cutting diameters from 1/4 to 1 inch, with 4 flutes up to 3/4 inch and 5 flutes on 7/8 and 1 inch.
Applications
Roughing and heavy stock removal ahead of a finishing pass in steel and cast steel, stainless steel, cast iron, non-ferrous metals (aluminium alloys, copper alloys and thermoplastics), titanium alloys and high-temperature alloys, following the manufacturer's workpiece material group (WMG) recommendations. Hardened materials (ISO H group) are not listed for this series.
| Series | C611 |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Type | Roughing end mill, coarse profile, square end |
| Tool material | Cobalt high speed steel (HSS-E) |
| Coating | TiCN (Titanium Carbon Nitride) |
| Helix angle | 30° |
| Cut length | Regular length |
| Number of flutes | 4 (1/4 – 3/4 inch), 5 (7/8 – 1 inch) |
| Cutting diameter range | 1/4 – 1 inch (9 sizes) |
| Length of cut | 5/8 – 2 inch |
| Overall length | 2-7/16 – 4-1/2 inch |
| Shank | Weldon shank, diameter 3/8 – 1 inch |
| Workpiece material groups | ISO P, M, K, N, S |
| Ordering code | EDP No. | Cutting diameter d1 (inch) | d1 decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Shank diameter d2 (inch) | Number of flutes |
|---|---|---|---|---|---|---|---|
| C6111/4 | 7647945 | 1/4 | 0.2500 | 5/8 | 2-7/16 | 3/8 | 4 |
| C6115/16 | 7647946 | 5/16 | 0.3125 | 3/4 | 2-1/2 | 3/8 | 4 |
| C6113/8 | 7647947 | 3/8 | 0.3750 | 3/4 | 2-1/2 | 3/8 | 4 |
| C6117/16 | 7647948 | 7/16 | 0.4375 | 1-1/4 | 3-1/4 | 1/2 | 4 |
| C6111/2 | 7647949 | 1/2 | 0.5000 | 1-1/4 | 3-1/4 | 1/2 | 4 |
| C6115/8 | 7647950 | 5/8 | 0.6250 | 1-5/8 | 3-3/4 | 5/8 | 4 |
| C6113/4 | 7647951 | 3/4 | 0.7500 | 1-5/8 | 3-7/8 | 3/4 | 4 |
| C6117/8 | 7647952 | 7/8 | 0.8750 | 1-7/8 | 4-1/8 | 3/4 | 5 |
| C6111 | 7647953 | 1 | 1.0000 | 2 | 4-1/2 | 1 | 5 |
Cylindrical end mill with a square cutting end. The fluted section carries a coarse scalloped roughing profile on a 30° helix, with 4 flutes on diameters from 1/4 to 3/4 inch and 5 flutes on 7/8 and 1 inch. Behind the flutes is a cylindrical Weldon shank with a clamping flat.
- d1 – cutting diameter
- l2 – length of cut (fluted length)
- l1 – overall length
- d2 – shank diameter
On the 1/4, 5/16 and 7/16 inch sizes the shank is larger than the cutting diameter, and on the 7/8 inch size the shank (3/4 inch) is smaller than the cutting diameter. On all other sizes the shank and cutting diameters are equal.
Choosing a Dormer HSS-E roughing end mill
Coarse profile roughers such as C611 are designed for maximum metal removal in one pass. Fine profile roughers provide a stronger edge and run longer than conventional coarse profile roughers. Choose the coated version when longer tool life and better chip flow are needed.
| Series | Cut length | Roughing profile | Finish | Diameter range (inch) |
|---|---|---|---|---|
| C608 | Regular | Fine | Bright (uncoated) | 1/4 – 1 |
| C609 | Regular | Fine | TiCN | 1/4 – 1 |
| C610 | Regular | Coarse | Bright (uncoated) | 1/4 – 1 |
| C611 | Regular | Coarse | TiCN | 1/4 – 1 |
| C612 | Long | Coarse | Bright (uncoated) | 1/4 – 1 |
| C613 | Long | Fine | Bright (uncoated) | 1/4 – 3/4 |
Starting cutting data for C611
Starting cutting speed (SFM) and feed alpha code by workpiece material group, as published by the manufacturer. Use the feed code with the catalogue HSS milling feed table.
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | 213 | G |
| P1.2 | Free machining steel, sulfurized and phosphorized | 240 | F |
| P1.3 | Free machining steel, sulfurized/phosphorized and leaded | 246 | F |
| P2.1 | Plain carbon steel, <0.25% C | 184 | F |
| P2.2 | Plain carbon steel, <0.55% C | 161 | F |
| P3.1 | Alloy steel, annealed | 148 | G |
| P3.2 | Alloy steel, hardened and tempered, 180 - 260 HB | 118 | F |
| P4.1 | Tool steel, annealed | 89 | F |
| M1.1 | Ferritic stainless steel, <160 HB | 144 | G |
| M1.2 | Ferritic stainless steel, 160 - 220 HB | 121 | G |
| M2.1 | Martensitic stainless steel, annealed | 128 | G |
| M2.2 | Martensitic stainless steel, quenched and tempered | 105 | F |
| K1.1 | Gray iron, ferritic or ferritic-pearlitic | 128 | G |
| K1.2 | Gray iron, ferritic-pearlitic or pearlitic | 95 | G |
| K1.3 | Gray iron, pearlitic | 72 | G |
| K2.1 | Malleable iron, ferritic | 226 | G |
| K2.2 | Malleable iron, ferritic or pearlitic | 184 | G |
| K2.3 | Malleable iron, pearlitic | 148 | F |
| K3.1 | Ductile iron, ferritic | 200 | G |
| K3.2 | Ductile iron, ferritic or pearlitic | 154 | G |
| K3.3 | Ductile iron, pearlitic | 125 | F |
| K4.1 | Austenitic gray iron | 184 | F |
| K4.2 | Austenitic ductile iron | 141 | F |
| K4.3 | Austempered ductile iron, <280 HB | 102 | F |
| K4.4 | Austempered ductile iron, 280 - 320 HB | 89 | E |
| K4.5 | Austempered ductile iron, 320 - 360 HB | 72 | E |
| K5.1 | Compacted graphite iron (CGI), ferritic | 210 | F |
| K5.2 | Compacted graphite iron (CGI), ferritic or pearlitic | 157 | F |
| K5.3 | Compacted graphite iron (CGI), pearlitic | 121 | F |
| N1.3 | Wrought aluminium alloys, full hard tempered | 161 | H |
| N2.1 | Cast aluminium alloys, <75 HB | 161 | G |
| N2.2 | Cast aluminium alloys, 75 - 90 HB | 144 | G |
| N2.3 | Cast aluminium alloys, 90 - 140 HB | 105 | G |
| N3.1 | Free-cutting copper alloys | 167 | G |
| N3.2 | Short-chip copper alloys | 98 | G |
| N3.3 | Electrolytic copper and long-chip copper alloys | 49 | G |
| N4.1 | Thermoplastic polymers | 167 | G |
| S1.1 | Titanium or titanium alloys, <200 HB | 128 | F |
| S1.2 | Titanium alloys, 200 - 280 HB | 105 | F |
| S2.1 | Fe-based high-temperature alloys, <200 HB | 79 | E |
| S3.1 | Ni-based high-temperature alloys, <280 HB | 59 | E |
| S4.1 | Co-based high-temperature alloys, <240 HB | 46 | E |