ROUGHING END MILL_C609

Caution
Product Description
DORMER PRAMET C609 is a regular-length HSS-E roughing end mill with TiCN coating, an HR regular fine-pitch roughing profile, 30° helix and an ANSI Weldon shank. Offered in 1/4 to 1 inch diameters for shoulder milling, slot milling and ramping in free machining steel, plain carbon steel and copper alloys.
Standard and shank
- Inch dimensions according to ANSI standard.
- All sizes have a Weldon shank. Weldon-type holders are typically used for HSS cutters, but Dormer notes that higher-quality tool holding gives better results with HSS-E cutters.
Tool material and coating
- HSS-E (HSCo) is harder and more wear resistant than HSS, but absorbs less shock and vibration. Unstable conditions can cause chipping or tool breakage, so use a rigid machine set-up and secure clamping.
- The TiCN coating lowers friction and improves wear resistance, helping chip flow and tool life.
Workpiece material groups (WMG)
Dormer Pramet classifies workpiece materials into six groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys) and H (hardened materials). Each group is divided into subgroups by structure or composition and by hardness or tensile strength. For every subgroup the catalogue gives a starting cutting speed in SFM together with a feed letter code; the letter code is read against the feed table for the tool diameter to obtain the feed per tooth (IPT).
Usage notes
- Cutting data from the manufacturer are starting values; adjust them to the machine, workholding, tool overhang and coolant conditions.
- Roughing end mills are intended for stock removal. Use a finishing end mill afterwards where tight tolerances or a fine surface finish are required.
The DORMER PRAMET C609 is a solid HSS-E roughing end mill with a square end and regular (medium) length of cut, built to remove material quickly in roughing operations. The cutter is made from cobalt-based high speed steel (HSS-E) and coated with titanium carbonitride (TiCN), and is supplied in inch sizes according to ANSI standard.
Key features
- HR regular fine-pitch roughing profile with a rounded chip-breaker form. Dormer states that the fine profile gives a stronger cutting edge and runs longer than conventional coarse-profile roughers.
- TiCN coating lowers the coefficient of friction and improves wear resistance, for better chip flow and longer tool life.
- Cobalt-based HSS-E substrate, harder and more wear resistant than standard HSS.
- 30° helix angle for general-purpose milling.
- Weldon shank for secure clamping in Weldon-type holders.
- 4 flutes on 1/4 to 3/4 inch diameters and 5 flutes on the 1 inch size.
Applications
- Shoulder milling, slot milling and ramping.
- Main workpiece materials: free machining steel, plain carbon steel, copper and copper alloys.
- The manufacturer also publishes starting cutting data for alloy and tool steel, stainless steel, cast iron, aluminium alloys, titanium and high-temperature alloys (see the cutting data table on this page).
| Series | C609 |
|---|---|
| Product type | Roughing end mill, square end, regular length (medium length of cut) |
| Tool material | HSS-E (cobalt-based high speed steel) |
| Coating | TiCN (titanium carbonitride) |
| Roughing profile | HR regular fine pitch, rounded profile chip breaker |
| Helix angle | 30° |
| Number of flutes | 4 (1/4 - 3/4 inch), 5 (1 inch) |
| Diameter range | 1/4 - 1 inch |
| Shank | Weldon shank, shank diameter 3/8 - 1 inch |
| Standard | ANSI |
| Operations | Shoulder milling, slot milling, ramping |
C609 size range (inch)
| Cutting diameter d1 (inch) | Cutting diameter d1, decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Shank diameter d2 (inch) | Number of flutes | EDP No. |
|---|---|---|---|---|---|---|
| 1/4 | 0.2500 | 5/8 | 2-7/16 | 3/8 | 4 | 7647927 |
| 5/16 | 0.3125 | 3/4 | 2-1/2 | 3/8 | 4 | 7647928 |
| 3/8 | 0.3750 | 3/4 | 2-1/2 | 3/8 | 4 | 7647929 |
| 7/16 | 0.4375 | 1-1/4 | 3-1/4 | 1/2 | 4 | 7647930 |
| 1/2 | 0.5000 | 1-1/4 | 3-1/4 | 1/2 | 4 | 7647931 |
| 5/8 | 0.6250 | 1-5/8 | 3-3/4 | 5/8 | 4 | 7647932 |
| 3/4 | 0.7500 | 1-5/8 | 3-7/8 | 3/4 | 4 | 7647933 |
| 1 | 1.0000 | 2 | 4-1/2 | 1 | 5 | 7647934 |
Detailed data for C6091 (1 inch)
| Ordering code ANSI | C6091 |
|---|---|
| EDP number | 7647934 |
| Cutting diameter (DC) | 1 inch / 25.4 mm |
| Connection diameter (DCON) | 1 inch / 25.4 mm |
| Depth of cut maximum (APMX) | 2 inch / 50.8 mm |
| Overall length (OAL) | 4-1/2 inch / 114.3 mm |
| Neck diameter (DN) | 24.9 mm |
| Neck length (LN) | 56.3 mm |
| Flute count (NOF) | 5 |
| Radial rake angle (GAMF) | 15° |
| Net weight | 360 g |
The C609 is a one-piece solid roughing end mill. It has a straight cylindrical Weldon shank with a clamping flat, followed by the fluted cutting section. The cutting edges carry a scalloped fine-pitch roughing profile along the helical flutes, and the tool has a square (flat) end.
- d1: cutting diameter
- d2: shank diameter
- l2: length of cut
- l1: overall length
For the 1 inch size (C6091) the manufacturer also lists a neck, with neck diameter 24.9 mm and neck length 56.3 mm.
Choosing a Dormer HSS-E roughing end mill
The fine-pitch profile of the C609 gives a stronger cutting edge and longer tool life than a coarse-profile rougher, while a coarse profile is intended for maximum metal removal in a single pass. Related series from the same Dormer catalogue:
| Series | Roughing profile | Finish | Length | Diameter range (inch) |
|---|---|---|---|---|
| C608 | Fine | Bright (uncoated) | Regular | 1/4 - 1 |
| C609 | Fine | TiCN | Regular | 1/4 - 1 |
| C610 | Coarse | Bright (uncoated) | Regular | 1/4 - 1 |
| C611 | Coarse | TiCN | Regular | 1/4 - 1 |
| C612 | Coarse | Bright (uncoated) | Long | 1/4 - 1 |
| C613 | Fine | Bright (uncoated) | Long | 1/4 - 3/4 |
Starting cutting data for C609 by workpiece material
Starting values from the Dormer end mill catalogue: cutting speed in SFM and a feed letter code. The feed per tooth for each letter code is given in the next table.
| WMG | Workpiece material | Hardness | Cutting speed (SFM) | Feed code |
|---|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | below 240 HB | 213 | F |
| P1.2 | Free machining steel, sulfurized and phosphorized | below 180 HB | 240 | F |
| P1.3 | Free machining steel, sulfurized/phosphorized and leaded | below 180 HB | 246 | F |
| P2.1 | Plain carbon steel, C below 0.25% | below 180 HB | 184 | F |
| P2.2 | Plain carbon steel, C below 0.55% | below 240 HB | 161 | F |
| P3.1 | Alloy steel, annealed | below 180 HB | 148 | F |
| P3.2 | Alloy steel, hardened and tempered | 180-260 HB | 118 | E |
| P4.1 | Tool steel, annealed | below 26 HRC | 89 | E |
| M1.1 | Ferritic stainless steel | below 160 HB | 144 | F |
| M1.2 | Ferritic stainless steel | 160-220 HB | 121 | F |
| M2.1 | Martensitic stainless steel, annealed | below 200 HB | 128 | F |
| M2.2 | Martensitic stainless steel, quenched and tempered | 200-280 HB | 105 | E |
| K1.1 | Gray iron | below 180 HB | 128 | F |
| K1.2 | Gray iron | 180-240 HB | 95 | F |
| K1.3 | Gray iron | 240-280 HB | 72 | F |
| K2.1 | Malleable iron | below 160 HB | 226 | F |
| K2.2 | Malleable iron | 160-200 HB | 184 | F |
| K2.3 | Malleable iron | 200-240 HB | 148 | E |
| K3.1 | Ductile iron | below 180 HB | 200 | F |
| K3.2 | Ductile iron | 180-220 HB | 154 | F |
| K3.3 | Ductile iron | 220-260 HB | 125 | E |
| K4.1 | Austenitic gray iron | below 180 HB | 184 | E |
| K4.2 | Austenitic ductile iron | below 240 HB | 141 | E |
| K4.3 | Austempered ductile iron | below 280 HB | 102 | E |
| K4.4 | Austempered ductile iron | 280-320 HB | 89 | D |
| K4.5 | Austempered ductile iron | 320-360 HB | 72 | D |
| K5.1 | Compacted graphite iron | below 180 HB | 210 | E |
| K5.2 | Compacted graphite iron | 180-220 HB | 157 | E |
| K5.3 | Compacted graphite iron | 220-260 HB | 121 | E |
| N1.3 | Wrought aluminium alloys, full hard tempered | 100-150 HB | 161 | G |
| N2.1 | Cast aluminium alloys | below 75 HB | 161 | F |
| N2.2 | Cast aluminium alloys | 75-90 HB | 144 | F |
| N2.3 | Cast aluminium alloys | 90-140 HB | 105 | F |
| N3.1 | Free-cutting copper alloys | 167 | F | |
| N3.2 | Short-chip copper alloys | 98 | F | |
| N3.3 | Electrolytic copper and long-chip copper alloys | 49 | F | |
| N4.1 | Thermoplastic polymers | 167 | F | |
| S1.1 | Titanium and titanium alloys | below 200 HB | 128 | E |
| S1.2 | Titanium and titanium alloys | 200-280 HB | 105 | E |
| S2.1 | Iron-based high-temperature alloys | below 200 HB | 79 | D |
| S3.1 | Nickel-based high-temperature alloys | below 280 HB | 59 | D |
| S4.1 | Cobalt-based high-temperature alloys | below 240 HB | 46 | D |
Feed per tooth (IPT) for HSS milling with 50% or more radial engagement
| Diameter (inch) | Diameter (mm) | Code D | Code E | Code F | Code G |
|---|---|---|---|---|---|
| 0.2362 | 6.00 | 0.0004 | 0.0005 | 0.0006 | 0.0007 |
| 0.3150 | 8.00 | 0.0006 | 0.0007 | 0.0008 | 0.0009 |
| 0.3937 | 10.00 | 0.0007 | 0.0009 | 0.0011 | 0.0013 |
| 0.4724 | 12.00 | 0.0009 | 0.0011 | 0.0013 | 0.0015 |
| 0.6299 | 16.00 | 0.0011 | 0.0014 | 0.0017 | 0.0020 |
| 0.7874 | 20.00 | 0.0014 | 0.0018 | 0.0021 | 0.0026 |
| 0.9843 | 25.00 | 0.0018 | 0.0022 | 0.0026 | 0.0032 |
Values are in inch per tooth. Use the row closest to the tool diameter.