ROUGHING END MILL_C608

Caution
Product Description
Dormer C608 is a regular length HSS-E roughing end mill with a fine pitch roughing profile, 30° helix, bright finish and Weldon shank, offered in ANSI inch sizes from 1/4 to 1 inch. The fine profile provides a stronger cutting edge and longer running life than conventional coarse profile roughers.
Standards and ordering
- Inch dimensions according to ANSI standard, with Weldon shank.
- The ordering code is the series code followed by the diameter, for example C6081/2 for the 1/2 inch size.
- EDP numbers 7647917 to 7647926 cover the full C608 range.
Tool material and set-up
HSS-E (HSCo) is harder and more wear resistant than HSS, but it does not absorb shock and vibration as well. Unstable conditions can cause chipping or tool breakage, so use a rigid machine set-up and secure tool holding. Weldon-type holders are commonly used, while higher quality tool holding can give better results with HSS-E cutters.
Cutting data
Dormer Pramet publishes starting values for cutting speed (SFM) and a feed code for each ISO workpiece material group (WMG). Find the WMG of the workpiece and read the SFM and feed letter for C608. Then use the HSS milling feed table in the catalogue to find the feed per tooth (IPT) for the tool diameter. When radial immersion is below 50%, apply the catalogue correction factors for cutting speed and feed.
Dormer C608 HSS-E Fine Pitch Roughing End Mill
The Dormer C608 series is a regular length, square end roughing end mill from the Dormer Pramet range of HSS, HSS-E and HSS-E-PM end mills. It is made from cobalt-based HSS-E (high speed cobalt steel) and carries an HR regular fine pitch roughing profile on its flutes. According to Dormer Pramet, this fine profile gives a stronger edge and runs longer than conventional coarse profile roughers, while the scalloped roughing design allows high metal removal in a single pass.
Key features
- HR regular fine pitch roughing profile for a strong cutting edge and long tool life
- Cobalt-based HSS-E substrate, harder and more wear resistant than conventional HSS
- 30° helix angle for general purpose milling in a wide variety of materials
- Bright (uncoated) finish; a TiCN-coated version is available as series C609
- Weldon shank and ANSI inch dimensions
- 4 flutes on diameters 1/4 to 3/4 inch, 5 flutes on 7/8 and 1 inch
Applications
C608 is intended for rough milling where a large volume of material must be removed quickly. The manufacturer publishes starting cutting data for steels (ISO P), ferritic and martensitic stainless steels (ISO M), cast irons (ISO K), aluminium alloys, copper alloys and thermoplastics (ISO N), and titanium and heat resistant alloys (ISO S).
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | C608 |
| Tool type | Roughing end mill, square end, regular length |
| Roughing profile | HR regular fine pitch profile |
| Tool material | HSS-E (cobalt high speed steel) |
| Surface finish | Bright (uncoated) |
| Helix angle | 30° |
| Number of flutes | 4 (1/4 – 3/4 inch), 5 (7/8 – 1 inch) |
| Cutting diameter range | 1/4 – 1 inch |
| Length of cut | 5/8 – 2 inch |
| Overall length | 2-7/16 – 4-1/2 inch |
| Shank | Weldon shank, 3/8 – 1 inch |
| Dimensional standard | ANSI |
| Ordering code | EDP No. | Cutting dia. d1 (inch) | d1 decimal (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Shank dia. d2 (inch) | Flutes |
|---|---|---|---|---|---|---|---|
| C6081/4 | 7647917 | 1/4 | 0.2500 | 5/8 | 2-7/16 | 3/8 | 4 |
| C6085/16 | 7647918 | 5/16 | 0.3125 | 3/4 | 2-1/2 | 3/8 | 4 |
| C6083/8 | 7647919 | 3/8 | 0.3750 | 3/4 | 2-1/2 | 3/8 | 4 |
| C6087/16 | 7647920 | 7/16 | 0.4375 | 1-1/4 | 3-1/4 | 1/2 | 4 |
| C6081/2 | 7647921 | 1/2 | 0.5000 | 1-1/4 | 3-1/4 | 1/2 | 4 |
| C6089/16 | 7647922 | 9/16 | 0.5625 | 1-3/8 | 3-3/8 | 1/2 | 4 |
| C6085/8 | 7647923 | 5/8 | 0.6250 | 1-5/8 | 3-3/4 | 5/8 | 4 |
| C6083/4 | 7647924 | 3/4 | 0.7500 | 1-5/8 | 3-7/8 | 3/4 | 4 |
| C6087/8 | 7647925 | 7/8 | 0.8750 | 1-7/8 | 4-1/8 | 3/4 | 5 |
| C6081 | 7647926 | 1 | 1.0000 | 2 | 4-1/2 | 1 | 5 |
Dimensions and EDP numbers are taken from the Dormer Pramet end mill catalogue. Pack quantity: 1 piece.
Solid HSS-E end mill with a square (flat) cutting end. The cutting part has 4 or 5 helical flutes at a 30° helix angle with a scalloped fine pitch roughing profile along the length of cut, followed by a cylindrical shank with a Weldon clamping flat.
- d1: cutting diameter
- l2: length of cut (flute length)
- l1: overall length
- d2: shank diameter
Example, C6081: d1 = 1 inch, l2 = 2 inch, l1 = 4-1/2 inch, d2 = 1 inch, 5 flutes.
Selecting a Dormer HSS-E roughing end mill
| Series | Roughing profile | Finish | Flute length | When to choose |
|---|---|---|---|---|
| C608 | Fine | Bright | Regular | Stronger edge and longer running than coarse profile roughers |
| C609 | Fine | TiCN | Regular | Coating lowers friction and improves wear resistance |
| C610 | Coarse | Bright | Regular | Maximum metal removal in one pass |
| C611 | Coarse | TiCN | Regular | Maximum metal removal with improved wear resistance |
| C612 | Coarse | Bright | Long | Deeper pockets, maximum metal removal |
| C613 | Fine | Bright | Long | Deeper pockets with a stronger edge |
Starting cutting speeds for C608 (catalogue values)
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P1.1 | Free machining steel, sulfurized | 151 | F |
| P2.1 | Plain carbon steel, carbon below 0.25% | 131 | F |
| P2.2 | Plain carbon steel, carbon below 0.55% | 115 | F |
| P3.1 | Alloy steel, annealed | 105 | F |
| P3.2 | Alloy steel, hardened and tempered | 85 | E |
| P4.1 | Tool steel, annealed | 62 | E |
| M1.1 | Ferritic stainless steel | 105 | F |
| M2.1 | Martensitic stainless steel, annealed | 92 | F |
| K1.1 | Gray cast iron | 92 | F |
| K3.1 | Ductile cast iron, ferritic | 144 | F |
| N1.3 | Wrought aluminium alloy, full hard tempered | 135 | G |
| N3.1 | Free-cutting copper alloy | 141 | F |
| S1.1 | Titanium or titanium alloy | 92 | E |
Use these as starting values and adjust them to suit the machine, set-up and coolant conditions. Feed per tooth (IPT) is read from the catalogue HSS milling feed table using the feed code and the tool diameter.