COUNTERSINK SET_G236

Caution
Product Description
Dormer Pramet G2361 is a 6-piece HSS countersink set (Set 1 of the G236 series) containing G136 countersinks with a 90° chamfering angle in diameters from 6.30 mm to 20.50 mm. Made according to DIN 335 C to produce conical seats for ISO metric countersunk-head screws, the set is supplied in a DIAL-A-TOOL container.
Standard
The countersinks are manufactured according to DIN 335 C to produce a conical seat for ISO metric countersunk-head screws.
Set contents
Set 1 of the Dormer Pramet G236 series: 6 G136 countersinks with a 90° chamfering angle, diameters 6.30, 8.30, 10.40, 12.40, 16.50 and 20.50 mm, supplied in a DIAL-A-TOOL container.
Usage guidance
- Suitable for hand-held power tools and machine applications.
- Insert the shank fully into the chuck and clamp the workpiece securely before countersinking.
- Choose a countersink whose minimum diameter d is smaller than the drilled hole and whose maximum diameter d1 is larger than the countersink diameter required.
- Wear eye protection; chips and burrs are sharp.
The Dormer Pramet G236 series consists of countersink sets that combine several sizes of 90° countersinks in one container. G2361 (Set 1) contains 6 G136 HSS countersinks with a standard bright finish, in the diameters 6.30, 8.30, 10.40, 12.40, 16.50 and 20.50 mm.
Key features
- 6 G136 countersinks with a 90° chamfering angle and 3 flutes
- Manufactured according to DIN 335 C to produce a conical seat for ISO metric countersunk-head screws
- HSS with a standard bright finish for general purpose applications
- Straight cylindrical shank with h9 tolerance; the reduced shank allows larger diameter countersinks to be held in standard holders and chucks
- Right-hand cutting
- Supplied in a DIAL-A-TOOL container that keeps all sizes together
Applications
Countersinking holes so that countersunk-head screws sit flush, chamfering hole edges and removing burrs from drilled holes. Suitable for both hand-held power tools and machine applications.
| Brand | Dormer Pramet |
|---|---|
| Product code (ISO / ANSI) | G2361 |
| Ordering number | 5972710 |
| Series | G236 (Set 1) |
| Countersink type in set | G136 |
| Number of pieces | 6 |
| Diameters in set | 6.30, 8.30, 10.40, 12.40, 16.50, 20.50 mm |
| Chamfering angle | 90° |
| Number of flutes | 3 |
| Tool material | HSS |
| Surface finish | Standard bright finish |
| Shank | Straight cylindrical shank, h9, 5 mm to 10 mm |
| Cutting direction | Right hand |
| Standard | DIN 335 C |
| Packaging | DIAL-A-TOOL container |
| Net weight | 180 g |
| Countersink code | Max. diameter d1 (mm) | Min. hole diameter d (mm) | Overall length l1 (mm) | Shank diameter d2 h9 (mm) | Flutes |
|---|---|---|---|---|---|
| G1366.3 | 6.3 | 1.5 | 45 | 5 | 3 |
| G1368.3 | 8.3 | 2.0 | 50 | 6 | 3 |
| G13610.4 | 10.4 | 2.5 | 50 | 6 | 3 |
| G13612.4 | 12.4 | 2.8 | 56 | 8 | 3 |
| G13616.5 | 16.5 | 3.2 | 60 | 10 | 3 |
| G13620.5 | 20.5 | 3.5 | 63 | 10 | 3 |
Dimensions of the 6 individual G136 countersinks (90°) contained in set G2361.
Each countersink in the set is a single-ended tool with a conical 90° cutting head and a straight cylindrical shank.
- Head: cone with a 90° included angle and 3 flutes; the cutting edges run from the maximum diameter d1 at the top of the head down to the minimum diameter d at the tip
- Shank: straight cylindrical shank of diameter d2 (tolerance h9), smaller than the maximum head diameter (reduced shank)
- Overall length l1 is measured from the tip of the head to the end of the shank
- Size range in this set: d1 6.3 mm to 20.5 mm, l1 45 mm to 63 mm, d2 5 mm to 10 mm (see Specification Table for each size)
How to choose the right size
Select the countersink whose working range covers both the drilled hole and the finished countersink. The drilled hole must be larger than the minimum diameter d, and the countersink diameter needed for the screw head must be smaller than the maximum diameter d1. The Specification Table lists d and d1 for each of the 6 sizes.
Workpiece materials
The G136 countersinks in this set are HSS with a standard bright finish, intended for free machining steel, plain carbon and alloy steel, and copper or copper alloys.
Other sets in the G236 series
- G2361 (Set 1): 6 G136 countersinks, 6.30, 8.30, 10.40, 12.40, 16.50, 20.50 mm
- G2362 (Set 2): 4 G136 countersinks, 6.30, 10.40, 16.50, 20.50 mm
- G2363 (Set 3): 6 G560 countersinks, 6.30, 8.30, 10.40, 12.40, 16.50, 20.50 mm