ROUGHING END MILL_C492

Caution
Product Description
Dormer Pramet C492 is a long-series roughing end mill made from powder-metallurgical HSS-E with Alcrona (AlCrN) coating, built to DIN 844 L with a DIN 1835B Weldon shank. The HRA fine-pitch asymmetrical chipbreaker profile and 35° helix are designed for deep shoulder and slot roughing in steels, stainless steel, cast iron, copper alloys and high-temperature alloys.
Standards
- Dimensions to DIN 844 L (long series end mills).
- Shank to DIN 1835B (Weldon flat).
- Cutting diameter tolerance k12.
Usage guidance
- Use for roughing. The profiled cutting edge leaves a stepped surface, so plan a separate finishing pass with a plain-edge end mill where accuracy or surface finish matters.
- Clamp in a Weldon side-lock holder that engages the shank flat. Keep the tool projection as short as the job allows.
- Deep shoulder and deep slot milling are the primary operations. Shallow shoulders, shallow slots and ramping are possible but secondary uses.
- Take cutting speeds and feeds from Dormer Pramet's cutting data for the specific workpiece material and diameter.
Caution
- Dormer Pramet states that this product can expose the user to chemicals including cobalt. Follow local safety rules when handling, and especially when regrinding the tool.
The C492 is Dormer Pramet's long-series roughing end mill in powder-metallurgical HSS-E (high speed cobalt powder metal). It combines an HRA fine-pitch, asymmetrical rounded chipbreaker profile with Alcrona (AlCrN) coating to remove material quickly in deep shoulders and slots, where the long length of cut and neck relief give reach that a standard-length end mill cannot.
Key features
- HSS-E-PM tool material: powder-metallurgical high speed cobalt steel, a premium HSS grade with a fine, uniform structure for demanding roughing.
- Alcrona (AlCrN) coating: aluminium chromium nitride layer that improves wear resistance, including when milling difficult-to-machine materials.
- HRA chipbreaker profile: fine-pitch, asymmetrical rounded profile that breaks chips into short segments.
- Geometry: 35° helix and 12° rake angle.
- Long series to DIN 844 L: long length of cut, with neck relief on larger sizes for extra reach.
- Weldon shank to DIN 1835B: clamping flat for secure holding during heavy cuts.
- 3, 4 or 6 flutes depending on diameter.
Applications
- Primary use: deep shoulder milling and deep slot milling.
- Also possible: shallow shoulder milling, shallow slot milling and ramping.
- Workpiece materials: plain carbon, alloy and tool steel, stainless steel, cast iron, copper and copper alloys, and high-temperature alloys.
| Tool type | Long series roughing end mill |
|---|---|
| Tool material | HSS-E-PM (powder-metallurgical high speed cobalt steel) |
| Coating | Alcrona (AlCrN, aluminium chromium nitride) |
| Profile | HRA – fine pitch, asymmetrical, rounded chipbreaker profile |
| Helix angle | 35° |
| Rake angle | 12° |
| Number of flutes | 3, 4 or 6 (depending on diameter) |
| Cut length | Long |
| Shank | Weldon shank to DIN 1835B |
| Diameter tolerance | k12 |
| Standard | DIN 844 L |
| Machining directions | Radial, diagonal, axial |
| Workpiece materials | Plain carbon, alloy and tool steel; stainless steel; cast iron; copper and copper alloys; high-temperature alloys |
Representative sizes from Dormer Pramet product data (dimensions in mm):
| Model | Cutting diameter (mm) | Flutes | Length of cut (mm) | Reach with neck relief (mm) | Overall length (mm) | Shank diameter (mm) |
|---|---|---|---|---|---|---|
| C4926.0 | 6 | 3 | 24 | 68 | 6 | |
| C49220.0 | 20 | 4 | 75 | 90.5 | 141 | 20 |
| C49225.0 | 25 | 6 | 90 | 109.5 | 166 | 25 |
Other diameters in the C492 series share the same design; check the selected product code for its exact dimensions.
Solid one-piece roughing end mill made up of three sections:
- Shank: cylindrical Weldon shank to DIN 1835B, with a flat for set-screw clamping.
- Neck relief: a relieved section between shank and flutes on sizes with a stated reach (for example 90.5 mm on Ø20 mm and 109.5 mm on Ø25 mm), giving clearance in deep shoulders and slots.
- Cutting section: long-series flutes with a 35° helix and the HRA fine-pitch, asymmetrical rounded chipbreaker profile along the cutting edges.
Main dimensions for each size: cutting diameter, length of cut, reach with neck relief, overall length and shank diameter (see Specification Table).
Choosing the right roughing end mill
- Deep shoulders and slots: choose C492. The long length of cut and neck relief (for example 90.5 mm reach on Ø20 mm) let the cutter work deep without the tool body rubbing the wall.
- Shallow work where rigidity matters more than reach: a short-series tool is stiffer. Dormer Pramet's C922 (DIN 844 K) uses the same HRA profile, HSS-E-PM material and Alcrona coating in a shorter length.
- Tough or abrasive materials: the Alcrona-coated HSS-E-PM construction covers stainless steel, tool steel, cast iron and high-temperature alloys, as well as plain carbon and alloy steels.
- Diameter and flute count: smaller diameters carry fewer flutes (Ø6 mm: 3 flutes) to leave more chip space. Larger diameters carry more (Ø25 mm: 6 flutes) for a higher feed per revolution.