ROUGHING END MILL_C413

Caution
Product Description
Dormer C413 is a 4-flute HSS-E roughing end mill with TiCN coating, designed for peripheral roughing. Its NF chipbreaker profile breaks chips for efficient stock removal, while the 30° helix reduces vibration. Available in cutting diameters 6.00 – 20.00 mm with a DIN 1835 B Weldon shank.
Standards
- End mill dimensions: DIN 844 K (short series)
- Shank: DIN 1835 B with Weldon flat
- Dimension designations: ISO 13399 (DC, DCON MS, APMX, OAL, NOF, LU, DN)
Tolerances
- Cutting diameter (DC): k12
- Shank diameter (DCON MS): h6
Usage notes
- The manufacturer specifies this end mill for peripheral roughing operations only. Use it for side milling of walls and shoulders, not for plunging along the tool axis.
- A roughing profile leaves a wavy surface on the wall. Where a smooth surface or accurate final size is required, follow with a separate finishing pass using a finishing end mill.
- Clamp the tool in a holder suited to DIN 1835 B Weldon shanks and keep the overhang as short as possible to limit vibration.
- Cutting speeds published in the manufacturer catalogue are starting values. Adjust them to the machine, clamping rigidity and observed tool wear.
- The catalogue gives no cutting data for hardened materials (ISO H).
4-Flute HSS-E Roughing End Mill, TiCN Coating – Dormer C413
The Dormer C413 series from DORMER PRAMET is a short cut length roughing end mill made from HSS-E (cobalt high speed steel) and finished with a TiCN coating. It is designed for peripheral roughing operations, where its NF roughing profile breaks chips into small segments for efficient, high-volume stock removal.
Key features
- NF chipbreaker profile – coarse pitch, flat form roughing profile that breaks chips for efficient roughing.
- 30° helix angle – reduces vibration and improves performance in roughing; 12° radial rake angle.
- TiCN coating – increases cutter life and improves performance when milling hard and abrasive materials.
- 4 flutes, short cut length – according to DIN 844 K.
- DIN 1835 B Weldon shank – flat on the shank for secure clamping; shank tolerance h6.
- 8 sizes from 6.00 mm to 20.00 mm cutting diameter; sizes 14.00 mm and above have a neck recess.
Applications
Peripheral (side) roughing of walls and shoulders on milling machines and machining centres. The manufacturer lists starting cutting data for steels (ISO P), stainless steels (ISO M), cast irons (ISO K), non-ferrous metals (ISO N) and high-temperature alloys / titanium (ISO S).
| Item | Specification |
|---|---|
| Brand | DORMER PRAMET (Dormer) |
| Series | C413 |
| Product type | Roughing end mill, NF profile |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating | TiCN |
| Number of flutes (NOF) | 4 |
| Flute helix angle (FHA) | 30° |
| Radial rake angle (GAMF) | 12° |
| Cut length | Short (DIN 844 K) |
| Cutting diameter (DC) | 6.00 – 20.00 mm |
| Shank diameter (DCON MS) | 6.00 – 20.00 mm |
| Overall length (OAL) | 57.0 – 104.0 mm |
| Shank type | DIN 1835 B (Weldon flat) |
| Cutting diameter tolerance | k12 |
| Shank tolerance | h6 |
| Application | Peripheral roughing |
| Product code | DC (mm) | DCON MS (mm) | APMX (mm) | OAL (mm) | NOF | LU (mm) | DN (mm) |
|---|---|---|---|---|---|---|---|
| C4136.0 | 6.00 | 6.00 | 13.00 | 57.0 | 4 | ||
| C4138.0 | 8.00 | 10.00 | 19.00 | 69.0 | 4 | ||
| C41310.0 | 10.00 | 10.00 | 22.00 | 72.0 | 4 | ||
| C41312.0 | 12.00 | 12.00 | 26.00 | 83.0 | 4 | ||
| C41314.0 | 14.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 | 11.50 |
| C41316.0 | 16.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C41318.0 | 18.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C41320.0 | 20.00 | 20.00 | 38.00 | 104.0 | 4 | 53.50 | 19.50 |
DC = cutting diameter, DCON MS = shank diameter, APMX = maximum depth of cut (cut length), OAL = overall length, NOF = number of flutes, LU = usable length, DN = neck diameter. LU and DN are given only for sizes with a neck recess (14.00 mm and above). Designations follow ISO 13399; data from the Dormer Pramet Solid Milling catalogue.
Shape of the C413 roughing end mill, described from the tool tip to the shank end:
- Cutting head: cylindrical cutting part with diameter DC and cut length APMX, with 4 helical flutes at a 30° helix angle.
- Cutting edges: each peripheral edge carries the NF roughing profile – coarse-pitch chipbreaker grooves with a flat form – instead of a plain straight edge.
- Neck: sizes 14.00 mm and above have a reduced neck of diameter DN behind the flutes, giving a usable length LU (for example C41316.0: DN 15.50 mm, LU 43.50 mm). Smaller sizes have no neck recess listed.
- Shank: cylindrical shank of diameter DCON MS with a Weldon clamping flat to DIN 1835 B. The shank is not always the same size as the cutter: C4138.0 has an 8.00 mm cutter on a 10.00 mm shank, C41314.0 a 14.00 mm cutter on a 12.00 mm shank, and C41318.0 an 18.00 mm cutter on a 16.00 mm shank.
- Overall length: OAL from 57.0 mm (C4136.0) to 104.0 mm (C41320.0).
Choosing the right size
- Select the largest cutting diameter and the shortest tool that the feature allows – this gives the most rigid setup for roughing.
- Check the cut length APMX (13.00 – 38.00 mm) against the required wall height; sizes 14.00 mm and above also offer extra reach through the neck (LU 37.50 – 53.50 mm).
Starting cutting speed by workpiece material
| ISO group | Workpiece material | Starting Vc (m/min) |
|---|---|---|
| P | Steels | 24 – 108 |
| M | Stainless steels | 20 – 48 |
| K | Cast irons | 25 – 80 |
| N | Non-ferrous metals | 26 – 86 |
| S | High-temperature alloys and titanium | 8 – 35 |
Ranges are taken from the Dormer Pramet catalogue values for C413. The exact value depends on the workpiece sub-group; harder and higher-strength sub-groups sit at the lower end of each range. Feed per tooth is given in the catalogue feed tables.
C413 or C400?
Dormer C400 has the same dimensions and geometry but a bright (uncoated) finish and is intended for roughing mild materials. Choose C413 for harder or abrasive materials or when higher cutting speeds are wanted – for workpiece group P1.1 the catalogue lists 93 m/min for C413 against 46 m/min for C400.