ROUGHING END MILL_C407

Caution
Product Description
Dormer Pramet C407 is a 4-flute, short-length roughing end mill made from powder-metallurgy cobalt high-speed steel (HSS-E-PM) with a bright finish. Its NRA asymmetrical coarse-pitch profile breaks chips into small pieces and its 35° helix reduces vibration, giving efficient stock removal in steel, stainless steel, cast iron, copper alloys and high-temperature alloys.
Standards and tolerances
- Dimensions are given with ISO 13399 parameter codes (DC, DCON MS, APMX, OAL, NOF, LU, DN).
- Cutting diameter tolerance class: k12
- Shank diameter tolerance: h6
Position in the Dormer Pramet range
The C407 belongs to Dormer Pramet's HSS milling tools for basic manufacturing, maintenance, repair and overhaul (MRO). These tools are typically used on conventional machines and are suited to low cutting parameters.
Usage guidance
- Published cutting speeds for the C407 are starting values. Feed per tooth and correction factors come from Dormer Pramet's HSS end mill feed charts, using the Alpha Code given for each workpiece material group.
- Starting values do not take into account machine power, machine stability, tool overhang or clamping method; adjust them to the actual setup.
- Hold the tool rigidly with minimal overhang to limit vibration during roughing.
- As a roughing tool, the C407 should leave stock for a following semi-finishing or finishing pass.
- Dormer Pramet does not publish starting values for hardened materials (H group).
Dormer Pramet C407 HSS-E-PM Roughing End Mill
The C407 is a 4-flute roughing end mill from the Dormer Pramet solid milling range, built for fast stock removal ahead of semi-finishing and finishing passes. Its cutting edges carry an NRA roughing profile with an asymmetrical coarse pitch, which breaks the chip into small, manageable pieces. This helps reduce spindle load and keeps chips flowing out of the flutes.
The tool is made from HSS-E-PM, a sintered powder-metal cobalt high-speed steel that combines impact strength with wear resistance. A 35° helix reduces vibration during roughing, the radial rake angle is 12°, and the tool has a bright finish. The C407 has a neck recess behind the flutes to reduce contact with the workpiece wall.
Key features
- HSS-E-PM tool material: powder-metallurgy cobalt high-speed steel for a balance of toughness and wear resistance
- NRA asymmetrical coarse-pitch roughing profile that breaks chips into small pieces
- 4 flutes with a 35° helix to reduce vibration
- 12° radial rake angle
- Short cut length design
- Bright finish
- Neck recess behind the flutes
- 12 metric sizes from 6.00 to 20.00 mm cutting diameter
Applications
Roughing in steel and cast steel (P), stainless steel (M), cast iron (K), copper alloys (N, groups N3.1 and N3.2) and high-temperature alloys (S). Dormer Pramet places the C407 in its HSS range for basic manufacturing, maintenance, repair and overhaul, typically used on conventional milling machines at low cutting parameters.
| Brand | Dormer Pramet |
|---|---|
| Series | C407 |
| Tool type | Roughing end mill |
| Tool material | HSS-E-PM (powder-metallurgy cobalt high-speed steel) |
| Surface finish | Bright |
| Roughing profile | NRA (asymmetrical coarse pitch) |
| Number of flutes | 4 |
| Helix angle | 35° |
| Radial rake angle | 12° |
| Cut length | Short |
| Cutting diameter (DC) | 6.00 – 20.00 mm |
| Cutting diameter tolerance | k12 |
| Shank diameter (DCON MS) | 6.00 – 20.00 mm |
| Shank tolerance | h6 |
| Overall length (OAL) | 57.0 – 104.0 mm |
| Neck recess | Yes |
| Workpiece material groups | P, M, K, N (N3), S |
| Order code | DC (mm) | DCON MS (mm) | APMX (mm) | OAL (mm) | NOF | LU (mm) |
|---|---|---|---|---|---|---|
| C4076.0 | 6.00 | 6.00 | 13.00 | 57.0 | 4 | |
| C4077.0 | 7.00 | 10.00 | 16.00 | 66.0 | 4 | |
| C4078.0 | 8.00 | 10.00 | 19.00 | 69.0 | 4 | |
| C4079.0 | 9.00 | 10.00 | 19.00 | 69.0 | 4 | |
| C40710.0 | 10.00 | 10.00 | 22.00 | 72.0 | 4 | 31.50 |
| C40711.0 | 11.00 | 12.00 | 22.00 | 79.0 | 4 | |
| C40712.0 | 12.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 |
| C40713.0 | 13.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 |
| C40714.0 | 14.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 |
| C40716.0 | 16.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 |
| C40718.0 | 18.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 |
| C40720.0 | 20.00 | 20.00 | 38.00 | 104.0 | 4 | 53.50 |
DC = cutting diameter, DCON MS = shank diameter, APMX = maximum depth of cut, OAL = overall length, NOF = number of flutes, LU = usable length (reach with neck relief). A blank LU cell means no usable length is listed for that size.
The C407 is a solid roughing end mill with a Weldon shank. Seen from the side, it has three zones:
- Cutting part: 4 helical flutes with a 35° helix and an NRA roughing profile along the cutting edges; cutting diameter DC and maximum depth of cut APMX.
- Neck: a relieved section of diameter DN behind the flutes, which sets the usable length LU.
- Shank: Weldon shank of diameter DCON MS with h6 tolerance; the overall tool length is OAL.
Example, C40710.0: DC 10.00 mm, APMX 22.00 mm, LU 31.50 mm, DCON MS 10.00 mm, OAL 72.0 mm.
Choosing cutting speed by workpiece material
Dormer Pramet classifies workpiece materials into Workpiece Material Groups (WMG) inside the ISO colour groups. The table summarises the starting cutting speeds (vc) that Dormer Pramet publishes for the C407 in each group.
| ISO group | Workpiece material | WMG with published values | Starting vc (m/min) |
|---|---|---|---|
| P | Steel and cast steel | P1.1 – P4.3 | 13 – 58 |
| M | Stainless steel | M1.1 – M4.1 | 13 – 34 |
| K | Cast iron | K1.1 – K5.3 | 17 – 54 |
| N | Copper alloys | N3.1 – N3.2 | 25 – 43 |
| S | High-temperature alloys | S1.1 – S4.2 | 5 – 30 |
Selection tips
- Harder material within a group calls for the lower end of the range: for example, S1.1 starts at 30 m/min while S1.3 starts at 11 m/min.
- For copper alloys, starting values are given for groups N3.1 and N3.2.
- Dormer Pramet gives no starting values for aluminium alloys (N1, N2) or hardened materials (H); choose a tool intended for those materials.
- Pick the diameter so that APMX covers the wall height to be roughed; on the 10.00 mm and 12.00 – 20.00 mm sizes, the neck recess (LU) adds reach for deeper walls.