ROUGHING END MILL_C403

Caution
Product Description
DORMER PRAMET C403 is a long-series roughing end mill made from HSS-E (cobalt high speed steel), with an NF flat coarse pitch chipbreaker profile, 30° helix and a bright (uncoated) finish. Built to DIN 844 L with a DIN 1835B Weldon shank, it is designed mainly for deep shoulder milling and deep slot milling in free machining steel, plain carbon steel and copper or copper alloys.
Standards
- Dimensions: DIN 844 L (long series)
- Shank: DIN 1835B Weldon shank
- Diameter tolerance: k12 (industry standard tolerance zone based on diameter range)
Recommended operations (manufacturer rating)
- Deep shoulder milling – primary use
- Deep slot milling – primary use
- Shallow shoulder milling – possible use
- Shallow slot milling – possible use
- Ramping – possible use
Usage notes
- This is a roughing tool: leave a machining allowance and complete the surface with a finishing end mill where good surface finish or close size tolerance is required.
- Clamp the tool in a Weldon (side-lock) holder that matches the DIN 1835B flat, and keep tool overhang as short as the job allows.
- Use a rigid machine, holder and workpiece set-up, particularly when cutting with the full long length of cut.
- Take cutting speed and feed from Dormer Pramet cutting data for the specific workpiece material.
Overview
The DORMER PRAMET C403 series is a multi-flute roughing end mill for heavy stock removal. It combines a cobalt-based HSS-E tool material, a long cutting length according to DIN 844 L and an NF flat coarse pitch chipbreaker profile that is suited to efficient roughing of deep profiles, deep shoulders and deep slots.
Key features
- NF flat coarse pitch profile: the chipbreaker profile on the cutting edges divides the chip into short segments, which lowers cutting forces and helps chip evacuation during heavy roughing.
- Long series (DIN 844 L): long length of cut for machining deep shoulders and deep slots.
- HSS-E tool material: cobalt-alloyed high speed steel with higher hot hardness and wear resistance than conventional HSS.
- 30° helix and 12° rake angle: a positive cutting geometry for shoulder milling and slot milling.
- Bright (uncoated) finish: uncoated tool with a bright surface finish.
- DIN 1835B Weldon shank: clamping flat on the shank for secure, slip-free clamping in Weldon (side-lock) holders.
- k12 tolerance zone: industry standard diameter tolerance for roughing tools, based on the diameter range.
Typical applications
Roughing of free machining steel, plain carbon steel and copper or copper alloys, for example removing large amounts of material before finishing, and cutting deep pockets, deep slots and high shoulders on milling machines and machining centres.
| Item | Specification |
|---|---|
| Series | C403 |
| Brand | DORMER PRAMET (Dormer) |
| Tool type | Multi-flute roughing end mill, long series |
| Tool material | HSS-E (cobalt-based high speed steel) |
| Finish / coating | Bright (uncoated) |
| Chipbreaker profile | NF – flat profile, coarse pitch |
| Helix angle | 30° |
| Rake angle | 12° |
| Dimensional standard | DIN 844 L |
| Shank | Weldon shank to DIN 1835B |
| Diameter tolerance | k12 |
| Example size (C40312.0) | Diameter 12 mm, length of cut 53 mm, overall length 110 mm, shank 12 mm, 4 flutes |
| Workpiece materials | Free machining steel, plain carbon steel, copper and copper alloys |
The C403 is a solid roughing end mill with a straight cylindrical shank and a long fluted cutting section.
- Cutting section: helical flutes with a 30° helix; the peripheral cutting edges carry the NF flat coarse pitch chipbreaker profile.
- Length of cut: long series according to DIN 844 L.
- Shank: cylindrical shank with a Weldon clamping flat according to DIN 1835B.
- Main dimensions: cutting diameter (DC), length of cut (LCF), overall length (OAL) and shank diameter.
- Example (C40312.0): DC 12 mm, LCF 53 mm, OAL 110 mm, shank diameter 12 mm, 4 flutes.
How to choose a Dormer roughing end mill
- Workpiece material: the manufacturer specifies C403 for free machining steel, plain carbon steel and copper or copper alloys.
- Tougher materials: for alloy and tool steel, stainless steel or cast iron, Dormer offers powder-metallurgical HSS-E roughing end mills with Alcrona (AlCrN) coating and 35° helix, such as the C948 series with NRA asymmetrical coarse pitch profile and the C492 series with HRA asymmetrical fine pitch profile, both made to DIN 844 L.
- Depth of cut: choose the long-series C403 when the shoulder or slot depth needs a long length of cut; for shallow work a shorter tool gives a more rigid set-up.
- Diameter and shank: select the cutting diameter for the slot width or step-over required, and check that a Weldon holder for the shank diameter is available.