ROUGHING END MILL_C400

Caution
Product Description
DORMER PRAMET C400 is a short-series roughing end mill made from cobalt HSS-E with a bright (uncoated) finish, 4 flutes, an NF flat coarse pitch chipbreaker profile, 30° helix and 12° rake angle. Built to DIN 844 K with a DIN 1835B Weldon shank, it is designed for shoulder milling, slot milling and ramping in free-machining steel, plain carbon steel and copper alloys.
Standards and tolerances
- End mill dimensions: DIN 844 K (short series)
- Shank: DIN 1835B Weldon shank, tolerance h6
- Cutting diameter tolerance: k12
- Dimension designations: ISO 13399
Usage guidance
- Primary operations: shallow shoulder milling, shallow slot milling and ramping. Helical interpolation is a possible use.
- The 4-flute design has no centre cut and is intended for peripheral roughing; do not plunge straight down into solid material.
- HSS-E is harder and more wear resistant than HSS but absorbs less shock and vibration. Use a rigid set-up and good tool holding to avoid chipped or broken cutting edges.
- Clamp the tool in a Weldon-type holder on the shank flat; higher quality tool holding gives better results with HSS-E cutters.
- A roughing profile leaves a scalloped surface, so plan a separate finishing pass where final size or surface finish matters.
- Select starting cutting speed and feed from the Dormer Pramet catalogue data for the workpiece material group (WMG) and diameter.
Safety
The tool material contains cobalt. Wear eye protection when machining, and use dust extraction and respiratory protection when regrinding.
DORMER PRAMET C400 Roughing End Mill
The C400 series is a short-series roughing end mill from Dormer Pramet, manufactured from cobalt-based high speed steel (HSS-E) and supplied with a bright, uncoated finish. The 4 flutes carry an NF flat coarse pitch chipbreaker profile that breaks chips into small pieces for efficient roughing and high metal removal.
Key features
- Cobalt HSS-E substrate: harder and more wear resistant than conventional HSS
- NF flat coarse pitch chipbreaker profile for efficient chip breaking in roughing
- 30° helix angle reduces vibration and improves performance when roughing mild materials
- 12° radial rake angle
- Short cut length according to DIN 844 K
- DIN 1835B Weldon shank, shank tolerance h6
- Cutting diameter tolerance k12
- Diameters from 6 to 20 mm; sizes from 14 mm upward have a neck relief behind the flutes
Applications
The manufacturer lists shallow shoulder milling, shallow slot milling and ramping as primary uses, with helical interpolation as a possible use. Recommended workpiece materials are free-machining steel, plain carbon steel, and copper or copper alloys.
| Brand | DORMER PRAMET |
|---|---|
| Series | C400 |
| Tool type | Roughing end mill, short series |
| Tool material | HSS-E (cobalt high speed steel) |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 4 |
| Roughing profile | NF, flat coarse pitch chipbreaker |
| Helix angle | 30° |
| Radial rake angle | 12° |
| Cutting diameter range | 6 to 20 mm |
| Cutting diameter tolerance | k12 |
| Shank | DIN 1835B Weldon shank, tolerance h6 |
| Shank diameter range | 6 to 20 mm |
| Standard | DIN 844 K |
| Workpiece materials | Free-machining steel, plain carbon steel, copper and copper alloys |
| Product code | Cutting diameter DC (mm) | Shank diameter DCON MS (mm) | Length of cut APMX (mm) | Overall length OAL (mm) | Flutes NOF | Usable length LU (mm) | Neck diameter DN (mm) |
|---|---|---|---|---|---|---|---|
| C4006.0 | 6.00 | 6.00 | 13.00 | 57.0 | 4 | – | – |
| C4008.0 | 8.00 | 10.00 | 19.00 | 69.0 | 4 | – | – |
| C40010.0 | 10.00 | 10.00 | 22.00 | 72.0 | 4 | – | – |
| C40012.0 | 12.00 | 12.00 | 26.00 | 83.0 | 4 | – | – |
| C40014.0 | 14.00 | 12.00 | 26.00 | 83.0 | 4 | 37.50 | 11.50 |
| C40016.0 | 16.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C40018.0 | 18.00 | 16.00 | 32.00 | 92.0 | 4 | 43.50 | 15.50 |
| C40020.0 | 20.00 | 20.00 | 38.00 | 104.0 | 4 | 53.50 | 19.50 |
LU = usable length, DN = neck diameter (sizes with neck relief only). – = no neck relief. Shank tolerance h6. Dimensions from the Dormer Pramet Solid Milling 2024 catalogue.
The C400 is a straight, cylindrical roughing end mill: a fluted cutting section at the front and a DIN 1835B Weldon shank at the rear. Dimension symbols follow ISO 13399.
- DC: cutting diameter, measured over the cutting edges of the roughing profile.
- APMX: maximum depth of cut, the length of the fluted cutting section (short series to DIN 844 K).
- OAL: overall length of the tool.
- DCON MS: shank diameter, tolerance h6, with a Weldon clamping flat. On C4008.0 the shank (10 mm) is larger than the cutting diameter; on C40014.0 (12 mm shank) and C40018.0 (16 mm shank) it is smaller.
- LU and DN: on C40014.0 to C40020.0 a neck relief sits between the flutes and the shank; LU is the usable length and DN the neck diameter.
- Cutting section: 4 helical flutes at 30° with an NF flat coarse pitch chipbreaker profile; the end face has no centre-cutting edges.
How to choose
- Workpiece material: C400 is intended for free-machining steel, plain carbon steel and copper or copper alloys. For alloy steel, tool steel or stainless steel, consider Dormer Pramet HSS-E (PM) roughing end mills with Alcrona coating, such as C908 or C922, whose listed workpiece materials include alloy steel, tool steel and stainless steel.
- Wall depth: C400 has a short cut length (DIN 844 K). For deeper shoulders, the long series C403 (DIN 844 L) offers a longer length of cut, for example 53 mm on the 12 mm size.
- Shank and holder: check the shank diameter against your holder. C4008.0 uses a 10 mm shank, C40014.0 a 12 mm shank and C40018.0 a 16 mm shank.
- Reach: sizes from 14 mm upward have a neck relief (LU 37.50 to 53.50 mm), which gives extra clearance behind the flutes.
- Tool finish: C400 is bright (uncoated); the manufacturer notes that a bright finish improves chip flow in soft or non-ferrous materials.