ROUGHING END MILL_S765HB

Caution
Product Description
Dormer Pramet S765HB is a short-series, 4-flute solid carbide roughing end mill with an NRA coarse-pitch asymmetrical chipbreaker profile, 40° helix and AlCrN coating. The profile breaks chips into small, manageable pieces to cut spindle load and raise metal removal in shoulder and slot milling of steel, stainless steel, cast iron and high-temperature alloys. Supplied with a DIN 6535 HB Weldon shank in diameters 6.00 – 20.00 mm.
Standards and tolerances
- Manufactured to Dormer Pramet standard; shank form according to DIN 6535 HB (Weldon).
- Dimensions are designated according to ISO 13399 (DC, CHW, DCON MS, APMX, OAL, NOF).
- Cutting diameter tolerance: h9. Shank diameter tolerance: h6. Corner chamfer: CHW ±0.02 mm × 45°.
Operations rated by the manufacturer
- Primary use: shallow shoulder milling, deep shoulder milling, shallow slot milling.
- Possible use: plunge milling, deep slot milling, ramping, helical interpolation, turn milling.
Usage notes
- Clamp the tool in a holder designed for DIN 6535 HB Weldon shanks so the clamping screw bears on the flat.
- The manufacturer's suitability chart lists ISO P, M, K and S material groups only; non-ferrous materials (ISO N) and hardened steels (ISO H) are not listed for this series.
- Published cutting data are starting values; depending on working conditions, feed values may need to be adjusted by ±25%.
- 2D (DXF) and 3D (STP) CAD models of each size are available from the manufacturer.
Dormer Pramet S765HB – 4-Flute Solid Carbide Roughing End Mill
The S765HB belongs to Dormer Pramet's S7 family of multi-application, high-performance solid carbide end mills, which are designed for use on both CNC and conventional machine tools. It is a short-series roughing cutter that combines an NRA (coarse pitch, asymmetrical, rounded) chipbreaker profile with a 40° helix, a 10° positive radial rake and an AlCrN coating, making it a productive choice for removing large volumes of material in shoulder and slot milling.
Key features
- NRA roughing profile – breaks swarf into small, manageable pieces, helping to reduce spindle load and increase metal removal rates.
- 4-flute tooth design – a specific tooth form improves chip evacuation, and the differential flute pitch helps reduce vibration.
- 40° helix and 10° radial rake – the positive geometry gives a smooth cutting action and reduces the risk of work-hardening, which is important in stainless steels and super alloys.
- AlCrN coating – supports longer tool life, higher cutting speeds and greater heat resistance, making the tool suitable for dry machining.
- 45° chamfered corners – chamfer width CHW from 0.10 to 0.40 mm depending on diameter.
- DIN 6535 HB Weldon shank – the clamping flat gives secure holding and prevents the tool from spinning in the holder.
Typical applications
- Primary use: shallow and deep shoulder milling, shallow slot milling
- Possible use: plunge milling, deep slot milling, ramping, helical interpolation, turn milling
- Workpiece materials: steel and cast steel (ISO P), stainless steel (ISO M), cast iron (ISO K) and high-temperature alloys (ISO S)
| Product type | Roughing end mill, short series |
|---|---|
| Tool material | Solid carbide (HM) |
| Coating | AlCrN (aluminium chromium nitride) |
| Mill profile | NRA – coarse pitch asymmetrical rounded profile chipbreaker |
| Number of flutes | 4 (differential pitch) |
| Helix angle | 40° |
| Radial rake angle | 10° |
| Corner form | 45° chamfer, CHW 0.10 – 0.40 mm |
| Cutting diameter (DC) | 6.00 – 20.00 mm, tolerance h9 |
| Max. depth of cut (APMX) | 16.00 – 38.00 mm |
| Overall length (OAL) | 50.0 – 100.0 mm |
| Shank | DIN 6535 HB Weldon shank, diameter equal to DC, tolerance h6 |
| Milling direction | Radial, diagonal, axial |
| Workpiece material groups | ISO P, M, K, S |
| Basic standard | Dormer Pramet standard |
| Product code | DC (mm) | CHW (mm) | DCON MS (mm) | APMX (mm) | OAL (mm) | NOF |
|---|---|---|---|---|---|---|
| S765HB6.0 | 6.00 | 0.10 | 6.00 | 16.00 | 50.0 | 4 |
| S765HB8.0 | 8.00 | 0.20 | 8.00 | 20.00 | 64.0 | 4 |
| S765HB10.0 | 10.00 | 0.20 | 10.00 | 22.00 | 70.0 | 4 |
| S765HB12.0 | 12.00 | 0.20 | 12.00 | 26.00 | 75.0 | 4 |
| S765HB14.0 | 14.00 | 0.30 | 14.00 | 32.00 | 90.0 | 4 |
| S765HB16.0 | 16.00 | 0.30 | 16.00 | 32.00 | 90.0 | 4 |
| S765HB18.0 | 18.00 | 0.30 | 18.00 | 38.00 | 100.0 | 4 |
| S765HB20.0 | 20.00 | 0.40 | 20.00 | 38.00 | 100.0 | 4 |
DC: cutting diameter (tolerance h9) · CHW: 45° corner chamfer width (±0.02 mm) · DCON MS: shank diameter (tolerance h6) · APMX: maximum depth of cut · OAL: overall length · NOF: number of flutes
The S765HB is a one-piece solid carbide tool: a fluted cutting section at the front followed by a cylindrical shank of the same diameter as the cutter.
- Cutting section – 4 helical flutes with a 40° helix and differential pitch; the periphery carries the NRA coarse-pitch asymmetrical rounded roughing profile. Its length corresponds to the maximum depth of cut APMX.
- Tool end – end cutting edges with 45° chamfered corners of width CHW.
- Shank – cylindrical shank of diameter DCON MS (equal to DC) with a Weldon clamping flat according to DIN 6535 HB.
- Overall length – OAL, measured from the cutting end to the end of the shank.
| Symbol (ISO 13399) | Meaning | Range in the series |
|---|---|---|
| DC | Cutting diameter | 6.00 – 20.00 mm |
| CHW | Corner chamfer width (45°) | 0.10 – 0.40 mm |
| DCON MS | Shank (connection) diameter | 6.00 – 20.00 mm |
| APMX | Maximum depth of cut | 16.00 – 38.00 mm |
| OAL | Overall length | 50.0 – 100.0 mm |
| NOF | Number of flutes | 4 |
Choosing a size and starting cutting data
Select the diameter to suit the feature being machined, then check that the required axial depth fits within the maximum depth of cut (APMX) of that size. Use the table below to find the starting cutting speed for your workpiece material group (WMG), and the feed code to read the feed per tooth.
| WMG | Workpiece material | Vc (m/min) | Feed code |
|---|---|---|---|
| P1.1 / P1.2 / P1.3 | Free machining steel | 211 / 236 / 243 | J |
| P2.1 / P2.2 / P2.3 | Plain carbon steel | 180 / 158 / 140 | J |
| P3.1 / P3.2 / P3.3 | Alloy steel | 146 / 117 / 99 | J |
| P4.1 / P4.2 | Tool steel | 86 / 74 | J |
| M1.1 / M1.2 | Ferritic stainless steel | 122 / 103 | J |
| M2.1 / M2.2 | Martensitic stainless steel | 108 / 89 | J |
| M3.1 / M3.2 | Austenitic stainless steel | 100 / 86 | J |
| K1.1 / K1.2 / K1.3 | Grey cast iron | 208 / 154 / 116 | J |
| K2.1 / K2.2 / K2.3 | Malleable cast iron | 214 / 174 / 139 | J |
| K3.1 / K3.2 / K3.3 | Ductile (nodular) cast iron | 189 / 145 / 117 | J |
| K4.1 / K4.2 | Austenitic grey / austenitic ductile cast iron | 176 / 132 | J |
| K4.3 / K4.4 / K4.5 | Austempered ductile iron | 97 / 83 / 69 | J / I / I |
| K5.1 / K5.2 / K5.3 | Compacted graphite iron (CGI) | 199 / 149 / 116 | J |
| S1.2 | Titanium alloys | 72 | J |
| S2.1 | Fe-based high-temperature alloys | 56 | I |
| S3.1 | Ni-based high-temperature alloys | 42 | I |
| S4.1 | Co-based high-temperature alloys | 33 | I |
Feed per tooth fz (mm) by feed code
| Feed code | DC 6.00 | DC 8.00 | DC 10.00 | DC 12.00 | DC 14.00 | DC 16.00 | DC 18.00 | DC 20.00 |
|---|---|---|---|---|---|---|---|---|
| J | 0.041 | 0.048 | 0.057 | 0.066 | 0.074 | 0.083 | 0.090 | 0.099 |
| I | 0.030 | 0.036 | 0.042 | 0.049 | 0.054 | 0.061 | 0.066 | 0.073 |
- Values are starting values from the Dormer Pramet catalogue for milling with radial immersion of 50% DC or more; adjust feed by ±25% to suit machine and clamping conditions.
- For slot milling, the catalogue applies correction factors to Vc and fz according to axial depth: 1.25 at 25% DC, 1.00 at 50% DC, 0.75 at 100% DC and 0.50 at 150% DC.
- Spindle speed: n (rpm) = Vc × 1000 ÷ (π × DC). Table feed: Vf (mm/min) = fz × 4 × n.
- S765HB is a roughing tool; where a fine surface is required, leave stock and finish with a finishing end mill.