ROUGHING END MILL_S765

Caution
Product Description
Dormer Pramet S765 is a short-series solid carbide roughing end mill with 4 flutes, an NR coarse-pitch chipbreaker profile and AlCrN coating. Its 40° helix with differential pitch and 10° rake angle are designed for roughing in steel, stainless steel, cast iron and high-temperature alloys.
General information
- Manufacturer: Dormer Pramet. Dimensions according to Dormer Pramet standard.
- Shank: DIN 6535 HA cylindrical shank.
- Cutting diameter tolerance: h9, the industry standard tolerance zone based on diameter range.
- Cutting directions: radial, diagonal and axial.
- Workpiece materials: steel and cast steel, stainless steel (ferritic, martensitic and austenitic), cast iron and high-temperature alloys.
Machining operations
| Operation | Suitability |
|---|---|
| Shallow shoulder milling | Primary use |
| Deep shoulder milling | Primary use |
| Shallow slot milling | Primary use |
| Plunge milling | Possible use |
| Deep slot milling | Possible use |
| Ramping | Possible use |
| Helical interpolation | Possible use |
| Turn milling | Possible use |
Usage notes
- S765 is a roughing tool. Its coarse-pitch profile does not produce a finished surface, so plan a separate finishing operation where final size or surface quality is required.
- Clamp the plain cylindrical shank securely and keep tool overhang as short as possible to maintain stability.
- Set cutting speed and feed according to the workpiece material; refer to Dormer Pramet cutting data for the specific material and diameter.
Dormer Pramet S765 solid carbide roughing end mill
The S765 is a short-series, 4-flute roughing end mill made from solid carbide and coated with AlCrN (aluminium chromium nitride). Its NR coarse-pitch profile with an asymmetrical rounded chipbreaker form divides the chip into short segments, making the tool well suited to efficient roughing of shoulders and slots.
Key features
- NR coarse-pitch roughing profile – asymmetrical rounded chipbreaker form for controlled chip breaking.
- 40° helix with differential pitch – unequal flute spacing helps reduce vibration during cutting.
- 10° rake angle – cutting edge geometry chosen for effective material removal.
- AlCrN coating on solid carbide – wear-resistant coating on a solid carbide body.
- 45° chamfered corner edges – chamfer width from 0.10 mm to 0.40 mm depending on diameter.
- DIN 6535 HA cylindrical shank – cutting diameter made to tolerance h9.
Applications
For shoulder milling in steel and cast steel, ferritic, martensitic and austenitic stainless steel, cast iron and high-temperature alloys. Primary uses are shallow and deep shoulder milling and shallow slot milling; the tool can also be used for plunge milling, deep slot milling, ramping, helical interpolation and turn milling.
| Series | S765 |
|---|---|
| Brand | Dormer Pramet |
| Tool type | Roughing end mill, short series |
| Tool material | Solid carbide (HM) |
| Coating | AlCrN (aluminium chromium nitride) |
| Number of flutes | 4 (differential pitch) |
| Roughing profile | NR coarse pitch, asymmetrical rounded chipbreaker |
| Helix angle | 40° |
| Rake angle | 10° |
| Corner form | 45° chamfer, width 0.10–0.40 mm |
| Cutting diameter d1 | 6–20 mm |
| Length of cut l2 | 16–38 mm |
| Overall length l1 | 50–100 mm |
| Shank | DIN 6535 HA cylindrical, shank diameter equal to d1 |
| Cutting diameter tolerance | h9 |
| Dimensional standard | Dormer Pramet standard |
Dimensions in mm. Cutting diameter tolerance d1: h9. Corner chamfer angle: 45°. All sizes have a DIN 6535 HA cylindrical shank.
| Ordering code | d1 Cutting diameter | Corner chamfer width | d2 Shank diameter | l2 Length of cut | l1 Overall length | Number of flutes |
|---|---|---|---|---|---|---|
| S7656.0 | 6.00 | 0.10 | 6 | 16 | 50 | 4 |
| S7658.0 | 8.00 | 0.20 | 8 | 20 | 64 | 4 |
| S76510.0 | 10.00 | 0.20 | 10 | 22 | 70 | 4 |
| S76512.0 | 12.00 | 0.20 | 12 | 26 | 75 | 4 |
| S76514.0 | 14.00 | 0.30 | 14 | 32 | 90 | 4 |
| S76516.0 | 16.00 | 0.30 | 16 | 32 | 90 | 4 |
| S76518.0 | 18.00 | 0.30 | 18 | 38 | 100 | 4 |
| S76520.0 | 20.00 | 0.40 | 20 | 38 | 100 | 4 |
The S765 is a straight-shank roughing end mill: a 4-flute cutting section at the front and a plain cylindrical shank to DIN 6535 HA at the rear. The shank diameter is the same as the cutting diameter.
- d1 – cutting diameter: 6–20 mm, tolerance h9
- d2 – shank diameter: equal to d1 (6–20 mm)
- l2 – length of cut: 16–38 mm
- l1 – overall length: 50–100 mm
- Corner – 45° chamfer, width 0.10–0.40 mm depending on diameter
- Flutes – 40° helix with differential pitch and NR coarse-pitch roughing profile along the cutting edge
Choosing by workpiece material
S765 is intended for the materials below, shown with their ISO groups as defined by Dormer Pramet:
| ISO group | Workpiece material | Description (Dormer Pramet definition) |
|---|---|---|
| P | Steel and cast steel | Steels with alloy content up to 10% and hardness below 45 HRC |
| M | Stainless steel | Corrosion-resistant steels with at least 11% chromium; ferritic, martensitic and austenitic grades |
| K | Cast iron | Castings of iron and carbon alloys with more than 2% carbon |
| S | High-temperature alloys | Superalloys with high-temperature strength and corrosion resistance surpassing that of stainless steel |
Non-ferrous metals and hardened steels are not among the materials listed for S765; choose a tool designed for those materials.
S765 or S765HB?
Dormer Pramet also offers S765HB, a related carbide roughing end mill with a DIN 6535 HB Weldon shank. Choose S765 with its DIN 6535 HA plain shank for holders that clamp a plain cylindrical shank, and S765HB when the holder requires a Weldon flat.
Choosing the size
S765 covers cutting diameters from 6 mm to 20 mm with lengths of cut from 16 mm to 38 mm. All sizes are short series, which favours rigidity; select the diameter that matches the width of the feature and check that the length of cut covers the required depth.