ROUGHING END MILL_S264

Caution
Product Description
Dormer ROUGHING END MILL_S264 is a short solid carbide end mill with an NR roughing profile and AlCrN coating. It is designed for roughing difficult-to-machine materials such as tough steels, titanium and nickel alloys. Its differential pitch helps reduce chatter, and a robust corner chamfer on the end teeth reduces the risk of chipping.
Series position
S264 is part of the Dormer S2 range of solid carbide end mills for difficult-to-machine materials. In the differential pitch group, S260, S262 and S264 share an AlCrN coating and an optimised cutting edge for reduced chipping and long tool life. S264 adds an NR roughing profile and a robust corner chamfer for heavy stock removal.
Workpiece material groups
Dormer Pramet classifies workpiece materials into six colour-coded groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys, including titanium and nickel-based alloys) and H (hardened materials). S264 is aimed at the demanding end of this scale, in particular titanium, nickel alloys and tough steels.
Usage guidance
- Select cutting speed and feed according to the workpiece material group. Dormer Pramet publishes starting values per group in its catalogues.
- The differential pitch reduces chatter and the need for tool offset adjustments, helping keep the process stable at high feed rates.
- Use S264 for roughing. For a corner radius and a more precise finish, especially when ramping, the S262 version of the same family is the better choice.
Solid carbide roughing end mill from the Dormer S2 range
S264 belongs to the Dormer Pramet S2 assortment of solid carbide milling cutters for difficult-to-machine materials. This family covers applications from roughing through to finishing in tough steels, titanium and nickel. S264 is the roughing member of the differential pitch group S260, S262 and S264.
Key features
- NR roughing profile – the roughing profile on the cutting edges enables higher metal removal rates.
- Differential pitch – unequal spacing of the cutting edges reduces chatter, needs fewer tool offset adjustments and supports effective chip removal at high feed rates.
- Robust corner chamfer – a strong chamfer on the end teeth further reduces the risk of corner chipping.
- Optimised cutting edge – designed to reduce edge chipping and give long tool life.
- AlCrN coating – an aluminium chromium nitride coating for improved wear resistance and corrosion resistance.
Typical uses
Roughing where high stock removal is needed in tough, difficult-to-machine workpieces such as hardened or tough steels, titanium and nickel alloys.
| Item | Specification |
|---|---|
| Brand | Dormer (Dormer Pramet) |
| Series | S264 (S2 range) |
| Tool type | Roughing end mill, short series |
| Tool material | Solid carbide |
| Coating | AlCrN (aluminium chromium nitride) |
| Cutting edge profile | NR roughing profile |
| Pitch | Differential (unequal) pitch |
| End teeth | Robust corner chamfer |
| Diameter range of the S260 / S262 / S264 family | 3 mm – 20 mm |
| Workpiece materials | Difficult-to-machine materials: tough and hardened steels, titanium, nickel alloys |
Shape overview of the S264 roughing end mill:
- One-piece solid carbide tool consisting of a shank and a short cutting section.
- The cutting edges carry an NR roughing profile, with differential pitch between the flutes.
- The end teeth have a robust corner chamfer to protect the cutting corners.
- The tool is AlCrN coated.
- Cutting diameter, length of cut, overall length and shank diameter depend on the ordering code. The code ends with the cutting diameter, e.g. S26410.0 = Ø10.0 mm.
Choosing within the S2 differential pitch family
| Series | Edge design | Best suited for |
|---|---|---|
| S264 | NR roughing profile, robust corner chamfer | Roughing with high metal removal rates in difficult materials |
| S262 | 4 flutes with corner radius | More precise finishing; optimal performance especially in ramping |
| S260 | 4 flutes, 4° rake angle | Shoulder milling and plunging in stainless steel, high-temperature alloys and hardened steel below 55 HRC |
All three series are differential pitch, AlCrN-coated solid carbide cutters. Choose S264 first when the priority is stock removal, then follow with S262 or S260 for semi-finishing and finishing passes.