ROUGHING END MILL_S654

Caution
Product Description
The Dormer Pramet S654 is a 3-flute solid carbide roughing end mill with long reach and neck recess, designed for high-performance roughing of aluminium and other non-ferrous materials. Its NRA profile breaks swarf into small, manageable pieces, and the differential pitch reduces vibration for smooth, productive milling and profiling.
General information
- Brand: Dormer Pramet. The S654 belongs to the S6 assortment of solid carbide end mills for aluminium and non-ferrous materials.
- Tool dimensions (DC, RE, DCON MS, APMX, OAL, NOF, LU, DN) are designated according to ISO 13399.
- Shank to DIN 6535 HA with tolerance h6; cutting diameter tolerance h9; corner radius tolerance ±0.02 mm.
- Suitable workpiece material groups (WMG): N1.1 - N1.3 wrought aluminium, N2.1 - N2.3 cast aluminium alloys, N3.1 - N3.3 copper alloys, N4.1 - N4.2 polymers.
Usage notes
- Use the manufacturer starting values for cutting speed (vc) and feed per tooth (fz) in the cutting data table on this page as a starting point; feed values may need adjusting by ±25 % depending on working conditions.
- For shoulder milling with less than 50 % radial immersion, apply the manufacturer correction factors for cutting speed and feed per tooth. The manufacturer recommends avoiding milling at 50 % radial immersion.
- The neck recess and long reach allow milling of deeper walls and pockets; select a size whose usable length LU covers the required depth.
3-Flute Solid Carbide Roughing End Mill, Long Reach
The S654 is part of the Dormer Pramet S6 assortment of solid carbide end mills for aluminium and non-ferrous materials. It combines a short cutting length with a long reach and a neck recess, giving high rigidity for roughing, milling and profiling. The NRA profile is designed for high-performance roughing: it breaks swarf into small, manageable pieces, which reduces spindle load and increases metal removal rates.
Key features
- NRA roughing profile – breaks swarf into smaller pieces for lower spindle load and higher metal removal rates.
- 3-flute design with differential pitch – smooth cutting action and reduced stress on the spindle; the differential pitch reduces vibration and maximizes productivity and tool life.
- Neck recess – avoids contact with the wall in shoulder milling operations.
- Positive rake angle – smooth cutting action that reduces the risk of work-hardening.
- Bright finish – prevents workpiece material from sticking to the cutting edge.
- Precision tolerances – DIN 6535 HA cylindrical shank with h6 tolerance and cutting diameter in h9.
Applications
Designed for precision and high-speed roughing of aluminium and its alloys, as well as copper alloys and polymers (ISO N workpiece materials). Typical uses include airframe assembly, automotive parts and die and mold work, particularly prototyping.
| Series | S654 – Dormer Pramet S6 aluminium end mills |
|---|---|
| Type | 3-flute solid carbide roughing end mill, long reach |
| Tool material | Solid carbide |
| Finish | Bright (uncoated) |
| Flutes | 3, differential pitch |
| Mill profile | NRA roughing profile |
| Cut length | Short |
| Neck | Neck recess, long reach |
| Corner radius (RE) | 0.10 - 0.20 mm, tolerance ±0.02 mm |
| Diameter range (DC) | 6.00 - 20.00 mm |
| Cutting diameter tolerance | h9 |
| Shank | DIN 6535 HA cylindrical shank, tolerance h6 |
| Workpiece materials | ISO N: aluminium and aluminium alloys, copper alloys, polymers |
| Product code | DC (mm) | RE (mm) | DCON MS (mm) | APMX (mm) | OAL (mm) | NOF | LU (mm) | DN (mm) |
|---|---|---|---|---|---|---|---|---|
| S6546.0 | 6.00 | 0.10 | 6.00 | 13.00 | 75.0 | 3 | 40.00 | 5.50 |
| S6548.0 | 8.00 | 0.10 | 8.00 | 20.00 | 75.0 | 3 | 40.00 | 7.40 |
| S65410.0 | 10.00 | 0.10 | 10.00 | 22.00 | 100.0 | 3 | 60.00 | 9.20 |
| S65412.0 | 12.00 | 0.12 | 12.00 | 26.00 | 100.0 | 3 | 60.00 | 11.00 |
| S65416.0 | 16.00 | 0.16 | 16.00 | 32.00 | 125.0 | 3 | 75.00 | 15.00 |
| S65420.0 | 20.00 | 0.20 | 20.00 | 40.00 | 150.0 | 3 | 100.00 | 19.00 |
DC = cutting diameter, RE = corner radius, DCON MS = shank diameter, APMX = maximum depth of cut (length of cut), OAL = overall length, NOF = number of flutes, LU = usable length (reach), DN = neck diameter. Tolerances: DC h9, DCON MS h6, RE ±0.02 mm.
Flat-end solid carbide roughing end mill with a straight cylindrical shank to DIN 6535 HA. From the tool tip towards the shank:
- Cutting section: 3 helical flutes with NRA roughing profile over the maximum depth of cut APMX, cutting diameter DC and a small corner radius RE at the end face.
- Neck: behind the flutes the body is reduced to neck diameter DN, slightly smaller than DC, up to the usable length LU (reach) measured from the tip.
- Shank: plain cylindrical shank with diameter DCON MS, equal to DC for every size in the series.
- Overall length: OAL, measured from the tool tip to the end of the shank.
Example S65410.0: DC 10.00 mm, RE 0.10 mm, APMX 22.00 mm, DN 9.20 mm, LU 60.00 mm, DCON MS 10.00 mm, OAL 100.0 mm.
Starting cutting data by workpiece material
| WMG | Workpiece material | vc (m/min) | Feed code |
|---|---|---|---|
| N1.1 | Commercially pure wrought aluminium | 709 | O |
| N1.2 | Wrought aluminium alloys, half hard | 533 | O |
| N1.3 | Wrought aluminium alloys, full hard | 357 | O |
| N2.1 | Cast aluminium alloys, below 75 HB | 357 | N |
| N2.2 | Cast aluminium alloys, 75 - 90 HB | 320 | N |
| N2.3 | Cast aluminium alloys, 90 - 140 HB | 229 | N |
| N3.1 | Free-cutting copper alloys | 373 | N |
| N3.2 | Short-chip copper alloys | 219 | N |
| N3.3 | Electrolytic copper and long-chip copper alloys | 112 | N |
| N4.1 | Thermoplastic polymers | 373 | P |
| N4.2 | Thermosetting polymers | 144 | P |
Feed per tooth fz (mm) by feed code and diameter
| Feed code | DC 6 mm | DC 8 mm | DC 10 mm | DC 12 mm | DC 16 mm | DC 20 mm |
|---|---|---|---|---|---|---|
| N | 0.072 | 0.086 | 0.101 | 0.117 | 0.146 | 0.175 |
| O | 0.096 | 0.114 | 0.135 | 0.156 | 0.195 | 0.233 |
| P | 0.128 | 0.152 | 0.180 | 0.207 | 0.259 | 0.311 |
Feed values apply to milling with 50 % radial immersion or more and may need adjusting by ±25 % depending on working conditions. Example: S65410.0 in half-hard wrought aluminium alloy (N1.2) – vc 533 m/min, fz 0.135 mm.
How to choose
Select the feed code from the workpiece material, then pick the diameter whose usable length LU covers the wall or pocket depth: LU 40.00 mm for DC 6 - 8 mm, 60.00 mm for DC 10 - 12 mm, 75.00 mm for DC 16 mm and 100.00 mm for DC 20 mm.