COUNTERSINK WITH TRI-FLAT SHANK - 90°_G106

Caution
Product Description
Dormer G106 is a 3-flute, 90° countersink made from HSS with a bright finish and a tri-flat shank. It cuts conical seats for ISO Metric countersunk-head screws to DIN 335 C. The three flats on the shank give a positive drive that stops the tool slipping in the chuck.
Standard
DIN 335 C – straight shank countersink standard. The tool cuts a conical seat for ISO Metric countersunk-head screws.
Usage guidance
- Clamp the tool so that the chuck jaws bear on the three flats. This gives a positive drive and stops the shank from slipping.
- Select a size whose maximum diameter is larger than the diameter of the countersink you need to cut.
- Dormer specifies a minimum hole diameter for each size. Check that the pre-drilled hole is not smaller than this value.
Cautions
- Wear eye protection and secure the workpiece before countersinking.
- Stop using a tool whose cutting edges are chipped or worn.
Overview
The Dormer G106 Countersink with Tri-Flat Shank - 90° is a 3-flute countersink made from premium quality HSS with a bright finish. It is manufactured to DIN 335 C and cuts a 90° conical seat for ISO Metric countersunk-head screws, so the screw head sits flush with the surface of the part.
Key features
- Tri-flat shank – the cylindrical shank has three flats. They give a more positive drive, stop the tool slipping in the chuck, and help produce a better quality countersunk hole and surface finish.
- Premium HSS – increased hardness and toughness, improved cutting edge strength and better tool life.
- 3 flutes with 90° angle – cuts the conical seat required by ISO Metric countersunk-head screws.
- Bright finish – uncoated HSS surface.
Typical applications
Countersinking and chamfering the edges of drilled holes so that countersunk-head screws can be fitted. The flatted shank makes the G106 especially suitable for hand-held power tools and drills with three-jaw chucks, where a plain round shank is more likely to slip.
| Product type | Countersink with tri-flat shank |
|---|---|
| Brand / Series | Dormer / G106 |
| Countersink angle | 90° |
| Number of flutes | 3 |
| Tool material | HSS (high speed steel) |
| Surface finish | Bright (uncoated) |
| Shank | Cylindrical shank with three flats (tri-flat) |
| Standard | DIN 335 C |
| Purpose | Conical seats for ISO Metric countersunk-head screws |
| Product code | Max. diameter (mm) | Head length (mm) | Shank diameter (mm) | Overall length (mm) | Flutes | Angle |
|---|---|---|---|---|---|---|
| G10610.4 | 10.40 | 7.8 | 6 | 50 | 3 | 90° |
Shape described in words (dimensions given for G10610.4):
- Cutting head – a cone with a 90° chamfering angle formed by 3 flutes. The maximum diameter of 10.40 mm is at the base of the cone, and the head length is 7.8 mm.
- Shank – cylindrical, 6 mm diameter, with three flats on its surface (tri-flat).
- Overall length – 50 mm, measured from the point of the cone to the end of the shank.
Choosing a Dormer 90° countersink
| Series | Shank / drive | Tool material and finish |
|---|---|---|
| G106 | Tri-flat shank, DIN 335 C | HSS, bright (uncoated) |
| G506 | Tri-flat shank, DIN 335 C | HSS, TiAlN coating |
| G107 | 1/4 inch hexagon drive | HSS-E (cobalt HSS), bright |
- G106 – the uncoated HSS version of the tri-flat design, for general-purpose countersinking with the tool held in a chuck.
- G506 – the same tri-flat design with a TiAlN coating.
- G107 – for drivers and holders that accept a 1/4 inch hexagon.
- Dormer also offers G236 countersink sets that contain several sizes in one set, and some of these sets are filled with G106 countersinks.