TURNING INSERT - POSITIVE_TCMW

Caution
Product Description
TCMW positive turning inserts from Dormer Pramet are single-sided triangular (60°) carbide inserts with 7° clearance and no chipbreaker, designed for fine to medium turning of cast iron. They are offered in sizes 11 and 16 with 0.4 mm and 0.8 mm corner radii, in grades T5305, T5315, T5405, T5415, T6310 and T8415.
General information
Manufacturer: Dormer Pramet. Product group: turning, ISO positive carbide inserts, TC.. shape, metric measurement standard. TCMW inserts are flat, single-sided triangular inserts without chipbreaker, used in turning toolholders and boring bars that accept TC.. inserts of the matching size. Their main application is fine to medium machining of cast iron (ISO K); use on hardened materials above 45HRC is possible.
Grades
- T5305: MT-CVD coated WC-Co carbide, ISO range K01-K15, for fine machining of cast iron (fine to medium machining in size 16)
- T5315: MT-CVD coated WC-Co carbide, ISO range K10-K25, for fine machining of cast iron (fine to medium machining in size 16)
- T5405: MT-CVD coated, WC-Co based substrate, for medium machining of cast iron in continuous cut; neutral rake angle without T-land; conditionally suitable for hard materials
- T5415: MT-CVD coated WC-Co carbide, ISO range K10-K25, for fine to medium machining of cast iron
- T6310: PVD coated extra fine grained WC-Co carbide, ISO range K05-K20, for fine to medium machining of cast iron
- T8415: offered in TCMW 16T308; primary use on cast iron (ISO K), possible use on hardened materials
Usage notes
- Keep the depth of cut within the APMN - APMX range stated for each insert.
- Without a chipbreaker, these flat inserts are best suited to short-chipping materials such as cast iron.
- Seat the insert cleanly in a holder with the matching TC.. pocket and insert size, and clamp it securely through the fixing hole.
- Choose the grade by the required balance of wear resistance and toughness, and by whether the cut is continuous.
How to read the order code
Example TCMW 16T308:T5405: T = triangular shape with 60° included angle, C = 7° clearance, M = tolerance class M, W = insert type, 16 = insert size (cutting edge length 16.5 mm), T3 = thickness code (3.97 mm), 08 = corner radius 0.8 mm, T5405 = grade.
The TCMW series from Dormer Pramet comprises ISO positive carbide turning inserts in the TC shape: a triangular insert with a 60° included angle, 7° clearance and indexing accuracy to ISO tolerance class M. The inserts are single-sided, with a flat rake face without chipbreaker and a fixing hole (D1) for clamping in the toolholder. They are intended mainly for fine to medium turning of cast iron (ISO K), with possible use on hardened materials above 45HRC. Two insert sizes and several carbide grades let you match the insert to the operation and the cast iron being machined.
Key features
- TC shape: triangular 60° included angle, 7° clearance (C) and positive geometry
- Single-sided insert with no chipbreaker; ISO tolerance class M
- Primary use on cast iron (ISO K); possible use on hardened materials above 45HRC
- MT-CVD coated WC-Co carbide grades T5305 (ISO K01-K15), T5315 and T5415 (ISO K10-K25) and T5405
- PVD coated extra fine grained WC-Co carbide grade T6310 (ISO K05-K20), plus grade T8415
- Size 11 (IC 6.35 mm, thickness 2.38 mm) and size 16 (IC 9.525 mm, thickness 3.97 mm)
- Corner radius 0.4 mm or 0.8 mm (0.8 mm in size 16 only)
| Item | Specification |
|---|---|
| Product type | Single-sided positive carbide turning insert |
| Brand / series | Dormer Pramet / TCMW |
| Insert shape | T - triangular 60° included angle, clearance C 7°, positive geometry |
| Tolerance class | M |
| Chipbreaker | No chipbreaker (flat rake face) |
| Grades | T5305, T5315, T5415 (MT-CVD coated WC-Co carbide); T5405 (MT-CVD coated, WC-Co based substrate); T6310 (PVD coated extra fine grained WC-Co carbide); T8415 |
| Inscribed circle diameter (IC) | 6.35 mm (size 11), 9.525 mm (size 16) |
| Insert thickness (S) | 2.38 mm (thickness code 02), 3.97 mm (thickness code T3) |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Fixing hole diameter (D1) | 2.8 mm (size 11), 4.4 mm (size 16) |
| Cutting edge length (L) | 11 mm (size 11), 16.5 mm (size 16) |
| Depth of cut (APMN - APMX) | 0.4 - 3.6 mm (110204); 0.4 - 4.8 mm (16T304); 0.8 - 4.8 mm (16T308) |
| Material application | K - cast iron (primary use); H - hardened materials above 45HRC (possible use) |
| Measurement standard | Metric |
| Model | Grade | IC (mm) | S (mm) | RE (mm) | D1 (mm) | L (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|---|
| TCMW 110204:T5305 | T5305 | 6.35 | 2.38 | 0.4 | 2.8 | 11 | 0.4 | 3.6 |
| TCMW 110204:T5315 | T5315 | 6.35 | 2.38 | 0.4 | 2.8 | 11 | 0.4 | 3.6 |
| TCMW 110204:T5405 | T5405 | 6.35 | 2.38 | 0.4 | 2.8 | 11 | 0.4 | 3.6 |
| TCMW 16T304:T5305 | T5305 | 9.525 | 3.97 | 0.4 | 4.4 | 16.5 | 0.4 | 4.8 |
| TCMW 16T304:T5315 | T5315 | 9.525 | 3.97 | 0.4 | 4.4 | 16.5 | 0.4 | 4.8 |
| TCMW 16T304:T5405 | T5405 | 9.525 | 3.97 | 0.4 | 4.4 | 16.5 | 0.4 | 4.8 |
| TCMW 16T308:T5305 | T5305 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | 0.8 | 4.8 |
| TCMW 16T308:T5315 | T5315 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | 0.8 | 4.8 |
| TCMW 16T308:T5405 | T5405 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | 0.8 | 4.8 |
| TCMW 16T308:T5415 | T5415 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | ||
| TCMW 16T308:T6310 | T6310 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | 0.8 | 4.8 |
| TCMW 16T308:T8415 | T8415 | 9.525 | 3.97 | 0.8 | 4.4 | 16.5 | 0.8 | 4.8 |
The TCMW insert is an equilateral triangle with a 60° included angle at each corner, a 7° clearance on the flank faces and a flat rake face without chipbreaker. A fixing hole passes through the centre of the insert, and the insert is used on one side only.
- IC: inscribed circle diameter, 6.35 - 9.525 mm
- S: insert thickness, 2.38 - 3.97 mm
- L: cutting edge length, 11 - 16.5 mm
- RE: corner radius, 0.4 - 0.8 mm
- D1: fixing hole diameter, 2.8 - 4.4 mm
- Clearance angle: 7° (clearance code C)
- APMN / APMX: minimum and maximum depth of cut, 0.4 - 4.8 mm
Selecting a TCMW insert
- Insert size: size 11 (IC 6.35 mm) suits smaller holders and depths of cut up to 3.6 mm; size 16 (IC 9.525 mm) gives a larger, stronger insert for depths of cut up to 4.8 mm.
- Corner radius: 0.4 mm for finishing, small depths of cut and lower cutting forces; 0.8 mm for a stronger cutting edge and medium machining at higher feeds.
- Grade: T5305 (ISO K01-K15) for fine machining where wear resistance comes first; T5315, T5415 (ISO K10-K25) and T6310 (ISO K05-K20) for fine to medium machining with more toughness; T5405 for medium machining in continuous cut.
- Chip control: all variants are flat inserts without chipbreaker, best for cast iron and other short-chipping materials; for long-chipping steels, choose an insert with a chipbreaker.