TURNING INSERT - POSITIVE_TCMT

Caution
Product Description
TCMT positive turning inserts from Dormer Pramet are single-sided triangular carbide inserts with a 60° included angle, 7° clearance and ISO tolerance class M, with a fixing hole for screw clamping. They are available in sizes 06, 09 and 11 with a 0.2 mm or 0.4 mm corner radius, FF2, FM, FM2, UR and UF chipbreakers, and coated grades for steel, stainless steel and cast iron, covering fine-finishing, finishing and medium machining.
General information
Manufacturer: Dormer Pramet. Product family: TCMT (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts with TC.. shape. Product measurement standard: metric. Typical applications are external turning and boring of steel, stainless steel and cast iron parts in finishing and medium machining.
Chipbreakers
- FF2: sharp geometry with a slightly positive rake angle and no T-land; first choice for fine-finishing of steels, also suitable for cast irons.
- FM: versatile geometry with a positive rake angle and a positive, narrow T-land; first choice for finishing of steels, also suitable for stainless steels and conditionally for cast irons and non-ferrous alloys.
- FM2: robust geometry with a positive rake angle and a stable, moderate T-land; first choice for medium machining of steels, also suitable for cast irons and conditionally for stainless steels.
- UR: versatile geometry with a positive rake angle and no T-land; first choice for finishing of cast irons, also suitable for steels and conditionally for stainless steels.
- UF: finishing geometry, available in grade T9020 for steels.
Grades
- Steel (ISO P): T9315 (P05-P25), T9415 (P05-P30), T9325 (P15-P35), T9335 (P20-P45) and T9425 are MT-CVD coated, functionally graded carbide; T8430 (P20-P40) and T8330 (P25-P40) are PVD coated fine grained carbide.
- Stainless steel (ISO M): T8315 (M05-M20) is PVD coated; T7325 (M10-M25) and T7335 (M20-M40) are MT-CVD coated, functionally graded carbide. With the FM chipbreaker, T8330 and T8430 also cover M20-M35, and T9325 covers M10-M30.
- Cast iron (ISO K): T5315 and T5415 (K10-K25) are MT-CVD coated carbide. T8330 also covers K20-K40 with the FF2, FM2 and UR chipbreakers, and T9425 is suitable for cast iron with FF2, FM2 and UR.
- T8415 is listed for steel and stainless steel; T9020 is listed for steel, with possible use on cast iron.
Usage notes
- Keep the depth of cut within the APMN - APMX range listed for each insert.
- Clean the insert seat and tighten the clamping screw correctly each time the insert is indexed to a new corner.
- The low cutting forces of the positive geometry help on slender workpieces, small-diameter bores and less rigid machines.
- Apply coolant according to the workpiece material and the operation.
How to read the order code
Example: TCMT 110204E-FM:T9325
- T: insert shape, triangular 60° included angle
- C: clearance angle 7°
- M: tolerance class M
- T: insert type, single-sided with fixing hole
- 11: insert size 11 (IC 6.35 mm); 06 = IC 3.97 mm, 09 = IC 5.56 mm
- 02: thickness code, S 2.38 mm; T1 = S 1.98 mm
- 04: corner radius 0.4 mm; 02 = 0.2 mm
- E: rounded cutting edges
- FM: chipbreaker
- T9325: grade
The TCMT series from Dormer Pramet comprises ISO positive carbide turning inserts with a triangular (T) shape, a 60° included angle and 7° clearance (C). The inserts are single-sided, made to ISO tolerance class M and have a fixing hole for screw clamping in turning toolholders and boring bars designed for TC.. inserts. The positive geometry keeps cutting forces low, making the series well suited to finishing and medium turning of steel, stainless steel and cast iron, as well as to slender parts and less rigid setups.
Key features
- Triangular 60° positive insert with 7° clearance and ISO tolerance class M
- Three sizes: 06 (IC 3.97 mm), 09 (IC 5.56 mm) and 11 (IC 6.35 mm), with a 0.2 mm or 0.4 mm corner radius
- Five chipbreakers: FF2 for fine-finishing, FM for finishing, FM2 for medium machining, UR as a versatile geometry for cast iron and steel, and UF for finishing
- Rounded cutting edges (E) on the FF2, FM, FM2 and UR versions
- PVD coated fine grained carbide grades T8315, T8330 and T8430, and MT-CVD coated grades T5315, T5415, T7325, T7335, T9315, T9325, T9335, T9415 and T9425
- Grades for ISO P (steel), M (stainless steel) and K (cast iron) applications
- Depth of cut from 0.2 mm up to 3 mm, depending on size and chipbreaker
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide (ISO positive) |
| Brand / series | Dormer Pramet / TCMT (Turning Insert - Positive) |
| Insert shape and clearance | T - triangular 60° included angle, clearance C 7°, tolerance class M |
| Compatible holders | Turning toolholders and boring bars for TC.. inserts with screw clamping |
| Insert size and IC | 06: 3.97 mm, 09: 5.56 mm, 11: 6.35 mm |
| Insert thickness (S) | 1.98 mm (code T1), 2.38 mm (code 02) |
| Corner radius (RE) | 0.2 mm, 0.4 mm |
| Cutting edge length (L) | 6.9 mm, 9.6 mm, 11 mm |
| Fixing hole diameter (D1) | 2.2 mm, 2.5 mm, 2.8 mm |
| Depth of cut (APMN - APMX) | 0.2 - 3 mm, depending on size and chipbreaker |
| Chipbreakers | FF2, FM, FM2, UR, UF |
| Grades and coating | PVD coated fine grained WC-Co carbide: T8315, T8330, T8430; MT-CVD coated WC-Co carbide: T5315, T5415, T7325, T7335, T9315, T9325, T9335, T9415, T9425; also T8415, T9020 |
| Material application | P - steel, M - stainless steel, K - cast iron, depending on grade; N - non-ferrous metals as possible use with selected grades |
| Machining operation | Fine-finishing, finishing and medium machining |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| TCMT 06T102E-FF2:T8330 | 3.97 | 1.98 | 0.2 | 6.9 | 2.2 | 2 | 0.2 |
| TCMT 06T102E-FF2:T8430 | 3.97 | 1.98 | 0.2 | 6.9 | 2.2 | ||
| TCMT 06T102E-FF2:T9315 | 3.97 | 1.98 | 0.2 | 6.9 | 2.2 | 1.5 | 0.2 |
| TCMT 06T102E-FF2:T9415 | 3.97 | 1.98 | 0.2 | 6.9 | 2.2 | ||
| TCMT 06T104E-FF2:T7325 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | 2 | 0.3 |
| TCMT 06T104E-FF2:T8330 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | 2 | 0.3 |
| TCMT 06T104E-FF2:T8430 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | ||
| TCMT 06T104E-FF2:T9315 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | 2 | 0.3 |
| TCMT 06T104E-FF2:T9325 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | 2 | 0.3 |
| TCMT 06T104E-FF2:T9415 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | ||
| TCMT 06T104E-FF2:T9425 | 3.97 | 1.98 | 0.4 | 6.9 | 2.2 | 2 | 0.3 |
| TCMT 090204E-FF2:T5315 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 090204E-FF2:T5415 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | ||
| TCMT 090204E-FF2:T7325 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 090204E-FF2:T8330 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 090204E-FF2:T8430 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | ||
| TCMT 090204E-FF2:T9315 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 090204E-FF2:T9325 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 090204E-FF2:T9415 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | ||
| TCMT 090204E-FF2:T9425 | 5.56 | 2.38 | 0.4 | 9.6 | 2.5 | 2.5 | 0.3 |
| TCMT 110202E-FM:T7325 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T7335 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T8315 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T8330 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T8415 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | ||
| TCMT 110202E-FM:T8430 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | ||
| TCMT 110202E-FM:T9315 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T9325 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110202E-FM:T9415 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | ||
| TCMT 110202E-FM:T9425 | 6.35 | 2.38 | 0.2 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204-UF:T9020 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FF2:T7325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FF2:T8330 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FF2:T8430 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FF2:T9315 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FF2:T9325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FF2:T9335 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FF2:T9415 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FF2:T9425 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 3 | 0.3 |
| TCMT 110204E-FM2:T8330 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2.5 | 0.3 |
| TCMT 110204E-FM2:T8430 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FM2:T9325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2.5 | 0.3 |
| TCMT 110204E-FM2:T9425 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2.5 | 0.3 |
| TCMT 110204E-FM:T7325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T7335 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T8315 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T8330 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T8415 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FM:T8430 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FM:T9315 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T9325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-FM:T9415 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-FM:T9425 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.2 |
| TCMT 110204E-UR:T7325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.4 |
| TCMT 110204E-UR:T8330 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.4 |
| TCMT 110204E-UR:T8430 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-UR:T9315 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.4 |
| TCMT 110204E-UR:T9325 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.4 |
| TCMT 110204E-UR:T9415 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | ||
| TCMT 110204E-UR:T9425 | 6.35 | 2.38 | 0.4 | 11 | 2.8 | 2 | 0.4 |
The TCMT insert is a single-sided triangular insert with a 60° included angle, a 7° positive clearance on the flanks and a central fixing hole. The chipbreaker is formed on the top face, and the corners carry a 0.2 mm or 0.4 mm radius.
- IC: inscribed circle diameter, 3.97 mm to 6.35 mm
- S: insert thickness, 1.98 mm to 2.38 mm
- L: cutting edge length, 6.9 mm to 11 mm
- D1: fixing hole diameter, 2.2 mm to 2.8 mm
- RE: corner radius, 0.2 mm to 0.4 mm
- APMX: maximum depth of cut, 1.5 mm to 3 mm
- APMN: minimum depth of cut, 0.2 mm to 0.4 mm
Choosing a size
Select the insert size to match the toolholder or boring bar seat and the required depth of cut. Size 06 (IC 3.97 mm, L 6.9 mm) suits small tools and light cuts with APMX up to 2 mm; size 09 (IC 5.56 mm, L 9.6 mm) allows up to 2.5 mm; size 11 (IC 6.35 mm, L 11 mm) offers the widest choice of chipbreakers and up to 3 mm.
Choosing a corner radius
A 0.2 mm radius keeps cutting forces low and suits fine-finishing, small depths of cut and slender parts. A 0.4 mm radius gives a stronger corner and allows higher feeds.
Choosing a chipbreaker and grade
- Fine-finishing of steel: FF2 with T9315, T9415 or T8430; T8330 or T9425 when cast iron is also machined.
- Finishing of stainless steel: FM with T8315, T7325, T7335, T8330 or T8430.
- Medium machining of steel: FM2 with T9325, T9425, T8430 or T8330.
- Cast iron: FF2 with T5315 or T5415 (size 09), or UR with T8330 or T9425 (size 11).
- Finishing of steel with size 11 and a 0.4 mm radius: UF with T9020 as an alternative to FF2 or FM.
Within one ISO group, a lower range number such as P05 favours wear resistance in stable, continuous cuts, while a higher number such as P45 favours toughness in interrupted cuts.