TURNING INSERT - POSITIVE_TCGT

Caution
Product Description
TCGT positive turning inserts from Dormer Pramet are single-sided triangular (60°) carbide and cermet inserts with 7° clearance and ISO tolerance class G. The series covers insert sizes 06, 09, 11 and 16 with FF2, AL, SF3, SI and NF1 chipbreakers and a wide choice of grades, for fine-finishing to medium machining of steels, stainless steels, cast irons and super-alloys, and fine to heavy machining of non-ferrous metals.
General information
Manufacturer: Dormer Pramet. Product family: TCGT (Turning Insert - Positive), part of the ISO positive carbide insert range with TC.. shape, produced to the metric measurement standard. Grades and chipbreakers can be combined so that one insert style is matched to the workpiece material and the operation, from fine-finishing to medium machining.
Grades
- T8330: PVD coated fine grained WC-Co carbide, ISO P25-P40, with K20-K40 on FF2 or M20-M35 on SI
- T8430: PVD coated fine grained WC-Co carbide, ISO P20-P40, with M20-M35 on SI
- T8315: PVD coated fine grained WC-Co carbide, ISO M05-M20, with N05-N25 on SF3
- T6310: PVD coated extra fine grained WC-Co carbide, ISO M01-M15 and S01-S15, with N05-N20 on SF3 or P01-P15 on NF1
- T7325: MT-CVD coated functionally graded WC-Co carbide, ISO M10-M25 and S10-S25
- T0315: PVD coated fine grained WC-Co carbide, ISO N05-N20
- HF7: uncoated fine grained WC-Co carbide, ISO N10-N25
- H07: uncoated WC-Co carbide, ISO S01-S20, with N10-N30 on SF3
- TT010: uncoated cermet, ISO P01-P10
- T8415: primary use on stainless steels and super-alloys, and also on steels with SI
Applications
Workpiece groups follow ISO: P - steel and cast steel (alloy content ≤ 10%, hardness below 45HRC); M - stainless steel (≥ 11% chromium); K - cast iron; N - non-ferrous metals; S - high-temperature alloys. FF2 inserts are aimed at steels, with T8330 also for cast iron. AL inserts are for non-ferrous metals. SF3 inserts cover stainless steels, non-ferrous metals and super-alloys depending on grade. NF1 inserts target super-alloys and stainless steels, with T6310 also for steels. SI inserts cover steels and stainless steels. Typical work includes external turning, facing and boring.
Usage notes
- Keep the depth of cut within the APMN to APMX range of the selected insert.
- Use EL inserts in left-hand turning tools and ER inserts in right-hand turning tools.
- Sharp-edged AL inserts keep cutting forces low on non-ferrous metals, while chipbreakers with rounded cutting edges give a stronger edge for steels, stainless steels and super-alloys.
- Clean the insert seat and check the clamping screw before indexing or changing an insert.
- Confirm insert size, thickness and corner radius against the toolholder or boring bar specification.
How to read the order code
Example: TCGT 110204ER-SI:T8330
- T: insert shape, triangular 60° included angle
- C: clearance angle 7°
- G: tolerance class G
- T: insert type T
- 11: insert size (IC 6.35 mm)
- 02: thickness code (S 2.38 mm)
- 04: corner radius 0.4 mm
- E: rounded cutting edges (F: sharp cutting edges)
- R: version for a right-hand turning tool (L for a left-hand turning tool)
- SI: chipbreaker designation
- T8330: grade
The TCGT series from Dormer Pramet comprises single-sided positive turning inserts with a triangular (T) shape of 60° included angle, 7° clearance (C), insert type T and indexing accuracy to ISO tolerance class G. Produced to the metric measurement standard, each insert has a central fixing hole and is offered in sizes 06, 09, 11 and 16 (IC 3.97 mm to 9.525 mm) with corner radii from 0.2 mm to 1.2 mm. A choice of chipbreakers and grades, from uncoated cermet and carbide to PVD and MT-CVD coated carbide, covers finishing and medium turning of steel, stainless steel, cast iron and high-temperature alloys, and fine to heavy turning of non-ferrous metals, in external turning and boring.
Key features
- Triangular 60° shape with 7° clearance, positive geometry and single-sided design
- Insert sizes 06, 09, 11 and 16 (IC 3.97 mm, 5.56 mm, 6.35 mm and 9.525 mm)
- Corner radius 0.2 mm, 0.4 mm, 0.8 mm or 1.2 mm and ISO tolerance class G
- Chipbreakers FF2, SF3, SI and NF1 with rounded cutting edges, and AL with sharp cutting edges
- AL chipbreaker in grades HF7 and T0315 for fine to heavy machining of non-ferrous metals
- SI chipbreaker in left-hand (EL) and right-hand (ER) versions for steels and stainless steels
- Grades for super-alloys and stainless steels, including H07, T6310 and MT-CVD coated T7325
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, insert type T |
| Brand / series | Dormer Pramet / TCGT |
| Insert shape and clearance | T - triangular 60° included angle, clearance C 7°, positive geometry |
| Tolerance class | G (ISO) |
| Insert size (IC) | 06 (3.97 mm), 09 (5.56 mm), 11 (6.35 mm), 16 (9.525 mm) |
| Insert thickness (S) | 1.98 mm to 4.22 mm |
| Cutting edge length (L) | 6.9 mm, 9.6 mm, 11 mm, 16.5 mm |
| Corner radius (RE) | 0.2 mm, 0.4 mm, 0.8 mm, 1.2 mm |
| Fixing hole diameter (D1) | 2.2 mm, 2.5 mm, 2.8 mm, 4.4 mm |
| Depth of cut (APMN to APMX) | 0.2 mm to 5.3 mm, depending on chipbreaker and size |
| Chipbreaker | FF2, SF3, SI, NF1 (rounded cutting edges); AL (sharp cutting edges) |
| Grade | PVD coated carbide: T8330, T8430, T8315, T6310, T0315; MT-CVD coated carbide: T7325; uncoated carbide: HF7, H07; uncoated cermet: TT010; also T8415 |
| Workpiece material | P steel, M stainless steel, K cast iron, N non-ferrous metals, S high-temperature alloys (by grade and chipbreaker) |
| Measurement standard | Metric |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| TCGT 06T102E-FF2:T8330 | 3.97 | 1.98 | 6.9 | 0.2 | 2.2 | 0.2 | 2 |
| TCGT 06T102E-FF2:T8430 | 3.97 | 1.98 | 6.9 | 0.2 | 2.2 | ||
| TCGT 06T102E-FF2:TT010 | 3.97 | 1.98 | 6.9 | 0.2 | 2.2 | 0.2 | 2 |
| TCGT 090202E-FF2:TT010 | 5.56 | 2.38 | 9.6 | 0.2 | 2.5 | 0.2 | 1.5 |
| TCGT 090202F-AL:HF7 | 5.56 | 2.38 | 9.6 | 0.2 | 2.5 | 0.3 | 3 |
| TCGT 090202F-AL:T0315 | 5.56 | 2.38 | 9.6 | 0.2 | 2.5 | 0.3 | 3 |
| TCGT 090204F-AL:HF7 | 5.56 | 2.38 | 9.6 | 0.4 | 2.5 | 0.4 | 3 |
| TCGT 090204F-AL:T0315 | 5.56 | 2.38 | 9.6 | 0.4 | 2.5 | 0.4 | 3 |
| TCGT 110202E-SF3:T6310 | 6.35 | 2.58 | 11 | 0.2 | 2.8 | 0.2 | 1.6 |
| TCGT 110202E-SF3:T8315 | 6.35 | 2.58 | 11 | 0.2 | 2.8 | 0.2 | 1.6 |
| TCGT 110202E-SF3:T8415 | 6.35 | 2.58 | 11 | 0.2 | 2.8 | 0.2 | 1.6 |
| TCGT 110202EL-SI:T8315 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.4 | 1.6 |
| TCGT 110202EL-SI:T8330 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.4 | 1.6 |
| TCGT 110202EL-SI:T8415 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | ||
| TCGT 110202EL-SI:T8430 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | ||
| TCGT 110202ER-SI:T8315 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.4 | 1.6 |
| TCGT 110202ER-SI:T8330 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.4 | 1.6 |
| TCGT 110202ER-SI:T8430 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | ||
| TCGT 110202F-AL:HF7 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.3 | 3.6 |
| TCGT 110202F-AL:T0315 | 6.35 | 2.38 | 11 | 0.2 | 2.8 | 0.3 | 3.6 |
| TCGT 110204E-NF1:H07 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.3 | 2.5 |
| TCGT 110204E-NF1:T6310 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.3 | 2.5 |
| TCGT 110204E-NF1:T7325 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.3 | 2.5 |
| TCGT 110204E-SF3:H07 | 6.35 | 2.58 | 11 | 0.4 | 2.8 | 0.2 | 2 |
| TCGT 110204E-SF3:T6310 | 6.35 | 2.58 | 11 | 0.4 | 2.8 | 0.2 | 2 |
| TCGT 110204E-SF3:T8315 | 6.35 | 2.58 | 11 | 0.4 | 2.8 | 0.2 | 2 |
| TCGT 110204E-SF3:T8415 | 6.35 | 2.58 | 11 | 0.4 | 2.8 | 0.2 | 2 |
| TCGT 110204EL-SI:T8315 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.4 | 1.6 |
| TCGT 110204EL-SI:T8330 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.4 | 1.6 |
| TCGT 110204EL-SI:T8415 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | ||
| TCGT 110204EL-SI:T8430 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | ||
| TCGT 110204ER-SI:T8315 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | ||
| TCGT 110204ER-SI:T8330 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.4 | 1.6 |
| TCGT 110204ER-SI:T8430 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | ||
| TCGT 110204F-AL:HF7 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.4 | 3.6 |
| TCGT 110204F-AL:T0315 | 6.35 | 2.38 | 11 | 0.4 | 2.8 | 0.4 | 3.6 |
| TCGT 110208F-AL:HF7 | 6.35 | 2.38 | 11 | 0.8 | 2.8 | 0.8 | 3.6 |
| TCGT 16T304E-SF3:H07 | 9.525 | 4.22 | 16.5 | 0.4 | 4.4 | 0.2 | 2.5 |
| TCGT 16T304E-SF3:T6310 | 9.525 | 4.22 | 16.5 | 0.4 | 4.4 | 0.2 | 2.5 |
| TCGT 16T304E-SF3:T8315 | 9.525 | 4.22 | 16.5 | 0.4 | 4.4 | 0.2 | 2.5 |
| TCGT 16T304E-SF3:T8415 | 9.525 | 4.22 | 16.5 | 0.4 | 4.4 | 0.2 | 2.5 |
| TCGT 16T304F-AL:HF7 | 9.525 | 3.97 | 16.5 | 0.4 | 4.4 | 0.4 | 5.3 |
| TCGT 16T304F-AL:T0315 | 9.525 | 3.97 | 16.5 | 0.4 | 4.4 | 0.4 | 5.3 |
| TCGT 16T308E-SF3:H07 | 9.525 | 4.22 | 16.5 | 0.8 | 4.4 | 0.6 | 3.2 |
| TCGT 16T308E-SF3:T6310 | 9.525 | 4.22 | 16.5 | 0.8 | 4.4 | 0.6 | 3.2 |
| TCGT 16T308E-SF3:T8315 | 9.525 | 4.22 | 16.5 | 0.8 | 4.4 | 0.6 | 3.2 |
| TCGT 16T308E-SF3:T8415 | 9.525 | 4.22 | 16.5 | 0.8 | 4.4 | 0.6 | 3.2 |
| TCGT 16T308F-AL:HF7 | 9.525 | 3.97 | 16.5 | 0.8 | 4.4 | 0.8 | 5.3 |
| TCGT 16T308F-AL:T0315 | 9.525 | 3.97 | 16.5 | 0.8 | 4.4 | 0.8 | 5.3 |
| TCGT 16T312E-SF3:T6310 | 9.525 | 4.22 | 16.5 | 1.2 | 4.4 | 0.8 | 3.5 |
| TCGT 16T312E-SF3:T8415 | 9.525 | 4.22 | 16.5 | 1.2 | 4.4 | 0.8 | 3.5 |
The TCGT insert is a single-sided, positive triangular insert (60° included angle) with a 7° clearance angle, a central fixing hole and a chipbreaker on the rake face. The dimension designations below follow the manufacturer data.
- IC: inscribed circle diameter, 3.97 mm to 9.525 mm
- L: cutting edge length, 6.9 mm to 16.5 mm
- S: insert thickness, 1.98 mm to 4.22 mm
- RE: corner radius, 0.2 mm to 1.2 mm
- D1: fixing hole diameter, 2.2 mm to 4.4 mm
- APMN: minimum depth of cut, 0.2 mm to 0.8 mm
- APMX: maximum depth of cut, 1.5 mm to 5.3 mm
- SC: insert shape T, 60° included angle; clearance C, 7°
Selecting the right insert
- Insert size: choose 06, 09, 11 or 16 to match the insert seat of your toolholder or boring bar; larger sizes allow a larger maximum depth of cut, up to APMX 5.3 mm on size 16.
- Steels: FF2 with TT010 cermet (sizes 06 and 09) for fine-finishing, FF2 with T8330 or T8430 (size 06), or SI with T8330 or T8430 (size 11).
- Stainless steels: SI with T8315, or SF3 with T8315 or T6310.
- Super-alloys: NF1 (RE 0.4 mm) with H07, T6310 or T7325, or SF3 with H07, T6310 or T8415.
- Non-ferrous metals: AL with uncoated HF7 or PVD coated T0315, APMX 3 mm to 5.3 mm depending on size.
- Corner radius: 0.2 mm keeps cutting forces low on slender parts; 0.4 mm to 1.2 mm gives a stronger corner and a better surface finish at the same feed.