TURNING INSERT - POSITIVE_SPUN-IT

Caution
Product Description
Dormer Pramet SPUN-IT are single-sided positive turning inserts with a square SP.. shape, 11° clearance, ISO tolerance class U and no chipbreaker, made in grade 6640, an MT-CVD coated WC-Co carbide for ISO range P20-P40. The series covers 8 sizes from 12.7 mm to 25.4 mm inscribed circle with corner radii from 0.8 mm to 2 mm, primarily for turning steel and cast steel.
General information
Manufacturer: Dormer Pramet. Product family SPUN-IT (Turning Insert - Positive), classified under Turning, ISO Positive, Carbide inserts and SP.. shape, with a metric measurement standard. Grade 6640 is an MT-CVD coated WC-Co carbide for ISO range P20-P40.
Applications
- Primary use: ISO P, steel and cast steel (steels with alloy content up to 10% and hardness below 45 HRC)
- Possible use: ISO K, cast iron (castings of iron and carbon alloys with more than 2% carbon content)
- Machining operation: medium; fine to medium machining for most sizes, heavy to medium machining for SPUN 250620S
Reading the order code (example SPUN 120308:6640)
- S: insert shape, square
- P: clearance angle 11°
- U: tolerance class U
- N: insert type
- 12: insert size, 12.7 mm cutting edge length
- 03: insert thickness, 3.18 mm
- 08: corner radius, 0.8 mm
- S (suffix on SPUN 250620S): rounded cutting edges with facet
- 6640: grade
Usage notes
- Use a toolholder with an SP.. insert seat that matches the insert size and thickness.
- Keep the depth of cut between APMN and APMX of the selected size.
- Clean the insert seat and clamp the insert securely each time it is indexed.
- Index to a fresh corner when edge wear starts to affect size or surface finish.
The SPUN-IT family belongs to the Dormer Pramet ISO positive carbide insert range for turning. These square inserts have an 11° clearance angle (code P), a single-sided design without a chipbreaker and indexing accuracy to ISO tolerance class U. All items are supplied in grade 6640, a medium-temperature CVD (MT-CVD) coated WC-Co carbide within ISO range P20-P40. They are intended for fine to medium machining of steels, while SPUN 250620S, with rounded cutting edges with facet, is intended for heavy to medium machining.
Key features
- Positive 11° clearance geometry for a free-cutting action and moderate cutting forces
- Square insert: every corner of the single-sided insert can be indexed in turn
- Grade 6640 MT-CVD coated carbide: primary use in steel and cast steel (ISO P), possible use in cast iron (ISO K)
- Inscribed circle diameters of 12.7 mm, 15.875 mm, 19.05 mm and 25.4 mm with thicknesses of 3.18 mm, 4.76 mm and 6.35 mm
- Corner radii of 0.8 mm, 1.2 mm, 1.6 mm and 2 mm to suit finishing or a stronger cutting corner
- Maximum depth of cut from 6 mm up to 17.5 mm depending on insert size
- Metric measurement standard; SP.. shape for toolholders with a matching insert seat
| Item | Specification |
|---|---|
| Tool type | Single-sided positive turning insert, carbide |
| Brand / series | Dormer Pramet / SPUN-IT (Turning Insert - Positive) |
| Insert shape | S - square, SP.. shape |
| Clearance angle | P - 11° positive |
| Tolerance class / insert type | U / N |
| Chipbreaker | No chipbreaker |
| Grade | 6640 |
| Substrate and coating | WC-Co carbide, MT-CVD coated |
| Material application | ISO range P20-P40; P - steel and cast steel (primary use); K - cast iron (possible use) |
| Inscribed circle diameter (IC) | 12.7 - 25.4 mm |
| Insert thickness (S) | 3.18 - 6.35 mm |
| Corner radius (RE) | 0.8 - 2 mm |
| Depth of cut (APMN - APMX) | 0.8 - 17.5 mm, depending on size |
| Compatible toolholders | Turning toolholders with an SP.. insert seat of matching size and thickness |
| Model | IC (mm) | L (mm) | S (mm) | RE (mm) | M (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|---|---|
| SPUN 120308:6640 | 12.7 | 12.7 | 3.18 | 0.8 | 2.3 | 0.8 | 6 |
| SPUN 120312:6640 | 12.7 | 12.7 | 3.18 | 1.2 | 2.3 | 1.2 | 6 |
| SPUN 150408:6640 | 15.875 | 15.875 | 4.76 | 0.8 | 2.8 | 0.8 | 7.1 |
| SPUN 150412:6640 | 15.875 | 15.875 | 4.76 | 1.2 | 2.8 | 1.2 | 7.1 |
| SPUN 190408:6640 | 19.05 | 19.05 | 4.76 | 0.8 | 3.45 | 1.6 | 8.9 |
| SPUN 190412:6640 | 19.05 | 19.05 | 4.76 | 1.2 | 3.45 | 1.2 | 8.9 |
| SPUN 190416:6640 | 19.05 | 19.05 | 4.76 | 1.6 | 3.45 | 1.6 | 8.9 |
| SPUN 250620S:6640 | 25.4 | 25.4 | 6.35 | 2 | 4.43 | 2 | 17.5 |
Square (shape code S) single-sided insert with a positive 11° clearance on the cutting edges and no chipbreaker on the rake face. The cutting edge length equals the inscribed circle diameter, and each corner carries the corner radius given in the order code. SPUN 250620S additionally has rounded cutting edges with facet.
- IC: inscribed circle diameter, 12.7 - 25.4 mm
- L: cutting edge length, 12.7 - 25.4 mm
- S: insert thickness, 3.18 - 6.35 mm
- RE: corner radius, 0.8 - 2 mm
- M: m-dimension (corner reference dimension), 2.3 - 4.43 mm
- APMN: minimum depth of cut, 0.8 - 2 mm
- APMX: maximum depth of cut, 6 - 17.5 mm
- Clearance angle: 11° (code P)
Choosing the right insert
- Insert size: choose by the depth of cut needed. APMX is 6 mm for the 12.7 mm inserts, 7.1 mm for 15.875 mm, 8.9 mm for 19.05 mm and 17.5 mm for SPUN 250620S (25.4 mm).
- Corner radius: 0.8 mm suits lighter depths of cut and lower cutting forces; 1.2 mm and 1.6 mm give a stronger corner for higher feeds; 2 mm on SPUN 250620S is for heavy to medium machining.
- Minimum depth of cut: keep the depth of cut at or above APMN (0.8 - 2 mm, see Specification Table) so that the edge cuts rather than rubs.
- Workpiece material: grade 6640 is primarily for steel and cast steel; cast iron is a possible use.
- Toolholder: insert thickness codes 03 (3.18 mm), 04 (4.76 mm) and 06 (6.35 mm) must match the insert seat of the toolholder.