TURNING INSERT - POSITIVE_SPMR

Caution
Product Description
SPMR positive turning inserts from Dormer Pramet are single-sided square inserts with 11° clearance, ISO tolerance class M and rounded cutting edges, designed for turning steels with possible use on cast iron and stainless steel. The series covers sizes 09 (IC 9.525 mm) and 12 (IC 12.7 mm), 3.18 mm thick, with corner radii of 0.4, 0.8 and 1.2 mm, chipbreakers 46 and 48 and MT-CVD coated carbide grades T9325, T9335, T9425, 6630 and 6640.
General information
Manufacturer: Dormer Pramet. Product family: SPMR (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts in the SP.. shape. Product measurement standard: metric.
Applications
SPMR inserts are intended for turning steel and cast steel (ISO P: steels with alloy content ≤ 10% and a hardness below 45HRC). Cast iron (ISO K) and stainless steel (ISO M) are listed as possible applications for most grades. Grades T9425 and 6640 list both steel and cast iron as primary use, while grade T9335 lists steel as primary use and stainless steel as possible use.
Grades
- T9325: MT-CVD coated, functionally graded WC-Co carbide, ISO range P15-P35
- T9335: MT-CVD coated, functionally graded WC-Co carbide, ISO range P20-P45
- T9425: MT-CVD coated, functionally graded substrate, designed primarily for P-group materials, also primary use on cast iron
- 6630: MT-CVD coated, functionally graded WC-Co carbide, ISO range P15-P35
- 6640: MT-CVD coated WC-Co carbide, ISO ranges P20-P40 and K25-K40, for steels and cast irons
Usage notes
- Use a turning toolholder or boring bar designed for SP.. square positive inserts with 11° clearance of the matching size (09 or 12).
- Keep the depth of cut within the stated range: 1 - 3 mm for size 09 and 1 - 8 mm for size 12 (1.2 - 8 mm with RE 1.2 mm).
- Clean the insert seat and clamping surfaces before indexing to a new corner.
How to read the order code
Example: SPMR 090304E-46:T9325
- S: insert shape, square
- P: clearance angle 11°
- M: tolerance class
- R: insert type
- 09: insert size (IC 9.525 mm)
- 03: thickness code (S 3.18 mm)
- 04: corner radius 0.4 mm
- E: rounded cutting edges
- 46: chipbreaker
- T9325: grade
The SPMR series from Dormer Pramet is a range of ISO positive carbide turning inserts in the SP.. shape for turning operations on lathes and turning centres. Each insert is single-sided and square (S), with an 11° clearance angle (P), indexing accuracy to ISO tolerance class M and rounded cutting edges. Two sizes are offered, 09 with chipbreaker 46 and 12 with chipbreaker 48, in MT-CVD coated carbide grades for steels, with possible use on cast iron and stainless steel.
Key features
- Single-sided positive insert, square (S) shape with 11° clearance (P)
- Indexing accuracy according to ISO tolerance class M, with rounded cutting edges (E)
- Chipbreaker 46 on size 09 (IC 9.525 mm) for fine to medium machining; chipbreaker 48 on size 12 (IC 12.7 mm) for medium to heavy machining
- All inserts are 3.18 mm thick (thickness code 03), with corner radii of 0.4, 0.8 and 1.2 mm
- MT-CVD coated carbide grades T9325, T9335, T9425, 6630 and 6640
- Primary use on steel and cast steel (ISO P); grades T9425 and 6640 are also primary for cast iron (ISO K)
- Maximum depth of cut 3 mm (size 09) and 8 mm (size 12)
| Item | Specification |
|---|---|
| Product type | Positive turning insert, single-sided (ISO positive carbide insert) |
| Brand / series | Dormer Pramet / SPMR (Turning Insert - Positive) |
| Insert shape and clearance | S - square (SP.. shape), clearance P 11°, positive geometry |
| Tolerance class | M |
| Cutting edge | Rounded cutting edges (E) |
| Chipbreaker | 46 (size 09), 48 (size 12) |
| Grades | T9325, T9335, T9425, 6630, 6640 (MT-CVD coated carbide) |
| Inscribed circle diameter (IC) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Cutting edge length (L) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Insert thickness (S) | 3.18 mm (thickness code 03) |
| Corner radius (RE) | 0.4 mm, 0.8 mm, 1.2 mm |
| Depth of cut (APMN - APMX) | 1 - 3 mm (size 09); 1 - 8 mm (size 12, RE 0.4 and 0.8 mm); 1.2 - 8 mm (size 12, RE 1.2 mm) |
| Material application | P - steel and cast steel (primary use); K - cast iron (primary or possible use, depending on grade); M - stainless steel (possible use) |
| Compatible toolholders | Turning toolholders and boring bars for SP.. positive square inserts of the matching size |
| Model | IC (mm) | L (mm) | S (mm) | RE (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|
| SPMR 090304E-46:T9325 | 9.525 | 9.525 | 3.18 | 0.4 | 3 | 1 |
| SPMR 090308E-46:T9325 | 9.525 | 9.525 | 3.18 | 0.8 | 3 | 1 |
| SPMR 090308E-46:T9425 | 9.525 | 9.525 | 3.18 | 0.8 | 3 | 1 |
| SPMR 120304E-48:6630 | 12.7 | 12.7 | 3.18 | 0.4 | 8 | 1 |
| SPMR 120304E-48:T9325 | 12.7 | 12.7 | 3.18 | 0.4 | 8 | 1 |
| SPMR 120304E-48:T9335 | 12.7 | 12.7 | 3.18 | 0.4 | 8 | 1 |
| SPMR 120304E-48:T9425 | 12.7 | 12.7 | 3.18 | 0.4 | 8 | 1 |
| SPMR 120308E-48:6630 | 12.7 | 12.7 | 3.18 | 0.8 | 8 | 1 |
| SPMR 120308E-48:6640 | 12.7 | 12.7 | 3.18 | 0.8 | 8 | 1 |
| SPMR 120308E-48:T9325 | 12.7 | 12.7 | 3.18 | 0.8 | 8 | 1 |
| SPMR 120308E-48:T9335 | 12.7 | 12.7 | 3.18 | 0.8 | 8 | 1 |
| SPMR 120308E-48:T9425 | 12.7 | 12.7 | 3.18 | 0.8 | 8 | 1 |
| SPMR 120312E-48:T9325 | 12.7 | 12.7 | 3.18 | 1.2 | 8 | 1.2 |
| SPMR 120312E-48:T9425 | 12.7 | 12.7 | 3.18 | 1.2 | 8 | 1.2 |
The SPMR insert is a single-sided square positive insert with an 11° clearance angle, rounded cutting edges and a chipbreaker on one side (46 on size 09, 48 on size 12). On this square shape the cutting edge length is equal to the inscribed circle diameter.
- IC: inscribed circle diameter, 9.525 mm to 12.7 mm
- L: cutting edge length, 9.525 mm to 12.7 mm
- S: insert thickness, 3.18 mm
- RE: corner radius, 0.4 mm to 1.2 mm
- APMX: maximum depth of cut, 3 mm to 8 mm
- APMN: minimum depth of cut, 1 mm to 1.2 mm
- Clearance angle: 11° (clearance code P)
Selecting the right insert
- Size: size 09 (IC 9.525 mm) with chipbreaker 46 covers fine to medium machining up to 3 mm depth of cut; size 12 (IC 12.7 mm) with chipbreaker 48 covers medium to heavy machining up to 8 mm depth of cut.
- Corner radius: 0.4 mm gives lower cutting forces for light cuts and less rigid setups; 0.8 mm is a general-purpose choice; 1.2 mm (size 12 only) gives a stronger corner for heavier cuts and higher feeds.
- Grade for steel: T9325 or 6630 (P15-P35) as general choices; T9335 (P20-P45) for tougher conditions.
- Steel and cast iron: T9425 and 6640 list both P and K materials as primary use. T9425 is listed for continuous cuts (SPMR 090308E-46:T9425, SPMR 120304E-48:T9425) and for slightly interrupted cuts (SPMR 120308E-48:T9425, SPMR 120312E-48:T9425).
- Stainless steel (ISO M) is listed as possible use for all grades in the series.