TURNING INSERT - POSITIVE_SCMW

Caution
Product Description
SCMW positive turning inserts from Dormer Pramet are single-sided square (S shape) carbide inserts with 7° clearance, a fixing hole and no chipbreaker, offered in the MT-CVD coated grades T5305, T5315 and T5405 for turning cast iron. The series covers sizes 09 and 12 with a 0.4 mm or 0.8 mm corner radius and ISO tolerance class M.
General information
Manufacturer: Dormer Pramet. Product family: SCMW (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts in the SC.. shape. Product measurement standard: metric.
Applications
The primary application is turning of cast iron (ISO material group K). Grades T5305 (ISO range K01-K15) and T5315 (ISO range K10-K25) are MT-CVD coated WC-Co carbides for fine to medium machining of cast irons, with possible use on hardened materials with a hardness over 45HRC. Grade T5405 is an MT-CVD coated, WC-Co based grade for medium machining of cast irons and is conditionally suitable for hard materials. The manufacturer lists SCMW 09T304:T5405 for continuous cuts, and SCMW 09T308:T5405 and SCMW 120408:T5405 for slightly interrupted cuts.
Usage notes
- Use a turning toolholder or boring bar designed for square (S) positive inserts with 7° clearance, in the matching insert size (09 or 12).
- Keep the depth of cut within the range of each insert: 0.4 - 4.5 mm for SCMW 09T304, 0.8 - 4.5 mm for SCMW 09T308 and 0.8 - 6 mm for SCMW 120408.
- The insert has no chipbreaker; it is intended for cast iron, a material group that generally forms short chips.
- Clean the insert seat before mounting and tighten the clamping screw securely; turn the insert to an unused cutting corner when the edge is worn.
How to read the order code
Example: SCMW 09T308:T5405
- S: insert shape, square
- C: clearance angle 7°
- M: tolerance class
- W: insert type (with fixing hole, no chipbreaker)
- 09: insert size (IC 9.525 mm)
- T3: thickness code (S 3.97 mm)
- 08: corner radius 0.8 mm
- T5405: grade
The SCMW series from Dormer Pramet comprises ISO positive carbide turning inserts in the SC.. shape for machining cast iron. Each insert is single-sided and square, with a 7° clearance angle, a fixing hole for screw clamping and a flat rake face without a chipbreaker. The geometry has a neutral rake angle without a T-land, and the indexing accuracy meets ISO tolerance class M. Three MT-CVD coated WC-Co carbide grades are available: T5305 (ISO range K01-K15) and T5315 (ISO range K10-K25) for fine to medium machining of cast irons, and T5405 for medium machining of cast irons. Cast iron here means castings of iron and carbon alloys with more than 2% carbon content.
Key features
- Single-sided positive insert with square (S) shape and 7° clearance (C)
- Flat rake face with a neutral rake angle, no T-land and no chipbreaker
- MT-CVD coated WC-Co carbide grades T5305, T5315 and T5405
- Primary use on ISO K materials (cast iron), conditional use on hardened materials
- Fixing hole for screw clamping: D1 4.4 mm (size 09) or 5.5 mm (size 12)
- Sizes 09 (IC 9.525 mm) and 12 (IC 12.7 mm) with 0.4 mm or 0.8 mm corner radius
- ISO tolerance class M, metric dimensions
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide |
| Brand / series | Dormer Pramet / SCMW |
| Insert shape and clearance | S - square, clearance C 7°, positive geometry |
| Tolerance class | M |
| Insert type | W - with fixing hole, no chipbreaker, neutral rake angle |
| Grades | T5305 (MT-CVD coated, ISO K01-K15), T5315 (MT-CVD coated, ISO K10-K25), T5405 (MT-CVD coated) |
| Inscribed circle diameter (IC) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Insert thickness (S) | 3.97 mm (thickness code T3), 4.76 mm (thickness code 04) |
| Corner radius (RE) | 0.4 mm or 0.8 mm (size 09), 0.8 mm (size 12) |
| Cutting edge length (L) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Fixing hole diameter (D1) | 4.4 mm (size 09), 5.5 mm (size 12) |
| Depth of cut (APMN - APMX) | 0.4 - 4.5 mm (size 09, RE 0.4 mm), 0.8 - 4.5 mm (size 09, RE 0.8 mm), 0.8 - 6 mm (size 12) |
| Material application | K - cast iron (primary use), H - hardened materials over 45HRC (possible use) |
| Machining operation | Fine to medium turning |
| Model | IC (mm) | S (mm) | L (mm) | RE (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| SCMW 09T304:T5305 | 9.525 | 3.97 | 9.525 | 0.4 | 4.4 | 4.5 | 0.4 |
| SCMW 09T304:T5315 | 9.525 | 3.97 | 9.525 | 0.4 | 4.4 | 4.5 | 0.4 |
| SCMW 09T304:T5405 | 9.525 | 3.97 | 9.525 | 0.4 | 4.4 | 4.5 | 0.4 |
| SCMW 09T308:T5305 | 9.525 | 3.97 | 9.525 | 0.8 | 4.4 | 4.5 | 0.8 |
| SCMW 09T308:T5315 | 9.525 | 3.97 | 9.525 | 0.8 | 4.4 | 4.5 | 0.8 |
| SCMW 09T308:T5405 | 9.525 | 3.97 | 9.525 | 0.8 | 4.4 | 4.5 | 0.8 |
| SCMW 120408:T5305 | 12.7 | 4.76 | 12.7 | 0.8 | 5.5 | 6 | 0.8 |
| SCMW 120408:T5315 | 12.7 | 4.76 | 12.7 | 0.8 | 5.5 | 6 | 0.8 |
| SCMW 120408:T5405 | 12.7 | 4.76 | 12.7 | 0.8 | 5.5 | 6 | 0.8 |
The SCMW insert is a single-sided square (S) positive insert with a 7° clearance angle, a fixing hole and a flat rake face without a chipbreaker. Its size is defined by the inscribed circle diameter IC, the insert thickness S and the cutting edge length L, and each cutting corner has the corner radius RE.
- IC: inscribed circle diameter, 9.525 mm to 12.7 mm
- S: insert thickness, 3.97 mm to 4.76 mm
- L: cutting edge length, 9.525 mm to 12.7 mm
- D1: fixing hole diameter, 4.4 mm to 5.5 mm
- RE: corner radius, 0.4 mm to 0.8 mm
- APMX: maximum depth of cut, 4.5 mm to 6 mm
- APMN: minimum depth of cut, 0.4 mm to 0.8 mm
Selecting the right insert
- Size 09 (SCMW 09T3.., IC 9.525 mm, L 9.525 mm, S 3.97 mm): for smaller toolholders and boring bars, with depths of cut up to an APMX of 4.5 mm.
- Size 12 (SCMW 1204.., IC 12.7 mm, L 12.7 mm, S 4.76 mm): a larger, thicker insert for depths of cut up to 6 mm and more stable clamping.
- Corner radius 0.4 mm (SCMW 09T304): lower cutting forces and less tendency to vibrate, suited to finishing cuts and less rigid setups; minimum depth of cut 0.4 mm.
- Corner radius 0.8 mm (SCMW 09T308, SCMW 120408): a stronger cutting corner for higher feeds and medium machining; minimum depth of cut 0.8 mm.
- Grade T5305 (ISO K01-K15): the more wear-resistant choice for fine to medium machining of cast iron under stable conditions.
- Grade T5315 (ISO K10-K25): a tougher choice for fine to medium machining where more edge security is needed.
- Grade T5405: for medium machining of cast iron, listed for continuous cuts (SCMW 09T304:T5405) and slightly interrupted cuts (SCMW 09T308:T5405, SCMW 120408:T5405).