TURNING INSERT - POSITIVE_SCGT

Caution
Product Description
SCGT positive turning inserts from Dormer Pramet are single-sided square (S shape) carbide inserts with 7° clearance, ISO tolerance class G and a fixing hole, offered in sizes 09 and 12 with a 0.4 mm or 0.8 mm corner radius. Three chipbreakers (SF3 and NF1 with rounded edges, AL with sharp edges) and seven grades cover fine to medium machining of stainless steels, super-alloys and steels, and fine to heavy machining of non-ferrous metals.
General information
Manufacturer: Dormer Pramet. Product family: SCGT (Turning Insert - Positive), part of the Dormer Pramet turning range of ISO positive carbide inserts in the SC.. shape. Product measurement standard: metric.
Applications
Chipbreakers SF3 and NF1 have rounded cutting edges and are intended for fine to medium machining, while chipbreaker AL has sharp cutting edges and is intended for fine to heavy machining of non-ferrous metals. The main ISO material groups are M (stainless steels with at least 11% chromium content), S (high-temperature alloys, or superalloys), N (non-ferrous metals) and, for grade T6310 with chipbreaker NF1, P (steels with an alloy content up to 10% and a hardness below 45 HRC).
Grades
- H07: uncoated WC-Co carbide; ISO range N10-N30 and S01-S20 with SF3, ISO range S01-S20 with NF1
- T6310: PVD coated extra fine grained WC-Co carbide; ISO range M01-M15, N05-N20 and S01-S15 with SF3, ISO range P01-P15, M01-M15 and S01-S15 with NF1
- T8315: PVD coated fine grained WC-Co carbide; ISO range M05-M20 and N05-N25, for stainless steels and non-ferrous metals
- T8415: primary use on stainless steels (M) and high-temperature alloys (S)
- T7325: MT-CVD coated functionally graded WC-Co carbide; ISO range M10-M25 and S10-S25, for stainless steels and super-alloys
- HF7: uncoated fine grained WC-Co carbide; ISO range N10-N25, for non-ferrous metals
- T0315: PVD coated fine grained WC-Co carbide; ISO range N05-N20, for non-ferrous metals
Usage notes
- Use a turning toolholder or boring bar with a seat for square (S) positive inserts with 7° clearance, in the matching insert size (09 or 12).
- Keep the depth of cut within the APMN - APMX range of the selected insert (see the Specification Table).
- The sharp-edged AL inserts cut freely in non-ferrous metals, while the rounded edges of SF3 and NF1 give a stronger cutting edge for stainless steels and high-temperature alloys.
- Clean the insert seat before mounting and tighten the clamping screw securely; turn the insert to an unused cutting corner when the edge is worn.
How to read the order code
Example: SCGT 09T308E-NF1:T6310
- S: insert shape, square
- C: clearance angle 7°
- G: tolerance class
- T: insert type (single-sided, with fixing hole)
- 09: insert size (IC 9.525 mm)
- T3: thickness code
- 08: corner radius 0.8 mm
- E: rounded cutting edge (F: sharp cutting edge)
- NF1: chipbreaker
- T6310: grade
The SCGT series from Dormer Pramet comprises ISO positive carbide turning inserts in the SC.. shape. Each insert is square with a 7° clearance angle, single-sided with a fixing hole, and has indexing accuracy to ISO tolerance class G. The range covers insert size 09 (IC 9.525 mm) and size 12 (IC 12.7 mm), corner radii of 0.4 mm and 0.8 mm, and three chipbreaker geometries: SF3 and NF1 with rounded cutting edges for fine to medium machining, and AL with sharp cutting edges for fine to heavy machining of non-ferrous metals. Uncoated, PVD coated and MT-CVD coated carbide grades make the series suitable for stainless steels, high-temperature alloys, non-ferrous metals and steels.
Key features
- Square (S) single-sided positive insert with 7° clearance (C) and four cutting corners
- ISO tolerance class G for accurate indexing
- Chipbreaker SF3 (rounded edges) for fine to medium machining of stainless steels, non-ferrous metals and super-alloys
- Chipbreaker NF1 (rounded edges) for fine to medium machining of super-alloys, stainless steels and steels
- Chipbreaker AL (sharp edges) for fine to heavy machining of non-ferrous metals, with depth of cut up to 7 mm
- Seven grades: uncoated H07 and HF7, PVD coated T6310, T8315 and T0315, MT-CVD coated T7325, plus T8415
- Sizes 09 (IC 9.525 mm) and 12 (IC 12.7 mm) with corner radius 0.4 mm or 0.8 mm
| Item | Specification |
|---|---|
| Product type | Single-sided positive turning insert, carbide |
| Brand / series | Dormer Pramet / SCGT |
| Insert shape and clearance | S - square, clearance C 7°, tolerance class G, positive geometry |
| Insert type | T - single-sided, with fixing hole |
| Chipbreaker | SF3, NF1 (rounded cutting edges, E); AL (sharp cutting edges, F) |
| Grades | H07, HF7 (uncoated); T6310, T8315, T0315 (PVD coated); T7325 (MT-CVD coated); T8415 |
| Inscribed circle diameter (IC) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Cutting edge length (L) | 9.525 mm (size 09), 12.7 mm (size 12) |
| Insert thickness (S) | 3.97 mm (09T3 NF1), 4.22 mm (09T3 SF3), 4.76 mm (1204) |
| Corner radius (RE) | 0.4 mm, 0.8 mm |
| Fixing hole diameter (D1) | 4.4 mm (size 09), 5.5 mm (size 12) |
| Depth of cut (APMN - APMX) | 0.4 - 3 mm (09T304 SF3), 0.5 - 3 mm (09T308 NF1), 0.6 - 3.2 mm (09T308 SF3), 0.5 - 3.5 mm (120408 NF1), 0.8 - 7 mm (120408 AL) |
| Material application (primary use) | M - stainless steel, S - high-temperature alloys, N - non-ferrous metals, P - steel (depending on grade) |
| Machining operation | Fine to medium machining (SF3, NF1), fine to heavy machining (AL) |
| Model | IC (mm) | S (mm) | RE (mm) | L (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|---|
| SCGT 09T304E-SF3:H07 | 9.525 | 4.22 | 0.4 | 9.525 | 4.4 | 3 | 0.4 |
| SCGT 09T304E-SF3:T6310 | 9.525 | 4.22 | 0.4 | 9.525 | 4.4 | 3 | 0.4 |
| SCGT 09T304E-SF3:T8315 | 9.525 | 4.22 | 0.4 | 9.525 | 4.4 | 3 | 0.4 |
| SCGT 09T304E-SF3:T8415 | 9.525 | 4.22 | 0.4 | 9.525 | 4.4 | 3 | 0.4 |
| SCGT 09T308E-NF1:H07 | 9.525 | 3.97 | 0.8 | 9.525 | 4.4 | 3 | 0.5 |
| SCGT 09T308E-NF1:T6310 | 9.525 | 3.97 | 0.8 | 9.525 | 4.4 | 3 | 0.5 |
| SCGT 09T308E-NF1:T7325 | 9.525 | 3.97 | 0.8 | 9.525 | 4.4 | 3 | 0.5 |
| SCGT 09T308E-SF3:T6310 | 9.525 | 4.22 | 0.8 | 9.525 | 4.4 | 3.2 | 0.6 |
| SCGT 09T308E-SF3:T8315 | 9.525 | 4.22 | 0.8 | 9.525 | 4.4 | 3.2 | 0.6 |
| SCGT 09T308E-SF3:T8415 | 9.525 | 4.22 | 0.8 | 9.525 | 4.4 | 3.2 | 0.6 |
| SCGT 120408E-NF1:H07 | 12.7 | 4.76 | 0.8 | 12.7 | 5.5 | 3.5 | 0.5 |
| SCGT 120408E-NF1:T6310 | 12.7 | 4.76 | 0.8 | 12.7 | 5.5 | 3.5 | 0.5 |
| SCGT 120408E-NF1:T7325 | 12.7 | 4.76 | 0.8 | 12.7 | 5.5 | 3.5 | 0.5 |
| SCGT 120408F-AL:HF7 | 12.7 | 4.76 | 0.8 | 12.7 | 5.5 | 7 | 0.8 |
| SCGT 120408F-AL:T0315 | 12.7 | 4.76 | 0.8 | 12.7 | 5.5 | 7 | 0.8 |
The SCGT insert is a single-sided square (S) positive insert with a 7° clearance angle and a fixing hole. Its size is defined by the inscribed circle diameter IC, the cutting edge length L and the insert thickness S; each cutting corner has the corner radius RE, and the usable depth of cut range is given by APMN and APMX.
- IC: inscribed circle diameter, 9.525 mm to 12.7 mm
- L: cutting edge length, 9.525 mm to 12.7 mm
- S: insert thickness, 3.97 mm to 4.76 mm
- D1: fixing hole diameter, 4.4 mm to 5.5 mm
- RE: corner radius, 0.4 mm to 0.8 mm
- APMX: maximum depth of cut, 3 mm to 7 mm
- APMN: minimum depth of cut, 0.4 mm to 0.8 mm
Selecting the right insert
- Size 09 (IC 9.525 mm, D1 4.4 mm): for smaller toolholders and boring bars, with depth of cut up to 3 mm (09T304 SF3, 09T308 NF1) or 3.2 mm (09T308 SF3).
- Size 12 (IC 12.7 mm, S 4.76 mm, D1 5.5 mm): a larger, thicker insert for depths of cut up to 3.5 mm (NF1) or 7 mm (AL) and more stable clamping.
- Corner radius 0.4 mm (09T304): lower cutting forces and less tendency to vibrate, suited to finishing, slender parts and less rigid setups; minimum depth of cut 0.4 mm.
- Corner radius 0.8 mm (09T308, 120408): a stronger cutting corner that tolerates higher feeds and medium machining.
- Stainless steels (M): T6310, T8315 or T8415 with SF3, or T6310 and T7325 with NF1.
- High-temperature alloys (S): H07, T6310 or T8415 with SF3, or H07, T6310 and T7325 with NF1.
- Non-ferrous metals (N): HF7 or T0315 with AL for fine to heavy machining, or H07, T6310 and T8315 with SF3 for fine to medium machining.
- Steels (P): T6310 with NF1 is the grade in this series with primary use on ISO P materials.