TURNING INSERT - POSITIVE_RCMX

Caution
Product Description
RCMX positive turning inserts from Dormer Pramet are round (R) carbide inserts with 7° clearance, ISO tolerance class M and a central fixing hole, offered in diameters from 10 mm to 32 mm. A choice of chipbreakers and coated carbide grades covers turning of steels and cast irons from fine to heavy machining, including railway wheel turning.
General information
Manufacturer: Dormer Pramet. Product family RCMX, classified under Turning, ISO positive, carbide inserts, RC.. shape. All dimensions are metric. The inserts are intended for turning of steel and cast steel (ISO P) as the primary application; selected grades are also suited to cast iron (ISO K), and size 10 inserts list stainless steel (ISO M) as a possible use. Chipbreakers RF1, RM1 and RM2 are assigned to railway wheel turning.
How to read the order code
Example: RCMX 1606MOS-331:T9325
- R: insert shape, round
- C: clearance angle 7°
- M: tolerance class M
- X: insert type, special design
- 16: insert size, diameter 16 mm
- 06: insert thickness code, 6.35 mm
- MOS: manufacturer's suffix (MO on the RF1, RM1 and RM2 versions)
- 331: chipbreaker
- T9325: grade
Usage notes
- Work within the APMN to APMX depth-of-cut range given for each insert in the specification table.
- Use a turning toolholder designed for RC.. round inserts of the same diameter and thickness.
- ISO P covers steels with alloy content up to 10% and hardness below 45 HRC; check the ISO range of the grade before machining cast iron or stainless steel.
- Because the cutting edge is circular, the insert can be indexed to a fresh section of the edge as wear develops.
The RCMX series from Dormer Pramet comprises special-design (insert type X), single-sided positive turning inserts with a round (R) shape, 7° clearance (C) and indexing accuracy to ISO tolerance class M. Each insert has a central fixing hole and a continuous circular cutting edge. The range covers six sizes from 10 mm to 32 mm in diameter, with chipbreakers 31, 321, 331, 341, 351 and 37 (rounded cutting edges with facet) for machining of steels, and chipbreakers RF1, RM1 and RM2 intended for railway wheel turning. Grades are MT-CVD coated WC-Co carbides, most of them with a functionally graded substrate, plus the PVD coated grade T8345.
Key features
- Round insert shape with 7° clearance and positive insert geometry
- Insert diameters 10, 12, 16, 20, 25 and 32 mm; thickness 3.18 mm to 9.525 mm
- ISO tolerance class M and central fixing hole (D1 3.6 mm to 9.5 mm)
- Chipbreakers with rounded cutting edges with facet: 31, 321, 331, 341, 351 and 37
- Chipbreakers RF1, RM1 and RM2 for railway wheel turning
- Coated carbide grades for ISO P (steel), with grades 6640, T9425 and T5415 also suited to ISO K (cast iron)
- Depth of cut from 1 mm (APMN) up to 8 mm (APMX), depending on size and chipbreaker
| Item | Specification |
|---|---|
| Product type | Positive turning insert, special design (insert type X), single-sided |
| Brand / series | Dormer Pramet / RCMX |
| Insert shape | R - round |
| Clearance | C 7°, positive geometry |
| Tolerance class | M (ISO) |
| Material and coating | WC-Co carbide; MT-CVD coating on most grades, PVD coating on T8345 |
| Grades | T9310, T9315, T9316, T9325, T9335, T9415, T9425, 6630, 6640, T8345, T5305, T5315, T5405, T5415 |
| Insert diameter (INSD) | 10 mm, 12 mm, 16 mm, 20 mm, 25 mm, 32 mm |
| Insert thickness (S) | 3.18 mm, 4.76 mm, 6.35 mm, 7.94 mm, 9.525 mm |
| Fixing hole diameter (D1) | 3.6 mm to 9.5 mm |
| Chipbreakers | 31, 321, 331, 341, 351, 37, RF1, RM1, RM2 |
| Depth of cut (APMN to APMX) | 1 mm to 8 mm, depending on size and chipbreaker |
| Workpiece material | P - steel and cast steel (primary use); K - cast iron; M - stainless steel (possible use, size 10 only) |
| Machining operation | Medium machining, roughing and railway wheel turning; metric insert |
| Model | INSD (mm) | S (mm) | D1 (mm) | APMN (mm) | APMX (mm) |
|---|---|---|---|---|---|
| RCMX 1003MOS-31:T9325 | 10 | 3.18 | 3.6 | 1.5 | 2.5 |
| RCMX 1003MOS-31:T9335 | 10 | 3.18 | 3.6 | 1.5 | 2.5 |
| RCMX 1003MOS-31:T9425 | 10 | 3.18 | 3.6 | 1.5 | 2.5 |
| RCMX 1204MOS-321:T9315 | 12 | 4.76 | 4.2 | 1 | 3 |
| RCMX 1204MOS-321:T9325 | 12 | 4.76 | 4.2 | 1 | 3 |
| RCMX 1204MOS-321:T9335 | 12 | 4.76 | 4.2 | 1 | 3 |
| RCMX 1204MOS-321:T9415 | 12 | 4.76 | 4.2 | ||
| RCMX 1204MOS-321:T9425 | 12 | 4.76 | 4.2 | 1 | 3 |
| RCMX 1606MOS-331:6630 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-331:T9315 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-331:T9325 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-331:T9335 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-331:T9415 | 16 | 6.35 | 5.2 | ||
| RCMX 1606MOS-331:T9425 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-37:T9315 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-37:T9325 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 1606MOS-37:T9415 | 16 | 6.35 | 5.2 | ||
| RCMX 1606MOS-37:T9425 | 16 | 6.35 | 5.2 | 1 | 4 |
| RCMX 2006MO-RF1:T5305 | 20 | 6.35 | 6.5 | 1 | 5 |
| RCMX 2006MO-RF1:T5405 | 20 | 6.35 | 6.5 | 1 | 5 |
| RCMX 2006MO-RF1:T9310 | 20 | 6.35 | 6.5 | 1 | 5 |
| RCMX 2006MO-RF1:T9315 | 20 | 6.35 | 6.5 | 1 | 5 |
| RCMX 2006MO-RF1:T9325 | 20 | 6.35 | 6.5 | 1 | 5 |
| RCMX 2006MO-RF1:T9335 | 20 | 6.35 | 6.5 | ||
| RCMX 2006MO-RF1:T9415 | 20 | 6.35 | 6.5 | ||
| RCMX 2006MO-RM1:T9310 | 20 | 6.35 | 6.5 | 1.5 | 5 |
| RCMX 2006MO-RM1:T9315 | 20 | 6.35 | 6.5 | 1.5 | 5 |
| RCMX 2006MO-RM1:T9325 | 20 | 6.35 | 6.5 | 1.5 | 5 |
| RCMX 2006MO-RM1:T9335 | 20 | 6.35 | 6.5 | 1.5 | 5 |
| RCMX 2006MO-RM1:T9415 | 20 | 6.35 | 6.5 | ||
| RCMX 2006MOS-341:6630 | 20 | 6.35 | 6.5 | 2 | 5 |
| RCMX 2006MOS-341:6640 | 20 | 6.35 | 6.5 | 2 | 5 |
| RCMX 2006MOS-37:6630 | 20 | 6.35 | 6.5 | 1.5 | 5 |
| RCMX 2507MO-RF1:T8345 | 25 | 7.94 | 7.2 | 3 | 7 |
| RCMX 2507MO-RF1:T9310 | 25 | 7.94 | 7.2 | 1.5 | 7 |
| RCMX 2507MO-RF1:T9315 | 25 | 7.94 | 7.2 | 1.5 | 7 |
| RCMX 2507MO-RF1:T9325 | 25 | 7.94 | 7.2 | 1.5 | 7 |
| RCMX 2507MO-RF1:T9335 | 25 | 7.94 | 7.2 | 3 | 7 |
| RCMX 2507MO-RF1:T9415 | 25 | 7.94 | 7.2 | ||
| RCMX 2507MO-RM1:T9310 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM1:T9315 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM1:T9325 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM1:T9335 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM1:T9415 | 25 | 7.94 | 7.2 | ||
| RCMX 2507MO-RM2:T9310 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM2:T9315 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM2:T9325 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 2507MO-RM2:T9415 | 25 | 7.94 | 7.2 | ||
| RCMX 2507MOS-351:6630 | 25 | 7.94 | 7.2 | 3 | 7 |
| RCMX 2507MOS-351:6640 | 25 | 7.94 | 7.2 | 3 | 7 |
| RCMX 2507MOS-37:6630 | 25 | 7.94 | 7.2 | 2 | 7 |
| RCMX 3209MO-RM1:T9316 | 32 | 9.525 | 9.5 | ||
| RCMX 3209MO-RM1:T9325 | 32 | 9.525 | 9.5 | ||
| RCMX 3209MO-RM1:T9335 | 32 | 9.525 | 9.5 | ||
| RCMX 3209MO-RM2:T5315 | 32 | 9.525 | 9.5 | 2 | 8 |
| RCMX 3209MO-RM2:T5415 | 32 | 9.525 | 9.5 | ||
| RCMX 3209MO-RM2:T9310 | 32 | 9.525 | 9.5 | 2 | 8 |
| RCMX 3209MO-RM2:T9315 | 32 | 9.525 | 9.5 | 2 | 8 |
| RCMX 3209MO-RM2:T9325 | 32 | 9.525 | 9.5 | 2 | 8 |
| RCMX 3209MO-RM2:T9335 | 32 | 9.525 | 9.5 | 3 | 8 |
The RCMX insert is a round, single-sided positive insert with a 7° clearance around its full circumference and a central fixing hole. The whole circular edge can be used for cutting, and the length of edge in contact with the workpiece increases with the depth of cut.
- INSD: insert diameter, 10 mm to 32 mm
- S: insert thickness, 3.18 mm to 9.525 mm
- D1: fixing hole diameter, 3.6 mm to 9.5 mm
- APMN: minimum depth of cut, 1 mm to 3 mm
- APMX: maximum depth of cut, 2.5 mm to 8 mm
- Clearance angle: 7° (code C)
Choosing the size
Select the largest diameter that suits the toolholder and the workpiece profile. The maximum depth of cut (APMX) rises with size: size 10 up to 2.5 mm, size 12 up to 3 mm, size 16 up to 4 mm, size 20 up to 5 mm, size 25 up to 7 mm and size 32 up to 8 mm.
Choosing the chipbreaker
- 31 (size 10), 321 (size 12), 331 (size 16), 341 (size 20) and 351 (size 25): rounded cutting edges with facet, described for heavy to medium machining of steels
- 37 (sizes 16, 20 and 25): rounded cutting edges with facet, described for medium to fine machining of steels
- RF1 (sizes 20 and 25), RM1 (sizes 20, 25 and 32) and RM2 (sizes 25 and 32): for railway wheel turning
Choosing the grade
- T9310 (P01-P15), T9315 (P05-P25), T9316 (P10-P20) and T9415 (P05-P30): MT-CVD coated, functionally graded carbide for steel machining where wear resistance is the priority
- T9325 and 6630 (P15-P35), T9335 (P20-P45): MT-CVD coated, functionally graded carbide for general to tougher steel machining
- T8345 (P30-P50): PVD coated fine grained carbide, covering the highest ISO P range in this series
- 6640 (P20-P40 and K25-K40) and T9425 (primary use P and K): for steels and cast irons
- T5415 (K10-K25): MT-CVD coated carbide for cast irons; T5305, T5315 and T5405: MT-CVD coated carbide offered with the RF1 and RM2 chipbreakers
As a general rule, lower ISO range numbers favour wear resistance, while higher numbers favour toughness for interrupted or unstable cuts.