TURNING INSERT - POSITIVE_RCMW

Caution
Product Description
RCMW round positive turning inserts from Dormer Pramet are single-sided carbide inserts with 7° clearance and no chipbreaker, designed primarily for turning cast iron. They are available in diameters of 6, 8, 10 and 12 mm in the MT-CVD coated grades T5305, T5315 and T5405 for fine to medium machining.
General information
Manufacturer: Dormer Pramet. Product family: Turning, ISO positive carbide inserts, RC.. shape, metric measurement standard. RCMW inserts are used for turning, facing and profiling of cast iron parts, from fine machining to medium machining, and can also be used on hardened materials.
Grades
- T5305: MT-CVD coated WC-Co carbide, ISO range K01-K15, for fine machining of cast irons (sizes 06 and 08) and fine to medium machining (sizes 10 and 12).
- T5315: MT-CVD coated WC-Co carbide, ISO range K10-K25, with the same application range as T5305 at a tougher position in the ISO K range.
- T5405: MT-CVD coated, WC-Co based substrate for medium machining of cast irons, including slightly interrupted cuts; flat .CMW geometry with neutral rake angle and no T-land; conditionally suitable for hard materials.
How to read the order code
Example: RCMW 1204MO:T5305
- R: insert shape, round
- C: clearance angle 7°
- M: tolerance class
- W: insert type
- 12: insert size (insert diameter 12 mm)
- 04: thickness code (insert thickness 4.76 mm)
- T5305: grade, written after the colon
Usage notes
- Keep the depth of cut between APMN and APMX for the selected size.
- Mount the insert only in a toolholder or boring bar designed for RC.. positive round inserts of the same size and thickness.
- Cast iron is commonly machined dry; if coolant is used, apply it continuously to avoid thermal shock to the cutting edge.
- Rotate the insert to an unused section of the round cutting edge before wear becomes excessive, to maintain surface finish.
The RCMW series from Dormer Pramet consists of round (R shape) ISO positive turning inserts made from tungsten carbide. Each insert is single-sided, has a 7° clearance angle, a flat rake face without chipbreaker and a central fixing hole, and is made to ISO tolerance class M. The round cutting edge provides a strong, continuous edge suited to profiling, copy turning and facing, and the inserts are intended mainly for cast irons (ISO K), with possible use on hardened materials.
Key features
- Round (R) shape with positive geometry and 7° clearance (clearance code C)
- Single-sided design with a flat rake face and no chipbreaker
- 4 sizes: diameter 6, 8, 10 and 12 mm, thickness from 2.38 to 4.76 mm
- 3 MT-CVD coated WC-Co carbide grades: T5305 (ISO K01-K15), T5315 (ISO K10-K25) and T5405
- Primary use on cast iron (ISO K); possible use on hardened materials above 45 HRC
- T5405 versions with flat .CMW geometry, neutral rake angle and no T-land, for medium machining and slightly interrupted cuts
- Depth of cut from 0.5 mm up to 3 mm depending on insert size
| Item | Specification |
|---|---|
| Product type | Positive turning insert, round (RC.. shape) |
| Brand / series | Dormer Pramet / RCMW |
| Product family | Turning, ISO Positive, Carbide inserts |
| Insert shape | R - round |
| Clearance and geometry | C 7°, positive |
| Tolerance class | M |
| Insert design | Single-sided, flat rake face, no chipbreaker, central fixing hole |
| Insert diameter (INSD) | 6 / 8 / 10 / 12 mm |
| Insert thickness (S) | 2.38 / 3.18 / 3.97 / 4.76 mm |
| Fixing hole diameter (D1) | 2.8 / 3.4 / 4.4 mm |
| Depth of cut (APMN to APMX) | 0.5 mm to 1.5 / 2 / 2.5 / 3 mm by size |
| Grade | T5305 (ISO K01-K15), T5315 (ISO K10-K25), T5405; MT-CVD coated WC-Co carbide |
| Material application | K - cast iron (primary use); H - hardened materials above 45 HRC (possible use) |
| Measurement standard | Metric |
| Model | Grade | INSD (mm) | S (mm) | D1 (mm) | APMX (mm) | APMN (mm) |
|---|---|---|---|---|---|---|
| RCMW 0602MO:T5305 | T5305 | 6 | 2.38 | 2.8 | 1.5 | 0.5 |
| RCMW 0602MO:T5315 | T5315 | 6 | 2.38 | 2.8 | 1.5 | 0.5 |
| RCMW 0602MO:T5405 | T5405 | 6 | 2.38 | 2.8 | 1.5 | 0.5 |
| RCMW 0803MO:T5305 | T5305 | 8 | 3.18 | 3.4 | 2 | 0.5 |
| RCMW 0803MO:T5315 | T5315 | 8 | 3.18 | 3.4 | 2 | 0.5 |
| RCMW 0803MO:T5405 | T5405 | 8 | 3.18 | 3.4 | 2 | 0.5 |
| RCMW 10T3MO:T5305 | T5305 | 10 | 3.97 | 4.4 | 2.5 | 0.5 |
| RCMW 10T3MO:T5315 | T5315 | 10 | 3.97 | 4.4 | 2.5 | 0.5 |
| RCMW 10T3MO:T5405 | T5405 | 10 | 3.97 | 4.4 | 2.5 | 0.5 |
| RCMW 1204MO:T5305 | T5305 | 12 | 4.76 | 4.4 | 3 | 0.5 |
| RCMW 1204MO:T5315 | T5315 | 12 | 4.76 | 4.4 | 3 | 0.5 |
| RCMW 1204MO:T5405 | T5405 | 12 | 4.76 | 4.4 | 3 | 0.5 |
The RCMW insert is a round, single-sided positive insert with a 7° clearance on the flank, a flat top face without chipbreaker and a central fixing hole. The cutting edge runs around the full circumference, so the active edge length increases with the depth of cut.
- INSD: insert diameter, 6 to 12 mm
- S: insert thickness, 2.38 to 4.76 mm
- D1: fixing hole diameter, 2.8 to 4.4 mm
- APMX: maximum depth of cut, 1.5 to 3 mm
- APMN: minimum depth of cut, 0.5 mm
- Clearance angle: 7° (code C)
Selecting the right insert
- Insert size: choose by the depth of cut you need. Size 06 covers 0.5 to 1.5 mm, size 08 covers 0.5 to 2 mm, size 10 covers 0.5 to 2.5 mm and size 12 covers 0.5 to 3 mm.
- A larger diameter gives a stronger cutting edge and allows a larger depth of cut; a smaller diameter suits small parts and fine profiles.
- Grade T5305 (ISO K01-K15): first choice for fine machining of cast iron in stable conditions.
- Grade T5315 (ISO K10-K25): choose when more edge security is needed than with T5305.
- Grade T5405: choose for medium machining of cast iron and for slightly interrupted cuts.
- Check the holder and fixing screw: fixing hole diameter D1 is 2.8 mm for size 06, 3.4 mm for size 08 and 4.4 mm for sizes 10 and 12.