TURNING INSERT - POSITIVE_RCMT

Caution
Product Description
Dormer Pramet RCMT single-sided positive round turning inserts with 7° clearance, tolerance class M and rounded cutting edges. The listed products include diameters of 6 mm, 8 mm, 10 mm and 12 mm with the FM, UR and RM3 chipbreakers, in coated and uncoated carbide grades for turning steels, stainless steels and cast irons, from finishing to roughing.
General information
Manufacturer: Dormer Pramet. Product group: Turning, ISO Positive, carbide inserts, RC.. shape. Product family code: RCMT. Measurement standard: metric. All products in this series are single-sided round inserts with 7° clearance, tolerance class M and rounded cutting edges.
Applications
Turning with positive round inserts in external or internal operations, depending on the toolholder, including profiling and contouring. FM is described for fine to medium machining and UR for fine to heavy machining, both mainly for finishing; RM3 is described for fine to heavy machining, with roughing as the main operation. The round cutting edge is strong and gives a smooth surface finish.
Chipbreakers
- FM: versatile and the first choice for finishing of steels; positive rake angle with a positive, narrow T-land. Also suitable for stainless steels, and conditionally for cast irons and non-ferrous alloys.
- UR: versatile and the first choice for finishing of cast irons; positive rake angle without T-land. Also suitable for steels, and conditionally for stainless steels.
- RM3: rounded cutting edges for fine to heavy machining; roughing is listed as the main operation.
Grades
- T9315: MT-CVD coated functionally graded WC-Co carbide, ISO P05–P25.
- T9415: MT-CVD coated functionally graded WC-Co carbide, ISO P05–P30.
- T9325: MT-CVD coated functionally graded WC-Co carbide, ISO P15–P35 (M10–M30 also listed for the FM versions).
- T9425: MT-CVD coated, functionally graded substrate designed primarily for P-group materials; suitable for slightly interrupted cuts.
- T7325: MT-CVD coated functionally graded WC-Co carbide, ISO M10–M25, for stainless steels.
- T6310: PVD coated extra fine grained WC-Co carbide, ISO P01–P15 and K05–K20.
- T8330: PVD coated fine grained WC-Co carbide, ISO P25–P40, with M20–M35 (FM versions) or K20–K40 (UR versions).
- T8430: PVD coated fine grained WC-Co carbide, ISO P20–P40 (M20–M35 also listed for the FM versions).
- T8415: offered with the UR chipbreaker, for ISO P and K materials as primary use.
- H07: uncoated WC-Co carbide, ISO K10–K25, for cast irons.
Usage notes
- Keep the depth of cut within the APMN–APMX range given for the insert size and chipbreaker.
- Use a toolholder or boring bar with an RC.. insert seat of the matching size, and clamp the insert securely through its fixing hole.
- Clean the insert seat before mounting; chips or dirt under the insert reduce accuracy and edge life.
- On a round insert the engaged length of cutting edge and the chip thickness change with the depth of cut, so adjust the feed to the actual depth of cut.
- The inserts are single-sided; when wear appears, index the insert so that an unused section of the round edge comes into cut.
How to read the order code
Example: RCMT 10T3MOE-FM:T9325
- R: insert shape, round
- C: clearance angle 7°
- M: tolerance class M
- T: insert type T
- 10: insert size (10 mm diameter)
- T3: insert thickness code (3.97 mm)
- FM: chipbreaker designation
- T9325: grade
The RCMT series is a range of Dormer Pramet carbide inserts for turning, classified in the ISO Positive group with the RC.. round shape. The single-sided round inserts have a positive geometry with 7° clearance, a fixing hole, tolerance class M and rounded cutting edges. Three chipbreakers (FM, UR and RM3) and a wide choice of MT-CVD coated, PVD coated and uncoated WC-Co carbide grades cover turning of steels, stainless steels and cast irons, from finishing to roughing.
Key features
- Round (R) positive insert shape with 7° clearance angle (clearance code C)
- Insert diameters of 6 mm, 8 mm, 10 mm and 12 mm in the listed products, with a central fixing hole
- FM chipbreaker: versatile, the first choice for finishing of steels, with positive rake angle and a positive, narrow T-land
- UR chipbreaker: versatile, the first choice for finishing of cast irons, with positive rake angle and no T-land
- RM3 chipbreaker for fine to heavy machining, including roughing
- Tolerance class M; depth of cut from 0.2 mm (size 06, UR) up to 4.8 mm (size 12, FM)
- Grades for ISO P, M and K materials: MT-CVD coated, PVD coated and uncoated WC-Co carbide
| Item | Specification |
|---|---|
| Tool type | Positive turning insert, round, single-sided |
| Brand / series | Dormer Pramet / RCMT |
| Product group | Turning, ISO Positive, carbide inserts, RC.. shape |
| Compatible toolholders | Toolholders and boring bars with an RC.. seat for positive round inserts of matching size (06, 08, 10 or 12) |
| Insert diameter (INSD) | 6 mm, 8 mm, 10 mm, 12 mm |
| Insert thickness (S) | 2.38 mm (code 02), 3.18 mm (code 03), 3.97 mm (code T3), 4.76 mm (code 04) |
| Fixing hole diameter (D1) | 2.8 mm (size 06), 3.4 mm (size 08), 4.4 mm (sizes 10 and 12) |
| Clearance angle | 7° (clearance code C) |
| Tolerance class | Class M |
| Chipbreakers | FM, UR, RM3 (rounded cutting edges) |
| Grades | MT-CVD coated: T7325, T9315, T9325, T9415, T9425 PVD coated: T6310, T8330, T8430 Uncoated: H07 Also listed: T8415 (UR chipbreaker) |
| Depth of cut (APMN–APMX) | From 0.2–1.5 mm (06, UR) to 0.7–4.8 mm (12, FM), see the specification table |
| Material application | ISO P steel, M stainless steel and K cast iron, depending on grade; N and H are listed as possible use for some grades |
| Operation | Fine to heavy machining, from finishing to roughing |
| Model | INSD (mm) | S (mm) | D1 (mm) | APMN (mm) | APMX (mm) | Chipbreaker | Grade |
|---|---|---|---|---|---|---|---|
| RCMT 0602MOE-FM:T7325 | 6 | 2.38 | 2.8 | 0.3 | 2.4 | FM | T7325 |
| RCMT 0602MOE-FM:T8330 | 6 | 2.38 | 2.8 | 0.3 | 2.4 | FM | T8330 |
| RCMT 0602MOE-FM:T8430 | 6 | 2.38 | 2.8 | FM | T8430 | ||
| RCMT 0602MOE-FM:T9315 | 6 | 2.38 | 2.8 | 0.3 | 2.4 | FM | T9315 |
| RCMT 0602MOE-FM:T9325 | 6 | 2.38 | 2.8 | 0.3 | 2.4 | FM | T9325 |
| RCMT 0602MOE-FM:T9415 | 6 | 2.38 | 2.8 | FM | T9415 | ||
| RCMT 0602MOE-FM:T9425 | 6 | 2.38 | 2.8 | 0.3 | 2.4 | FM | T9425 |
| RCMT 0602MOE-UR:T6310 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T6310 |
| RCMT 0602MOE-UR:T7325 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T7325 |
| RCMT 0602MOE-UR:T8330 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T8330 |
| RCMT 0602MOE-UR:T8415 | 6 | 2.38 | 2.8 | UR | T8415 | ||
| RCMT 0602MOE-UR:T8430 | 6 | 2.38 | 2.8 | UR | T8430 | ||
| RCMT 0602MOE-UR:T9315 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T9315 |
| RCMT 0602MOE-UR:T9325 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T9325 |
| RCMT 0602MOE-UR:T9415 | 6 | 2.38 | 2.8 | UR | T9415 | ||
| RCMT 0602MOE-UR:T9425 | 6 | 2.38 | 2.8 | 0.2 | 1.5 | UR | T9425 |
| RCMT 0803MOE-FM:T7325 | 8 | 3.18 | 3.4 | 0.5 | 3 | FM | T7325 |
| RCMT 0803MOE-FM:T8330 | 8 | 3.18 | 3.4 | 0.5 | 3 | FM | T8330 |
| RCMT 0803MOE-FM:T8430 | 8 | 3.18 | 3.4 | FM | T8430 | ||
| RCMT 0803MOE-FM:T9315 | 8 | 3.18 | 3.4 | 0.5 | 3 | FM | T9315 |
| RCMT 0803MOE-FM:T9325 | 8 | 3.18 | 3.4 | 0.5 | 3 | FM | T9325 |
| RCMT 0803MOE-FM:T9415 | 8 | 3.18 | 3.4 | FM | T9415 | ||
| RCMT 0803MOE-FM:T9425 | 8 | 3.18 | 3.4 | 0.5 | 3 | FM | T9425 |
| RCMT 0803MOE-RM3:T7325 | 8 | 3.18 | 3.4 | 0.5 | 3 | RM3 | T7325 |
| RCMT 0803MOE-RM3:T9315 | 8 | 3.18 | 3.4 | 0.5 | 3 | RM3 | T9315 |
| RCMT 0803MOE-RM3:T9415 | 8 | 3.18 | 3.4 | RM3 | T9415 | ||
| RCMT 0803MOE-UR:T6310 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T6310 |
| RCMT 0803MOE-UR:T7325 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T7325 |
| RCMT 0803MOE-UR:T8330 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T8330 |
| RCMT 0803MOE-UR:T8415 | 8 | 3.18 | 3.4 | UR | T8415 | ||
| RCMT 0803MOE-UR:T8430 | 8 | 3.18 | 3.4 | UR | T8430 | ||
| RCMT 0803MOE-UR:T9315 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T9315 |
| RCMT 0803MOE-UR:T9325 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T9325 |
| RCMT 0803MOE-UR:T9415 | 8 | 3.18 | 3.4 | UR | T9415 | ||
| RCMT 0803MOE-UR:T9425 | 8 | 3.18 | 3.4 | 0.3 | 3 | UR | T9425 |
| RCMT 10T3MOE-FM:T7325 | 10 | 3.97 | 4.4 | 0.7 | 4 | FM | T7325 |
| RCMT 10T3MOE-FM:T8330 | 10 | 3.97 | 4.4 | 0.7 | 4 | FM | T8330 |
| RCMT 10T3MOE-FM:T8430 | 10 | 3.97 | 4.4 | FM | T8430 | ||
| RCMT 10T3MOE-FM:T9315 | 10 | 3.97 | 4.4 | 0.7 | 4 | FM | T9315 |
| RCMT 10T3MOE-FM:T9325 | 10 | 3.97 | 4.4 | 0.7 | 4 | FM | T9325 |
| RCMT 10T3MOE-FM:T9415 | 10 | 3.97 | 4.4 | FM | T9415 | ||
| RCMT 10T3MOE-FM:T9425 | 10 | 3.97 | 4.4 | 0.7 | 4 | FM | T9425 |
| RCMT 10T3MOE-UR:T6310 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T6310 |
| RCMT 10T3MOE-UR:T7325 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T7325 |
| RCMT 10T3MOE-UR:T8330 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T8330 |
| RCMT 10T3MOE-UR:T8415 | 10 | 3.97 | 4.4 | UR | T8415 | ||
| RCMT 10T3MOE-UR:T8430 | 10 | 3.97 | 4.4 | UR | T8430 | ||
| RCMT 10T3MOE-UR:T9315 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T9315 |
| RCMT 10T3MOE-UR:T9325 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T9325 |
| RCMT 10T3MOE-UR:T9415 | 10 | 3.97 | 4.4 | UR | T9415 | ||
| RCMT 10T3MOE-UR:T9425 | 10 | 3.97 | 4.4 | 0.4 | 4 | UR | T9425 |
| RCMT 1204MOE-FM:T7325 | 12 | 4.76 | 4.4 | 0.7 | 4.8 | FM | T7325 |
| RCMT 1204MOE-FM:T8330 | 12 | 4.76 | 4.4 | 0.7 | 4.8 | FM | T8330 |
| RCMT 1204MOE-FM:T8430 | 12 | 4.76 | 4.4 | FM | T8430 | ||
| RCMT 1204MOE-FM:T9315 | 12 | 4.76 | 4.4 | 0.7 | 4.8 | FM | T9315 |
| RCMT 1204MOE-FM:T9325 | 12 | 4.76 | 4.4 | 0.7 | 4.8 | FM | T9325 |
| RCMT 1204MOE-FM:T9415 | 12 | 4.76 | 4.4 | FM | T9415 | ||
| RCMT 1204MOE-FM:T9425 | 12 | 4.76 | 4.4 | 0.7 | 4.8 | FM | T9425 |
| RCMT 1204MOE-RM3:H07 | 12 | 4.76 | 4.4 | 0.7 | 4.5 | RM3 | H07 |
| RCMT 1204MOE-RM3:T7325 | 12 | 4.76 | 4.4 | 0.7 | 4.5 | RM3 | T7325 |
The RCMT insert is a round, single-sided positive insert with a 7° clearance on the side face and a fixing hole in the centre. The chipbreaker (FM, UR or RM3) is on the top (rake) face, and the cutting edges are rounded. The main dimensions are the insert diameter, the thickness and the fixing hole diameter; the usable depth of cut range is also given for each size and chipbreaker.
- INSD: insert diameter, 6 mm, 8 mm, 10 mm or 12 mm
- S: insert thickness, 2.38 mm to 4.76 mm
- D1: fixing hole diameter, 2.8 mm to 4.4 mm
- APMN: minimum depth of cut, 0.2 mm to 0.7 mm
- APMX: maximum depth of cut, 1.5 mm to 4.8 mm
- Clearance angle: 7° (code C)
Choosing the insert size
The insert size sets the diameter, thickness and depth of cut range. Size 06 (6 mm, 2.38 mm thick) suits small toolholders and light cuts; sizes 08 (8 mm, 3.18 mm thick) and 10 (10 mm, 3.97 mm thick) cover general work; size 12 (12 mm, 4.76 mm thick) gives the largest depth of cut among the listed products, up to 4.8 mm with FM. Use the holder and clamping parts intended for the chosen size.
Choosing the chipbreaker
- FM: first choice for finishing of steels, also for stainless steels; fine to medium machining.
- UR: first choice for finishing of cast irons, also for steels; fine to heavy machining.
- RM3: for roughing and heavier cuts; offered in sizes 08 and 12 in the listed products.
Choosing the grade
- Steel (ISO P): T6310 (P01–P15), T9315 (P05–P25) and T9415 (P05–P30) toward the wear resistant end; T9325 (P15–P35) for general use; T8430 (P20–P40) and T8330 (P25–P40) toward the tough end.
- Steel with slightly interrupted cuts: T9425.
- Stainless steel (ISO M): T7325 (M10–M25), or the FM versions of T9325, T8330 and T8430.
- Cast iron (ISO K): H07 (uncoated, K10–K25), T6310 (K05–K20), T8415, or the UR version of T8330 (K20–K40).