TURNING INSERT - POSITIVE_RCGT

Caution
Product Description
Dormer Pramet RCGT single-sided positive round turning inserts with 7° clearance, tolerance class G and the AL chipbreaker with sharp cutting edges. Available in 8 mm and 10 mm diameters, 3.18 mm thick, in uncoated grade HF7 or PVD coated grade T0315, for fine to heavy machining of non-ferrous metals.
General information
Manufacturer: Dormer Pramet. Product group: Turning, ISO Positive, carbide inserts, RC.. shape. Product family code: RCGT. Measurement standard: metric. All products in this series use the AL chipbreaker and are intended primarily for ISO N materials, that is, non-ferrous metals including alloys without an appreciable amount of iron.
Applications
Turning with positive round inserts in external or internal operations, depending on the toolholder, including profiling and contouring, from fine to heavy machining of non-ferrous metals. The round cutting edge is strong and gives a smooth surface finish, while the sharp AL edge keeps cutting forces low and reduces the tendency of soft material to stick to the edge.
Grades
- HF7: uncoated fine grained WC-Co carbide, ISO range N10–N25.
- T0315: PVD coated fine grained WC-Co carbide, ISO range N05–N20.
Usage notes
- Keep the depth of cut within the range for the insert size: 0.8–3 mm for size 08 and 1–4 mm for size 10.
- Use a toolholder or boring bar with an RC.. insert seat of the matching size, and clamp the insert securely through its fixing hole.
- Clean the insert seat before mounting; chips or dirt under the insert reduce accuracy and edge life.
- On a round insert the length of the engaged cutting edge and the chip thickness change with the depth of cut, so adjust the feed to the actual depth of cut.
- The inserts are single-sided; when wear appears, index the insert so that an unused section of the round edge comes into cut.
How to read the order code
Example: RCGT 1003MOF-AL:T0315
- R: insert shape, round
- C: clearance angle 7°
- G: tolerance class G
- T: insert type T
- 10: insert size (10 mm diameter)
- 03: insert thickness code (3.18 mm)
- AL: chipbreaker designation
- T0315: grade
The RCGT series is a range of Dormer Pramet carbide inserts for turning, classified in the ISO Positive group with the RC.. round shape. The single-sided round inserts have a positive geometry with 7° clearance, a fixing hole and the AL chipbreaker with sharp cutting edges, which help keep cutting forces low when machining soft, sticky non-ferrous materials. Two insert sizes (08 and 10) and two fine grained WC-Co carbide grades are offered, covering fine to heavy machining of non-ferrous metals such as aluminium and other alloys without an appreciable amount of iron.
Key features
- Round (R) positive insert shape with 7° clearance angle (clearance code C)
- AL chipbreaker with sharp cutting edges, designed for non-ferrous metals (ISO N)
- Insert diameters of 8 mm and 10 mm, all 3.18 mm thick
- Depth of cut from 0.8 mm to 3 mm (size 08) and from 1 mm to 4 mm (size 10)
- Tolerance class G for accurate indexing
- Grade HF7: uncoated fine grained WC-Co carbide, ISO range N10–N25
- Grade T0315: PVD coated fine grained WC-Co carbide, ISO range N05–N20
| Item | Specification |
|---|---|
| Tool type | Positive turning insert, round, single-sided |
| Brand / series | Dormer Pramet / RCGT |
| Product group | Turning, ISO Positive, carbide inserts, RC.. shape |
| Compatible toolholders | Toolholders and boring bars with an RC.. seat for positive round inserts of matching size (08 or 10) |
| Insert diameter (INSD) | 8 mm, 10 mm |
| Insert thickness (S) | 3.18 mm (thickness code 03) |
| Fixing hole diameter (D1) | 3.4 mm (size 08), 4.4 mm (size 10) |
| Clearance angle | 7° (clearance code C) |
| Tolerance class | Class G |
| Chipbreaker | AL, sharp cutting edges |
| Grades | HF7: uncoated fine grained WC-Co carbide (ISO N10–N25) T0315: PVD coated fine grained WC-Co carbide (ISO N05–N20) |
| Depth of cut (APMN–APMX) | 0.8–3 mm (size 08), 1–4 mm (size 10) |
| Material application | ISO N, non-ferrous metals (primary use) |
| Operation | Fine to heavy machining |
| Model | INSD (mm) | S (mm) | D1 (mm) | APMN (mm) | APMX (mm) | Grade |
|---|---|---|---|---|---|---|
| RCGT 0803MOF-AL:HF7 | 8 | 3.18 | 3.4 | 0.8 | 3 | HF7 |
| RCGT 0803MOF-AL:T0315 | 8 | 3.18 | 3.4 | 0.8 | 3 | T0315 |
| RCGT 1003MOF-AL:HF7 | 10 | 3.18 | 4.4 | 1 | 4 | HF7 |
| RCGT 1003MOF-AL:T0315 | 10 | 3.18 | 4.4 | 1 | 4 | T0315 |
The RCGT insert is a round, single-sided positive insert with a 7° clearance on the side face and a fixing hole in the centre. The AL chipbreaker is on the top (rake) face. The main dimensions are the insert diameter, the thickness and the fixing hole diameter; the usable depth of cut range is also given for each size.
- INSD: insert diameter, 8 mm or 10 mm
- S: insert thickness, 3.18 mm
- D1: fixing hole diameter, 3.4 mm (size 08) or 4.4 mm (size 10)
- APMN: minimum depth of cut, 0.8 mm (size 08) or 1 mm (size 10)
- APMX: maximum depth of cut, 3 mm (size 08) or 4 mm (size 10)
- Clearance angle: 7° (code C)
Choosing the insert size
Choose size 08 (8 mm diameter, depth of cut 0.8–3 mm) for lighter cuts and smaller toolholders. Choose size 10 (10 mm diameter, depth of cut 1–4 mm) when a larger depth of cut or a stronger round edge is needed. The fixing hole diameter differs between the sizes (3.4 mm and 4.4 mm), so use the holder and clamping parts intended for that insert size.
Choosing the grade
- HF7 (uncoated, N10–N25): positioned toward the tougher end of the N range; a good choice for general machining of non-ferrous metals and for less stable conditions or interrupted cuts.
- T0315 (PVD coated, N05–N20): positioned toward the more wear resistant end of the N range; a good choice for finishing and steady, continuous cuts.
Geometry
All products in this series share the positive AL geometry with sharp cutting edges for non-ferrous metals, so the order codes differ only in insert size and grade.